Search Results for type 1493 radar pdf
NTC Type A990 Series - amphenol-sensors.com
Type A990C Fully immersible sub-assembly for use in conductive fluids. Type A990D Limited depth immersion or surface contact , for use in measuring the temperature of liquids or solids. Type A990E Fully immersible sub-assembly with additional me-chanical strain relief, for use in metal housings for liquid immersion or close tolerance openings ...
Technical features - rfstechnologies.com
Product Type Tool Transmission Line Type RADIAFLEX radiating cables of RLK, RAY, RLF series Coaxial Cable Type Foam dielectric radiating cables with copper foil outer conductor Cable Size 1 1/4" Type of Tool Combination Cable Preparation Tool Configuration Universal Trimming Tool ACCESSORIES Spare Part / Useful Accessories Spare blades : TRIM-B34
Website Registration - amphenol-ns.com
Customer Type. Register; Cancel; How to Register. Please fill out the form below; After clicking on the register button you will be alerted that your registration request has been submitted. Next, you will receive an email from us requesting that you verify your account by clicking on a verification link contained in the email. ...
NTC Type NDL - amphenol-sensors.com
Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm ...
Website Registration - amphenol-ns.com
Customer Type. Register; Cancel; How to Register. Please fill out the form below; After clicking on the register button you will be alerted that your registration request has been submitted. Next, you will receive an email from us requesting that you verify your account by clicking on a verification link contained in the email. ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Operation Manual T-Series Analog - Temposonics
3.The EU-Type Examination Certificates and Certificates of Compli - ance have to be taken into account including any special condition defined therein. 4.The position sensor may be used in zones (ATEX, UK Ex, IECEx, KCs, CCC, PESO, Japanese approval) and Classes, Divisions and Zones (CEC, NEC) according to chapter 8. Any use of this pro-
Amphenol-Air LB | Startseite
%PDF-1.5 %âãÏÓ 1345 0 obj > endobj xref 1345 117 0000000016 00000 n 0000005911 00000 n 0000006028 00000 n 0000006791 00000 n 0000007147 00000 n 0000007186 00000 n 0000007235 00000 n 0000007350 00000 ... /Properties >/Shading >/XObject >>>/Rotate 0/TrimBox[0.0 0.0 612.0 792.0]/Type/Page>> endobj 1348 0 obj > endobj 1349 0 obj ...
Reeling Cable Comparison Guide - TPC Wire
• Type W-200V • MSHA • Class I, II, III, Div. 1 & 2* TENSILE STRENGTH** 200 psi 6,000 psi 1,800 psi 1,200 psi TEMPERATURE-20°C to 90°C -40°C to 90°C -40°C to 90°C -40°C to 90°C VOLTAGE TC – 600; WTTC –1,000 2,000 600 Type W 2,000V JACKET TSE Double Pass Yellow TSE Double Pass Orange
Model 137B24B Quartz, free-field, ICP® blast pressure pencil ... - PCB
Model 137B24B Quartz, free-field, ICP® blast pressure pencil probe, 250 psi, 20 mV/psi, BNC connector Installation and Operating Manual For assistance with the operation of this product,
APXVB34L26AB 43-C-I20 - amphenol-antennas.com
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 698-960 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 3-4 Y1 1710-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-Y1 5-6 Y2 1710-2690 MHz (2x) 4.3-10 Female Y2 RFxxxxxxxxxxx-Y2 7-8 Y3 1710-2690 MHz (2x) 4.3-10 Female Y3 RFxxxxxxxxxxx-Y3 9-10 Y4 1710-2690 MHz
3082-7001-dB - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
NTC Type NDK - amphenol-sensors.com
NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1%
Industrial | Markets - Amphenol
Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applications.
Level Plus L - temposonics.com
NEMA Type 4X: 87 mm (3.4 in.) W × by 124 mm (4.9 in.) D × 132 mm (5.2 in.) H Mounting Rigid pipe Tri-Clamp, 3/4 in. Adjustable MNPT or BSPP fitting Wiring Connections 4 wire shielded cable or twisted pair, 4570 mm (180 in.) integral cable with pigtail Daniel Woodhead 6 pin male connector
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly used, the following stability ratings apply: Type “AS” 0.002° C/year Type “S” 0.005° C/year
NTC Type NDM - amphenol-sensors.com
Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600
Micro USB (USB 2.0) - GMCB05 Series - Amphenol
Amphenol's Micro USB 2.0 series provides reliable data transfer and charging for compact devices, ideal for mobile and portable electronics.
ACCESS PORT DESCRIPTION (CONNECTORS)
Connector Type (2x) 4.3-10 Female (2x) 4.3-10 Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is ...