Search Results for type 1493 radar pdf
www.amphenol-sensors.com
www.amphenol-sensors.com
DiagnosticGrade™ Machined Contacts, Sockets & Pins
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Radial Type Thermistors TG Series NTC Thermistors Features • High temperature resistance up to +300°C (572°F) • Chip type element • Fast response time • Water and oilproof design • Tin and Nickel-Plated options available Applications • Automotive (Water, Oil and Air Temperature Sensing) • Heating / Cooling Devices • Boiler Systems
Application SpotlightApplication Spotlight
Type AB Respiratory Care Glass diode or epoxy-coated chip thermistors for temperature monitoring of ventilator flow tubes and humidifiers. Type Glass Diode / Type 95 / Type CR1 Skin Surface Interchangeable thermistor assemblies with temperature accuracy of ±0.05°C @ 37°C for continuous patient monitoring and neonatal incubator systems. Type MA
www.pctel.com
We would like to show you a description here but the site won’t allow us.
O-BBLLYYZ06-01 - Amphenol Antenna Solutions
Connector Type -- (14x) 4.3-10 Long Neck Female at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 900 x 475 x 460 (35.4 x 18.7 x 18.1) Shipping Weight kg (lbs) 21 (46.3) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS ...
EU Declaration of Conformity - AMPHENOL PROCOM
Product name/Type no: GPS 4 We declare under our sole responsibility that the above mentioned products, to which this declaration relates, are in conformity with the relevant UK Statutory Instruments and the essential technical requirements in the harmonized standards used: Radio Equipment Regulations 2017 (S.I. 2017 No. 1206) Article 6.1.a.
TITLE
type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...
PS1-HCHO-1-MOD FormaldehydeModule Datasheet
type Maximum rangehigh Maximum rangelow 0 0 xFF Retain 1 0 x 01 Switchcommand 2 0 x 78 Answer 3 0 x 41 Retain 5 0 x 00 Retain 4 0 x 00 Retain 6 0 x 00 Retain 7 0 x 00 Prooftestvalue 8 0 x 46 Command3 Getssensortype,maximunrange,unit,unitdecimalplacescommand:0xD1 Returnedvalue: Note: Maxrange=(Maxrangehigh<<8)|Maxrangelow Units:0x02(ppmandmg/m 3 ...
C-HVCOSAEM150AMLXXXX - amphenolpcd.com.cn
PDF Format A m p h e n o l P C D S Z C210006511 SINGLE-WALL H.S.T: Ø12 WHITE 0.06 m X X X X L M A 0 5 1 M E A S O C V H-C X X X X L M 0 5 1 M E S O C V H-C C-HVCOSAEM150AMLXXXX DC+ DC-PE CP CS T1+ T1-T2+ T2- ... Outdoor Use : UL Type 3S (Water resistant) 3. Durability: 10000 cycles 4. The Type Of Temperature Sensor: PT1000 5. Dielectric ...
Technical features - rfstechnologies.com
Product Type Surge Arrestor Surge Arrestor Type Quarter Wave Design 90° Stub Coaxial Cable Type Foam Dielectric, Ultraflexible Foam Dielectric, Radiating Cable Connector Interface 7-16 DIN MECHANICAL SPECIFICATIONS Configuration 7-16 DIN male - 7-16 DIN female (bulkhead) Connector A 7-16 DIN Male Center Contact Connector A Brass, silver plated
NTC Type NDM - amphenol-sensors.com
NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
GNSS Combination Antennas ProConnect - amphenolprocom.com
A 2x2 MiMo LTE and WIFI multi purpose antenna for 2G/3G/4G/5G, CBRS and WIFI 6E 2.4/4.9-7.2 GHz with optional GNSS
ABS Coaxial Cable Product Type: TX10540MS / 109 MESS
ABS Coaxial Cable Product Type: TX10540MS / 109 MESS Document: tx10540ms --109 mess_1.8ghz17 Revision: 11.2.2017 Page: 2 of 2 uncontrolled copy
Amphenol Advanced Sensors
Amphenol Advanced Sensors
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
www.allsensors.com
Consult factory for applicability of Parylene for the target application and sensor type. This option is only available for pressure ranges of ± 10 inH20 and above. Document Ref: 4NEKO-GDVXP-ADSYJ-8PPK6 ADCA SERIES AMPLIFIED Low PRESSURE SENSORS Page 5 of 6 . Package Drawings A4AAF Package 112 NOTES Poo A (70.321 12' 591