Search Results for type 1493 radar pdf
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Y Branch Harness with In-Line Fuse,1500V - amphenol.co.jp
Order No. Safety (A/V) Type of Connector Cable Size Cable Length (mm) Cerficaons MDH-20-66-1Y04-H4S-P 04/1500 H4 Plus 6.0mm²/10AWG 50 MDH-20-66-1Y04-H4S-N 04/1500 H4 Plus 50
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
TITLE: DWG NO - Amphenol Sine
type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x b a2 none 1 1 41.45 +0.2-0 ...
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
8410–48 Power Supply
The unit plugs directly into a grounding-type (3-prong) AC duplex receptacle in a location convenient to the equip-ment to be powered. 1.5 Equipment Features Features of the 8410–48 include: Plugs into any convenient 120VAC grounding-type receptacle Supplies regulated 48VDC output at 250mA Floating output permits grounding either polarity
Amphenol
Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined AT60-010-20141 Male Contact - Pin, Nickel-plated 2016-18 Machined AT62-005-2031 Female Contact - Socket, Nickel-plated 20 16-18 Machined
2L4UT360X06F xys4 - amphenol-antennas.com
ARRAY LAYOUT Topology FREQUENCY ARRAY CONNECTOR CONNECTOR TYPE 617-906 MHz R1 1-2 (2x) 4.3-10 Female 617-906 MHz R2 3-4 (2x) 4.3-10 Female 1695-2700 MHz Y1 5-6 (2x) 4.3-10 Female 1695-2700 MHz Y2 7-8 (2x) 4.3-10 Female 1695-2700 MHz Y3 9-10 (2x) 4.3-10 Female 1695-2700 MHz Y4 11-12 (2x) 4.3-10 Female Quoted performance parameters are provided to offer typical, peak or range values only and may ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
www.amphenolpcd.com.cn
We would like to show you a description here but the site won’t allow us.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NTC Leadless Chips - amphenol-sensors.com
NTC Type HM • Low cost, solid state temperature sensor • Point matched at 77°F (25°C) to ±5% or ±10% • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and compensation
AN MF LIGHTW AVE COMPANY AN MF LIGHTW AVE COMPANY - buy.customcable.com
Suitable for adaptor type SC Duplex LC Quad Number of fibers 12 to 24* Number of ports 6 Cable entry 20mm 1 Cable exit 20mm 2 Material ABS Colour RAL 7035 Operating temperature -40oC to +60oC Designed in accordance with TIA/EIA 568.C, ISO/IEC 11801, EN50173, IEC60304, IEC61754, EN297-1
NTC Thermistors Type RL14 - amphenol-sensors.com
Type RL14 Amphenol Advanced Sensors. Type RL14 Specifications Options • Other resistances and tolerances at other temperatures available • Resistance tolerance codes: G = 2% – J = 5% – K = 10% – L = 15% – M = 20% • Alternative lead lengths, lead materials, insulations
NTC Type NDL - amphenol-sensors.com
NTC Type NDL Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
NTC Type NDM - amphenol-sensors.com
NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
TYPE C- - Amphenol Australia
type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x