Search Results for type 99 lmg
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 50 Ohm
Alias: 68175-1003: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum, Belden 8279, Belden 8279A, Belden 9209, Belden 9209A, Belden ...
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority. This series also meets or exceeds strict MIL-DTL-38999 requirements.
Telaire T3000 Series CO2 Sensors for Harsh Environments
0% to 99% RH (non-condensing) Atmospheric Conditions Sensors have been designed and tested to the following, however, not all models are as capable; please discuss your application with Telaire. • Marine, salt mist and particles present • 0 2 level 0-21 vol% • 0 to 100% RH. • 3Ammonium max 200mg/m • S0 2 max 0,5 vol% • Ethylene max ...
Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
Alarm type Form C Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Agency compliance NEBS 3, UL, CUL GMT10 Rear View Front View Typical dimensions for GMT10x and HPGMT20S Rear View (Rotated) Universal Voltage GMT Fuse Panels
N-Type Straight Crimp Jack LMR500 Bulkhead 50 Ohm | 172269 - Amphenol RF
N-Type Straight Crimp Jack LMR500 Bulkhead 50 Ohm
Model M109D12 | PCB Piezotronics
Model M109D12:High pressure ICP® ballistic pressure sensor, 100k psi, 0.07 mV/psi, accel. comp, metric mount
Agnostic Embedded Rugged Media Converters - Amphenol Aerospace ...
These converters output to a MIL-DTL-38999 connector embedded with high performance Amphenol contacts. These units can be configured with any plating, shell rotation, HQDP ribbon length, and HQDP connector type. These features are a perfect fit for any application being used in harsh environment avionics, ground systems, or naval applications.
Model 117B25 | PCB Piezotronics
Model 117B25:Conformal ballistics pressure sensor, 356 T S & W, 9 mm, 9 mm Largo, 9 mm Luger, and 9 mm Win magnum caliber cartridges
Heavy Equipment Sensors | Engine Management
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112155 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Low-Profile Right-Angle 2M Micro Miniature EMI/RFI Assembly | Micro ...
The 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination reduces the profile of your plug by 50% compared to a standard 2M801 while maintaining ruggedization and dependable shielding.
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
SMA Female to Male Adapter | SF2997-6003 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Data Sheet R-Series V RM5 SSI (Doc Part No. 552119) - Temposonics
Connection type Cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption 1.2 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC Overvoltage protection Up to 36 VDC
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-600 Optimized, Times LMR-600 UltraFlex Optimized: Contact Finish: Gold
High Current Pin Contacts | Matrix 38999 | High Power Connectors ...
Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated
Double Lapping - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
ADRENALINE DISTRIBUTION INTERFACE INSTALLATION GUIDE
1.4 Product Mounting Type and Location. The CMPH is an above-grade enclo-sure, the base of which is typically installed in a trench or hole in the ground up to the base’s ground line indicator. The ribbed or corrugated base walls provide excellent stability in most soil types. The dome m ounts on the base and protects all equipment
Trunk, 18 Pair, SM G657A2, I/O, LC(D) - Charles Industries
Trunk, 18 Pair, SM G657A2, I/O, LC(D)-LC(D) Features 942-97312-10XXX • FTTA Applications • Single Mode Fiber • Easy to install, flexible, with low profile cable design, integrated hosting ability • end insensitive • Designed for harsh environment applications • Securing washer • Reusable protection tube, IP67 Optical Specifications