Search Results for type 99 lmg
) soot sensor
size and type of materials used • Allows multiple regeneration strategies • Enables accurate reading of partial regeneration • Factory calibration of the sensor via CAN prior to shipment • The sensor electronics enclosure dimension is 100 mm x 150 mm x 30 mm. • 4 sensor configurations available include coaxial
TECHNICAL FEATURES - rfstechnologies.com
Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 5/8 Length m (ft) 12.2 (40) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 21.4 (0.84) Cable Weight kg/m (lb/ft) 0.6 (0.4) Minimum Bending Radius, Single Bend mm (in) 102 (4) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing
Adding a Range Marker - marport.com
Read this section to know how data are displayed on Scala2 and how to change their display.
Technical data - MobiSCREEN
Technical data Subject to technical changes that serve the interests of progress. Mobitec GmbH. 130312 | 10.13 Mobitec AB Ölltorps Industriområde 4, Box 97 ˜ 524 21 Herrljunga ˜ SWEDEN ˜ Phone: +46 513 229 00 ˜ Fax: +46 513 107 22 ˜ info@mobitec.eu ˜ www.mobitec.eu
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
type configurations, powered by either AC or DC voltage. They are not 2-wire or loop-powered de-vices. Wiring the units as 2-wire or loop-powered devices will irreparably damage the sensors and void the warranty The T5100-LED has a 5-color LED display that Figure 2: Wiring for 3-Wire System AC Power Figure 3: Wiring for 4-Wire System AC Power
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
TECHNICAL FEATURES - rfstechnologies.com
additional assemblies - 1 pair sm fiber length, ft model number 10 hbf058-08u1s1-10fs 20 hbf058-08u1s1-20fs 30 hbf058-08u1s1-30fs 40 hbf058-08u1s1-40fs
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
TECHNICAL FEATURES - rfstechnologies.com
Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 5/8 Length m (ft) 27.4 (90) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 21.4 (0.84) Cable Weight kg/m (lb/ft) 0.6 (0.4) Minimum Bending Radius, Single Bend mm (in) 102 (4) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing
HB114-21U3S6-370J - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
TECHNICAL FEATURES - rfstechnologies.com
Cable Type HYBRIFLEX® Fire Performance Flame Retardant Size 5/8 Length m (ft) 9 (30) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 21.4 (0.84) Cable Weight kg/m (lb/ft) 0.6 (0.4) Minimum Bending Radius, Single Bend mm (in) 102 (4) Minimum Bending Radius, Multiple Bends mm (in) 254 (10) Recommended / Maximum Clamp Spacing
Ardent Concepts
Ardent Concepts RC10-12 test socket 1.00 mm pitch Measurement and Model Results prepared by Gert Hohenwarter 5/21/2009 GateWave Northern, Inc. 1
AB-CC03FR-CCBL-QE005: X-Lok Middle Size | Amphenol LTW
AB-CC03FR-CCBL-QE005, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
HBF058-08U2S1-10FY - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.