Search Results for type 99 lmg
Technical data MobiMASTER ICU 402 - el-cab.com.pl
Technical data Subject to technical changes that serve the interests of progress. Mobitec AB. Mobitec AB Ölltorps Industriområde 4, Box 97 ˜ 524 21 Herrljunga ˜ SWEDEN ˜ Phone: +46 513 229 00 ˜ Fax: +46 513 107 22
ASRN7A23S - Amphenol Air LB
Plug ASR Metallized 2 socket contacts size 20 + 6 socket contacts size 22 (A2) Polarizing 3
Amphenol PCD Shenzhen IEC VEHICLE CONNECTOR CABLE ASSEMBLY-POTTING
a3 1 1:1 1 of 2 c-hvcosmr6pf506lxxxx amphenol pcd shenzhen-c o c v h s m p 6 r 5 f 0 6 l x x x x-c o c v h s m p 6 r 5 f 0 6 l x x x x c-hvcosmr6pf506lxxxx iec vehicle connector 32a 1-phase shutter
AT06-08SD-RDBLK 8-Way Plug, Female Connector with D Positio
AT06-08SD-RDBLK 8-Way Plug, Female Connector with D Position Key and Reduced Diameter Seal (E-Seal), Black
TOMMY B2 UPDATE RATED VOLTAGE FEB-1-2023 JUN TOMMY - Amphenol Sine
type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations.
Thermometrics Exhaust Gas High Temperature Sensor
Mating Terminal type: AMP 282403-1 Max 60 N pull force to connector Recommended Mounting Torque 45+/- 5 N*M Exhaust Gas High Temperature Sensor Specifications Mounting Boss Ordering Code for Standard Product : CTTS-186019-F02A * Other configurations available on request. AAS-920-569B 08/2015
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
SIME1220PD - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
SIM3B20E000CS - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
) soot sensor
size and type of materials used • Allows multiple regeneration strategies • Enables accurate reading of partial regeneration • Factory calibration of the sensor via CAN prior to shipment • The sensor electronics enclosure dimension is 100 mm x 150 mm x 30 mm. • 4 sensor configurations available include coaxial
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Vanlige spørsmål | Amphenol Socapex
tilbake PS-serien: Power Devices-løsninger. Strømomformere; Strømfordelingsenheter; USB-nøkler og forlengere
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Technical data HIGHLED - el-cab.com.pl
101222 Subject to technical changes that serve the interests of progress. LAWO Informationssysteme GmbH. Technical data HIGHLED Technology SMD-LED Color amber / yellow Angle of reflection horizontal 120° / vertical 120°
Thermal Overcurrent Circuit Breaker 3130 1 - el-cab.com.pl
(S-type TO CBE to EN 60934) of compact design for snap-in panel mounting. Available either with protection on one/both/all poles or, in the case of the double pole version, protection on one pole only. Illumination is optional and there is a choice of rocker colours. Approved to CBE standard EN 60934 (IEC 60934).
SmartFlex Pressure Sender: 3 Pin Packard (0 - 3000 PSI) - AIRMAR EMEA
Features. Low Cost; All Stainless-Steel Wetted Parts for Maximum Media Capability; Impressive 0.4% FS accuracy; Wide operating temperature range; Overpressure protection to 3x
Rugged Junction Boxes - Amphenol Aerospace | 2-Channel 4 GSPS 12-Bit ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
Magnetic Switch Rectangular (Indoor)
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version