Search Results for type 99 lmg
SmartFlex Pressure Sender: 3 Pin Packard (0 - 3000 PSI) - AIRMAR EMEA
Features. Low Cost; All Stainless-Steel Wetted Parts for Maximum Media Capability; Impressive 0.4% FS accuracy; Wide operating temperature range; Overpressure protection to 3x
Handportable Antennas FLX 2412/...-FME - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design.
F32Y-1A7H1-11006 | Flex Connectors | Amphenol
Flex Connector, 0.50mm Pitch, Height 4.20mm, Vertical, NON-ZIF, 6 position, A type, without fixed plate. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Presentation; Datasheet - F31G/F31K/F32P/F32Y ...
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.42mm
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.42mm
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .085 Cable
A 2.92mm Female Bulkhead to 2.92mm Male 6" Cable Assembly for .085 Cable 7015-1065 from the global leader of the RF/Microwave industry.
N-Type Right Angle Clamp Plug 1/2-inch Annular Corrugated 50 Ohm
RF Connector N-Type Right Angle Clamp Plug 1/2-in Annular Corrugated 50 Ohm
ASRN1A12P - Amphenol Air LB
Splice ASR Metallized 10 pin contacts size 22 (A1) Polarizing 2
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/31155700-9a40-4b5f-9ea1-ac3700dccdad","id":"31155700-9a40-4b5f-9ea1-ac3700dccdad","productNumber":"A62245 ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Pulse-Lok® 380842 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
Withstand High-Temperature Environments with New SMA to AMC Assemblies
Withstand High-Temperature Environments with New SMA to AMC Assemblies. Amphenol RF is pleased to announce the expansion of our popular SMA to AMC cable assembly series.The most recent additions to this line feature the durable straight SMA plug connector and the ultraminiature right angle AMC connector on RG-178 micro coax cable.
SMP Female QB Connector for .047 Cable 1221-40051 | SV Microwave
SV offers the SMP Female QB Connector for .047 Cable 1221-40051. This QB connector has great electrical, mechanical and environmental specifications.
2012-07-13 The Dinner Party for the first half year of 2012 in AST
The first half year of 2012 was over , in order to thank all working hard in the past half year, and express the vision and expection of the second half , on July 13th, all Salaried and clerk in AST got together in Fengyuanyugang restaurant for celebration.
RTHP6141SNH25-PS2 6mm Plug, Female, High Amperage, Crimp, 630V
Plug, 1 Position, Female, Shell Size 14, Radsok® High Amperage Technology, with Shielded Cord Grip, Range 13.5~14.0 mm
Model 2303-01A | PCB Piezotronics
Model 2303-01A:PCB L&T Reaction Torque Transducer, 50k in-lb/4,167 ft-lb (5.6 kN-m) rated capacity, 50% static overload protection, 8-in (203.2 mm) Ste
MASTER KEYWAY - Amphenol Sine
type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...
High Density 38999 Style Connectors - Amphenol Aerospace
Mil-Spec Type Circulars; MIL-DTL-38999 Connectors; HD38999 High Density HD38999 High Density Connectors Contact: Amphenol Aerospace Tech Support 1-800-678-0141 aaotech@amphenol-aao.com Description: The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. ...
Technical features - rfstechnologies.com
Type of Rectangular Waveguide Component Pressure Window Waveguide Size IEC (EIA) R84 (WR112) Flange UBR84, PBR84 Flange A UBR84 Flange B PBR84 Flange Finish Brass un-plated Package Quantity 1 ELECTRICAL SPECIFICATIONS Frequency Range GHz 6.57 - 9.99 Minimum Return Loss (max. VSWR) dB (VSWR) 34.1 (1.04) MATERIAL Material Brass External Document ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000 beads: polyethermide per astm d5205 "ultem 1000" bellows springs: electro-deposited gold over nickel gasket: silicone rubber per a-a-59588, ...