Search Results for types of daggers
RP-SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material
ai barrier | Amphenol Global Search | Amphenol
AP-93 is intermateable with Cadmium, making it the perfect drop-in replacement for applications where Cadmium has been the preferred option. AP-93 is an excellent choice for harsh applications related to sea, air, weapons systems, and space systems, as it provides superior barrier protection and excellent lubricity for threaded applications.
HYBRIFLEX Optical Fiber & Power Cables - Hybrid
HB012-05U1S1-100F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-DLC Connectors, 100 ft . Length,m (ft): 30.4 (100) F/O Cable Type: G657-A2 Single Mode, Bend Tolerant; Number of F/O Pairs: 1; Fiber Termination End 1: DLC Connector; Fiber Termination End 2: DLC Connector; Size: 1/2; Number of DC Pairs: 1
MCX Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A, Belden 1522A, Belden 9221
Amphenol
%PDF-1.4 %âãÏÓ 253 0 obj > endobj xref 253 42 0000000016 00000 n 0000001569 00000 n 0000001713 00000 n 0000002384 00000 n 0000002533 00000 n 0000002991 00000 n 0000003549 00000 n 0000006535 00000 n 0000009532 00000 n 0000012496 00000 n 0000016085 00000 n 0000020369 00000 n 0000025520 00000 n 0000030843 00000 n 0000035353 00000 n 0000035465 ...
Amphenol All Sensors Products
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
2008 CANopen C304-e - Temposonics
PDO transmission type The default value for the PDO transmission type is asynchronous. This means that the sensor transmits its process data cyclic with a programmed cycle time. It is possible to set the PDO transmission type synchronous after receiving a SYNC message. Event timer/Cyclic timer The cycle time defines the the transmission period ...
C 091 A/B/D Series - Amphenol Sine
C 091 • Screw locking according to IEC 61076-2-106 • Metal locking ring • 2 - 8, 12 and 14 positions for crimp and solder • IP 40 • Internal strain relief
BNC Cable Jack RG-8 RG-213 RG-225 Bulkhead Rear Mount 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
SMA Straight Crimp Jack RG-316DS 50 Ohm | 132198 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
Reliable 2-Socket Connectors from IMI Sensors - PCB
Connection Type: Jack (female socket / recepticle) Coupling Thread: 5/8-24 female; Coupling Thread: 5/8-24 female; Add to cart for quote. Add to Cart Add this product to my product comparison. Digital Output. Cables and Connectors. Poly Jacket Cables. PTFE Jacket Cables. Armored Cables. High Temp Cables.
Amphenol GT Series Reverse Bayonet Coupling Connectors - Amphenol Aerospace
3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
UHF Straight Solder Plug RG-8 RG-213 RG-225 50 Ohm | 182116 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
Body-Worn Antennas BA 450/GPS - AMPHENOL PROCOM
Model Product No. BA 450/GPS/380-430: 140000608: Add to quote: BA 450/GPS/425-475: 140000613: Add to quote: BA 450/GPS/440-490: 140000607: Add to quote
FCI Basics - Modular Jack - Product Presentation - Amphenol CS
• The wide range of FCI Basics Modular Jacks solution includes horizontal or vertical type with 4, 6, 8,10 Positions, fully or selective loaded. • FCI Basics Modular Jack comes in through mount and surface mount (SMT), shielded or un-shielded, single port or multi ports.
Danmike DM 1010 - AMPHENOL PROCOM
Cartridge Type: Electret: Connection(s) Modular 8 plug and 3.5 mm jacks: Materials: ABS: Cable: 1-wire with 2 Modular 8 plugs: Dimensions: 30 x 50 x 50 mm / 1.18 x 1.97 x 1.97 in. Environmental; Operating temperature range-30 °C to +70 °C: Storage temperature range-40 °C to +80 °C: Ordering Designations. Model Product No. DM 1010:
SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 34:
HCA78-50JPL - 7/8" Air Dielectr - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...