Search Results for types of daggers
SMA Male Cable Connector, Lockwire Holes for RG-174 Cable - SV Microwave
Cable Type RG-174 : MIL-SPEC M39012 : Electrical Impedance 50 ohms : Frequency 12.4 GHz : Shielding Effectiveness ≥ -90 dB : Dielectric withstanding Voltage ...
880-960 / 1710-2170 MHz - amphenol-antennas.com
Type, Location Diplexed : 880-960/1710-2170 MHz 2 Connectors / 7/16-DIN Female / Long Neck / Bottom / Red & Blue Rings Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Shroud Material / Colour Outdoor Plastic / Grey RAL7035 Dimensions (Length x Width x Depth) 2688 x 253 x 147 mm 105.8 x 10.0 x 5.8 in
Danmike DM 8350 F - AMPHENOL PROCOM
Hereby Amphenol Procom declare that the product type DM 8350 F is in compliance with EU Directive 2014/30/EU and the UK Electromagnetic Compatibility 2016 (S.I. 2016 No. 1091). The full text of the Declaration of Conformity is available at:
Amphenol All Sensors Products | All Sensors
Pressure Type: Gage. Pressure Min: 0. Pressure Max: 30. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 3.3 VS. Honeywell PN: Supply Voltage: 3.3 VS. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About ...
ETV38999 Lightweight Composite Connector - Amphenol Aerospace | AP-93 ...
• Ground plane proprietary option available. Arrg. 9-5 is exclusively ground plane type. See page xx for further information on ground plane connectors. * Two size 16 contacts dedicated to fiber optics. Contact us for more information. † For RG180/U and RG195/U cables only. (Contact us for other cable application).
7-16 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Alias: 2FA1-NHSP-C01W1: Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
MINI-FAKRA TYPE A TO IP67 FAKRA CABLES - amphenolrf.com
Amphenol RF offers AUTOMATE Type A Mini -FAKRA quad-port jack to (4) IP67 jack breakout cables designed on low loss RG -174 cable. This assembly features automotive industry-standard snap-on interfaces on all ends with low engagement forces for secure mating and easy installation. This pre -configured assembly is well -
Connector Trends in Advanced Automobiles - Amphenol CS
The fusion of different types of sensors and systems to ensure the correct information on road conditions, vehicle performance conditions is getting to the vehicle will continue to spur technology development. Reliable, stable, efficient, high-speed compact connectors are the need of the hour to support advancements in ADAS. ...
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 120 Inches Z ...
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 120 Inches Z Key Code (3048 mm)
Handportable Antennas EFD 70/...-FME - AMPHENOL PROCOM
Sturdy, conical, flexible rubber antenna. Full-size, end-fed ½ λ antenna whip. High gain and efficient decoupling from the portable equipment.
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
829MA–6 and 829MB–6 Data Mountings - charlesindustries.com
4. Most repaired or replaced units will be returned within 30 or 45 days, depending on the product type and availability of repair parts. Repaired units are warranted for either 90 days from the date of repair or for the remaining unexpired portion of the original warranty, whichever is longer.
MMCX Straight Crimp Plug RG-316DS RD-316 50 Ohm
RF Connector MMCX Straight Crimp Plug RG-316DS RD-316 50 Ohm
2M Filters | 2M801 Dual-Start Acme Threads - Products | Amphenol Aerospace
Reduction in overall weight and space with the elimination of external filtering; Reduction in solder joints; Fewer components equals a cost-effective solution with increased reliability
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight Bulkhead 12G ...
HD-BNC Jack to HD-BNC Jack Adapter 75 Ohm Straight Bulkhead 12G Optimized
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
PwrBlade ULTRA® Connector System - Amphenol CS
receptacle types § For both co-planar applications and backplane : applications § Number and placement of power and signal contacts are configurable for customer needs § Design flexibility and choices for customers § Solder or press-fit tails § Termination flexibility PwrBlade ® ULTRA’s design offers an overall height
MAX NEXUS RANGER IN-LINE BREAK-AWAY PLUG
type contact (mm) wire gauge awg nx-a10yar-p03xjg0-0000 0 a - brown 03 solder cup 0.9mm 22 nx-a10yar-p09xcd0-0000 0 a - brown 09 solder cup 0.5mm 26 nx-a11yar-p08xfg0-0000 1 a - brown 08 solder cup 0.7mm 22 nx-a11yar-p14xcd0-0000 1 a - brown 14 solder cup 0.5mm 26 nx-a11yar-p16xcd0-0000 1 a - brown 16 solder cup 0.5mm 26 size l1 l2 l3 d1 af-a ...
T-Line Push-Pull Connectors - Amphenol Aerospace | MIL-DTL-38999 ...
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.