Search Results for types of embedded devices
Často kladené otázky | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
TOLERANCE - amphenol-sine.com
Sine Systems - www.sineco.com Amphenol CA0161A226XX012A1 1 1 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-ECOMATE 7 POS CIRCULAR MOLDED, STD, STRAIN RELIEF, MALE TO LEADS, 16AWG 6 7 YELLOW (16AWG) WHITE (16AWG) CA0161A226XX012 Part Number Length (Meters) CA0161A22601012 1 (3.28 FEET) CA0161A22602012 2 (6.56 FEET) CA0161A22603012 3 (9.84 ...
PS SERIES PSMBSPD36A265P500-X - Amphenol Socapex
Connector type: Positronic CBM3W3M75000S/AA or eq. Mating connector type: Positronic CBM3W3S0000S/AA (contact ordered separately) or eq. Pin # Function A1 AC Line A2 AC Neutral A3 AC GND DC Output & Control (Connector J3) Connector type: Positronic CBM9W4S75000S/AA or eq. Mating connector type: Positronic CBM9W4M2000S/AA or eq.
33500896345 - Amphenol Air LB
Relay sockets - ASNE type. ASNE relay sockets - ASNE0247 type; ASNE relay sockets - ASNE0250 type; ASNE relay sockets - ASNE0219 type; ASNE relay sockets - ASNE0249 type; ASNE relay sockets - ASNE0251 type; Relay sockets - NFC 93422 type. NFC 93422 relay sockets - Standard type; NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type
RP-BNC to BNC Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of RP-BNC to BNC Adapters designed for radio frequency applications. RP-BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Valprobe II - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
4C6U6VX065X12F wxyc5 - Amphenol Antenna Solutions
(4x) 696-960 | (6x) 1695-2700 | (6x) 3300-4200 MHz 4C6U6VX065X12F wxyc5 FIXED TILT 32-Port Panel Antenna 65° 48.0 in REV110524NA www.amphenol-antennas.com 4 of 21 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 086D50 Large-sledge Impulse Hammer w/force sensor & tips, 0 ... - PCB
sledgehammer. All sensors in this system are classified as ICP® (Integrated Circuit Piezoelectric), low impedance, voltage-mode sensors. Microelectronic, built-in amplifiers standardize sensitivities within a few percent of nominal value, which is adequate for most dynamic applications.
ATSeries Bulkhead - Amphenol Sine
The AT Series™ connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection. Connector housings are manufactured with a durable, UV resistant, thermoplastic material with dielectric/mechanical properties and environmentally RoHS compliant. The sealing system is comprised of front and
10114826-00005LF | 1.25mm Wire to board | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114826-00005LF.
Moisture Meters for Hardwood Floors | Flooring Installer’s Guide
A moisture content reading with a pin-type meter of the flooring itself. NWFA standards require testing "... a minimum of 40 boards for up to the first 1,000 square feet and an additional four readings per 100 square feet thereafter." A moisture content reading of the subflooring. For wood subfloors, you’ll use a pin-type meter.
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging AT60-204-12141-10 Pin Machined Size 12 25A 10-12AWG - - Nickel-Plated - -
RFM Power - Série RFM | Amphenol Socapex
Le connecteur RFM Power d'Amphenol Socapex est un connecteur de puissance modulaire, rackable et à montage flottant avec des contacts haute tension. Il est équipé de la technologie RADSOK(R) pour les contacts femelles 200 Amps, ce qui garantit une haute performance électrique.
Amphenol All Sensors Products
Package Type: SDXL. Pressure Type: Differential. Pressure Min:-2. Pressure Max: 2. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 12 VS. Honeywell PN: Supply Voltage: 12 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us hogar PRODUCTOS SOLUCIONES POR MERCADO
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
TPS10DE-694/3800 - Unequal Divider/Tapper
Product Type Unequal Divider/Tapper Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Connector Type 7-16 female Max. VSWR / Return Loss VSWR/dB 1.30/17.7 (1.3) Insertion Loss max. dB 0.5 Coupling Value dB 10.5 Coupling Flatness max. dB +1.0 / -2.0 Intermodulation ...
Low Noise, Twisted Pair Raw Cable - pcb.com
Cable Type Low Noise Center Conductor Shield Outer Jacket Cable OD Bend Radius Weight AWG inches (mm) lbs/ft Twisted Pair Yes 20 (19/32) SPC Single, ≥90% Red PTFE 0.19 (4.8) 10x OD 0.032 Twisted Pair Yes 20 (19/32) SPC Double, ≥90% Red PTFE 0.23 (5.8) 10x OD 0.053 Twisted Pair Yes 22 (19/34) SPC Single, ≥90% Red PTFE 0.19 (4.8) 10x OD 0. ...
Amphenol To Exhibit Offerings to Wireless Service Providers
WALLINGFORD, Conn. February 28, 2022 — Amphenol will be exhibiting at MWC in Barcelona, Spain, and bring together the creative forces of multiple business units to demonstrate innovative networking solutions for wireless service providers.
Website Registration - amphenol-ns.com
Confirmation of the planned Ship To and Ship Via in our system. For each order, you can also subcribe to receive email notifications for ship dates. You can enter your email address and any colleague's email addresses for notification. This is beneficial when you want to inform your team when product is arriving.