Search Results for types of embedded devices
Configurator Singles | Amphenol
Part # 342333: type: PL900RG-N Connector: Circuit Count: 15: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Model 350B44/NC ICP® Triaxial shock accelerometer, 1.0 mV/g, 5k ... - PCB
Such devices should only be wiped with a dampened cloth—never saturated or submerged. In the event that equipment becomes damaged or ceases to operate, our Application Engineers are here to support ... Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Through Hole Through Hole [6] All specifications are at room temperature unless ...
B RTS018DCG* A1 - Amphenol Sine
type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations ...
FAQ | Amphenol Socapex
뒤로 usb 키 및 연장기. 확장기; usb 키; 케이블 어셈블리
Model 118A07 | PCB Piezotronics
Model 118A07:Accepted by SAAMI, Ballistic shot shell pressure sensor, 15k psi, 0.28 pC/psi, 3/8-24 integral mtg
RTS718ND23S0332 Receptacle, Jam Nut, PC Tail, 23 Position, - Amphenol Sine
RTS718ND23S0332 Receptacle, Jam Nut, PC Tail, 23 Position, Female, Shell Size 18, Silicone Seal with Boardlock. Comparable to PN# UTS718D23S32
Model 357e90 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 831C | PCB Piezotronics
Model 831C:SoundAdvisor model 831C class 1 sound level meter without microphone or preamplifier
Model 039201-53102/B Rotary Torque Angle Transducer, w/Auto-ID ... - PCB
There are two basic types of rotary socket wrench torque transducers: one measures torque and angle of rotation, the other measures only torque. They are both supplied with an Auto-ID chip that can be used by data collectors provided by RS Technologies to simplify setup and calibration. Specifications Torque
Configurator Singles | Amphenol
Part # 320583: type: PL500SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
AT06-12SA-OMRDGRY 12 Position Overmolded Plug, Socket, Reduc
Contact Type (Pin/Socket): Socket; IP Rating: IP67 (in mated condition) Gender: Female; Housing Material: PA66 GF15; Color: Grey; Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 ...
MTC-HD – High Density MT Ferrules with 6 Insert Arrangements
The next generation of circular connectors with high-density MT ferrules is here: introducing the MTC-HD. Increasing the density for rugged environments including military aerospace, commercial aircraft, ground-based radar, or industrial applications.
Model 012E20 | PCB Piezotronics
Model 012E20:Low-cost, black coaxial cable (RG58/U), 20-ft, 2-socket enviro sealed splash proof boot to BNC plug
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
Operation Manual R-Series Powerlink 551657 RevA EN
• are familiar with the operation of the device and know the information required for correct operation provided in the product documentation. 2. Safety instructions 2.1 Intended use This product may be used only for the applications defined under item 1 and only in conjunction with the third-party devices and components
Model EX641B72 | PCB Piezotronics
Model EX641B72:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 2.0 in/sec RMS, 10 to 1k Hz, top exit, terminal block with conduit elbow
amphenol east asia ltd 7 e b taiping industrial ctr1 hong kong ...
Email: info@amphenol-aio.com Middle East: Amphenol Middle East Enterprises FZE Office C-37 PO Box 21107 Ajman Free Zone, UAE Tel: +9 716-7422494 Fax: +9 716-7422941 Email: jhussain@amphenol-industrial.com Asia: Amphenol Technology (Zhuhai) Co., Ltd. No. 63 Xing Han Road, San Zao Town Jin Wan District, Zhuhai City, China 519040 Tel: +86 756-3989760
Website Registration - amphenol-ns.com
Confirmation of the planned Ship To and Ship Via in our system. For each order, you can also subcribe to receive email notifications for ship dates. You can enter your email address and any colleague's email addresses for notification. This is beneficial when you want to inform your team when product is arriving.
1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm | 282137-75 - Amphenol RF
RF Connector 1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1694A, Belden 4694R, Belden 9248