Search Results for types of rigging
SFV7R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 7 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
SIMEG0128NSB - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 ...
Receptacle Standard Nut housing option 2 Modules Composite Standard ...
Receptacle Standard Nut housing option 2 Modules Composite Standard Without plating Polarization D Not mounted
main | 1-2 GA Power Lug 3/8" Stud - ecomm.gemeco.com
1-2 GA Power Lug 3/8" Stud. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
EBY Electro - 2250 Series - 0.250 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
01 preliminary 12/16 dal checked: approved: drawn: dal 12/08/16 dal 12/08/16 bnk 12/08/16 rohs compliant product data drawing material: body & screws: stainless steel
SCTE Alaska Chapter - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
EL3.5 Right angle Open THR type - anytek.com.tw
Product description: EL3.5 Right angle Open THR type: 3.5: 2P-24P: ELxx110B0000G: Please refer to the pdf file. The website drawing is for reference only.
Thermometrics Surface Mount Devices - amphenol-sensors.com
NTC Type SMD Thermometrics Surface Mount Devices 0.5 mm (0.02 in) typical 3.2 mm ±0.2 mm (0.126 in ±0.008 in) 1.6 mm ±0.2 mm (0.063 mm ±0.008 in) (0.05 in) 1.27 mm maximum Nickel barrier solder coated 3 sided wrap around EIA Style 1206 Amphenol Advanced Sensors. 2 Type NHQ Specification
Euronaval 2024 - Amphenol Socapex
Amphenol à Euronaval 2024 Amphenol est ravi d'annoncer sa participation à Euronaval 2024, le salon leader mondial de la défense navale et de la sécurité maritime. Rejoignez-nous du 4 au 7 novembre pour découvrir nos dernières avancées en matière de solutions de connectivité maritime. Chez Amphenol, nous comprenons l'importance critique d'une connectivité fiable et robuste dans les ...
Model S102B06 High frequency ICP® pressure sensor, 500 psi, 10 ... - PCB
follower type miniature electronics. (See “General Guide to ICP® Instrumentation,” G-0001, for a detailed description of the ICP® concept.) The Model 102A12 utilizes the same inner probe . design as the above two designs but in a 3/8. The figure above shows the components of the basic ICP ® probe, i.e. the piezoelectric element and the
Large Handle Cable Cutter - TPC Wire
144 Cable anagement Cable land Heat hrin ubing Inentor anagement torage Deloment railer Wire undling Cable leeing Cable ae ndustrial Cable Tools mphenol TPC ire Cable Canada eico tcire.com:WLJPÄJH[PVUZZ\IQLJ[[VJOHUNL -VYJVTWSL[LZWLJPÄJH[PVUZHUKH]HPSHIPSP[` HZR`V\Y(;7*:HSLZ9LWYLZLU[H[P]LVYJHSS
HIGH FREQUENCY INDUSTRIAL ICP® VELOCITY SENSOR - PCB
Model Number VO622B01 HIGH FREQUENCY INDUSTRIAL ICP® VELOCITY SENSOR Revision: B ECN #: 53241 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/in/sec 3,937 mV/m/sec [1] Measurement Range ± 50 in/sec ± 1.27 m/sec
検索結果|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
アンフェノールジャパン株式会社:航空宇宙・産業機器カンパニー ~航空宇宙・産業用および通信用コネクタ・ケーブルの ...
Class I Div 2 industrial accelerometer sensor, 100 mV/g, low profile
Hazardous area certified, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, low profile with side exit 2-pin MIL-C-5015-style connector, 1/4-28 thread captive mounting screw, certified for use in Class I Division 2 and Zone 2 hazardous locations
main | Nautic Alert | Cables
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
F:DWGCONNEXZ245.dwg Model (1) - amphenolrf.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 16 0000000016 00000 n 0000000785 00000 n 0000000861 00000 n 0000001043 00000 n 0000001127 00000 n 0000008296 00000 n 0000015354 00000 n 0000022510 00000 n 0000022544 00000 n 0000029925 00000 n 0000037316 00000 n 0000044503 00000 n 0000051592 00000 n 0000058506 00000 n 0000061175 00000 n 0000000616 00000 n trailer ]>> startxref 0 %%EOF 21 0 obj >stream ...
Drop Cable MC5, ANCHOR NMEA 2000®, 0.5m - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Voltage Compensated, Media Isolated, High Pressure Sensors
Type B: 2-013 per ISO 3601/1 Parameter Units Min. Typical Max. Notes Performance Parameters 500, 1,000, 3,000, & 35,000 psi (Note 1,8) Full Scale Output mV 99 100 101 2 Linearity%FSO 0.1–0.350.35 3 A Hysteresis and Repeatability%FSO0.01–0.050.05 Thermal Accuracy of Offset %FSO –1.0 0.2 1.0 4 ...