Search Results for types of rigging
Canada to procure up to 16 Boeing P-8A Poseidon aircraft
A U.S. Navy Boeing P-8 Poseidon [STOCK IMAGE]. Dec. 8, 2023 . Canada has signed a Foreign Military Sales Letter of Offer and Acceptance for up to 16 Boeing P-8A Poseidon maritime patrol and reconnaissance aircraft as part of the Canadian Multi-Mission Aircraft (CMMA) project.
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
AMC Jack to TNC Jack Adapter 50 Ohm Straight 2-Hole Flange
AMC Jack to TNC Jack Adapter 50 Ohm Straight 2-Hole Flange
BNC Switch Boxes | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Catalog - Amphenol Antenna Solutions
Connector type N-Female Lightning protection DC grounded Mec a ca C a ac e c Materials Boom, 45 mm dia. aluminium, Dipole elements protected by glassfibre shroud Dimensions (Length) 1860 mm 73.2 in Weight without bracket 4.5 kg 9.9 lbs ...
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole ... - Amphenol RF
RF Connector TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR ... - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
BNC Jack Bulkhead Front Mount | 112734-10 - Amphenol RF
BNC Jack Bulkhead Front Mount
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested. The T9602 is simple and ready to use without further calibration or temperature compensation. The T9602 provides linearized output signals in one
Centaur - Solder Tail - Products | Amphenol Aerospace
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
Model 2262B-2000 | PCB Piezotronics
Output Type: Voltage (MEMS) Voltage (MEMS) Full Scale g: 2000 g : 19620 m/sec 2: Max Frequency (±5%) 3000 Hz : 3000 Hz : Damping: Yes : Yes : Number of Axis: 1 : 1 * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Drawing
Charged up: The Promises and Challenges of Electrifying Everything
The Internet of Things (IoT) refers to the interconnection of physical devices, vehicles, appliances, and other objects embedded with electronics, sensors, software, and network connectivity, which allows them to collect and exchange data.
CELLFLEX RF Feeder Cable - 7/8" - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Top Things to Consider for Energy Storage Solutions Connectors
Battery Storage System is at the heart of the ESS. Amphenol has Busbar connectors and cables as well as Input Output solutions going into 48V / 1000V / 1500V Lithium ion battery racks. Our BarKlip ® connectors offer the smallest 150A+ ESS solution in the market with a high current rating of up to 160A /200 /300A per contact @ 30°C T-Rise. With a wire range of 8AWG-0AWG, these connectors ...
44724 Morley Drive Clinton Township, MI 48036 - Amphenol Sine
type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations.
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 24 inches ...
SMB Right Angle Plug to SMB Right Angle Plug RG-316 50 Ohm 24 inches (610 mm)
RNJ -Rack & Panel Blind Mate Connectors Product video
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 H Key Code
TNC Straight Crimp Jack Belden 1855A Bulkhead Rear Mount 75 Ohm
Alias: T6421B1-ND3G-8218-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1855A, Belden 4855R, Belden 4855P: Contact Finish: Gold