Search Results for types of rigging
Amphenol Aerospace
Created Date: 12/6/2000 3:02:58 PM
www.pcb.com
Created Date: 11/26/2007 4:39:17 PM
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
xlrnet d type cat5e rjx8fd5tb feedthrough adaptor a3 customer drawing 55010961-000 refer specification 1 p.m p.m 06/03/14 06/03/14 0.5 0.1 0.05 rev 1 x.x ± specifications: 1. materials: - plastic insert & housing: high temperature thermoplastic flammability rating ul94v-0 dsm stanyl, 30% black - front metal shell: zinc alloy zamak 3, nickel ...
NTC Type SA - amphenol-sensors.com
NTC Type SA Interchangeable Thermistors Interchangeable thermistor with bare lead-wires. Features • Low cost solid state sensor • Standard ±1°C accuracy from 0°C to 120°C • High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength
NTC Type NDL - amphenol-sensors.com
NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600
www.sgxsensortech.com
www.sgxsensortech.com
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Contact Amphenol Antennas
Get access to global contact information for Amphenol Antennas, including an information request form for sales or general inquiries.
NTC Type NK - amphenol-sensors.com
NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Description A range of NTC chip thermistors with tin coated steel wires and epoxy resin coating. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code
CABLES Revision: A - pcb.com
Connection Type 9-socket 9-socket Connection Type Jack (female socket / recepticle) Jack (female socket / recepticle) Coupling Method Threaded Threaded Environmental Temperature Range -31 to 275 °F -35 to 135 °C Physical ROHS Compliant Yes Yes Size (OD x Length) 0.45 in x 1.0 in 11 mm x 25 mm Weight 0.34 oz 9.6 gm
Generic Cover - Amphenol Antenna Solutions
Generic Cover - Amphenol Antenna Solutions
Amphenol RF
We would like to show you a description here but the site won’t allow us.
Amphenol Divisions | Aerospace, Connex, Canada, Backplane
Amphenol Corporation is one of the largest manufacturers of interconnect products in the world. View all our divisions.
Introduction to Electrochemical (EC) Gas Sensors - SGX Sensortech
is, in effect, a type of fuel cell. Reactions occur on two electrodes which when combined together produce the sensing process. These electrodes comprise small discs of porous PTFE onto which is deposited a thin layer of a catalytic metal.
Technical Specifications - marport.com
Uplink frequency 30 to 60 kHz Range to vessel up to 2500 m* Sounder broadband frequency Configurable between 120-210 kHz Sounder range V1/V2 5 to 80 m - V3 5 to 160 m Data update rate Depth: 1-8 sec. ...
NTC Type NDM - amphenol-sensors.com
Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600
ARCH 3D Drawing Gen 2 - Amphenol Fiber Systems International (AFSI)
ARCH 3D Drawing Gen 2 - Amphenol Fiber Systems International (AFSI)
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.