Search Results for united states air force number
SMPM Female Connector, Swept R/A for .085 Cable - SV Microwave
The SMPM Female Connector, Swept R/A for .085 Cable 3222-40005 offered by SV Microwave. Check out the much-needed specifications here!
LEGAL INFORMATION - Airmar
All prices are in United States Dollars. Prices for Products shall be the then current price for such Products in effect at the time of Airmar's written acknowledgment of an order. ... value added, occupational, import duties, or similar taxes or tariffs now in force or enacted in the future (collectively, the “Additional Charges”) and ...
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
SMP Female Connector for .047 Cable 1221-4010 | SV Microwave
A well-engineered SMP Female Connector for .047 Cable 1221-4010 is offered by the leader of the industry. Take a look at its performing conditions.
Ethernet Switches | Products | Amphenol Aerospace
Robust Ethernet Switch Solutions with Unmatched Versatility . Our rapidly expanding line of gigabit Ethernet Switches comes in multiple form factors ‒ 3U and 6U VPX with up to 156 ports, 32-port Ethernet 10G Switches, all the way up to a rugged liquid-cooled 432-port mega switch box option.
Air Force conducts second aerial-launched hypersonic missile test
A Boeing B-52H Stratofortress heavy bomber conducting a missed approach on June 12, 2014 at RAF Fairford, Gloucestershire, UK. [STOCK IMAGE] The U.S. Air Force announced it carried out a test launch of its hypersonic AGM-183A Air-Launched Rapid Response Weapon (ARRW) on March 13, the second test launch of the branch’s prototype air-launched hypersonic missile.
SMPS Female QB to SMA Male 6" Cable Assembly for .047 Cable
Attribute name Attribute value; RF Series SMPS : Gender Jack (Female)
BarKlip BK150 Connector | Power Solutions | Amphenol
The BarKlip ® BK150, a power solution busbar connector, features 10 independent points of contact with low resistance and high reliability.
Surface | PCB Piezotronics
Model Number: 130B40 : Add to Cart: Price: $1,090.00 USD: Performance: Frequency Response Characteristic: Pressure: Frequency Response (+/-1dB) 100 to 3000 Hz
SMPM Female Cable Removal Tool 500-32-010 - SV Microwave
Discover SV's SMPM Female Cable Removal Tool 500-32-010. The removal tool is now available through our suppliers. Check out the product's technical specifications here!
SMPS Male PCB Surface Mount Connector, FD - SV Microwave
The SMPS Male PCB Surface Mount Connector, FD 3811-40022 offered by the greatest leader of the RF/Microwave industry. Explore the full product here!
SMPM Male PCB Edge Launch Connector, FD - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
nsa8420-9 | Amphenol Global Search | Amphenol
1400 9.08 2.77 0.80 1500 9.45 2.88 0.77 1700 10.20 3.09 0.71 1800 10.50 3.20 0.69 2000 11.20 3.40 0.65 2100 11.50 3.50 0.63 PRODUCT DATASHEET ICA12-50JPL 1/2" ClearFill®Line Plenum-Rated Air-Dielectric Coaxial Cable for In-Building Applications ICA12-50JPL REV : V REV DATE : 31 Jan 2024 www.rfstechnologies.com
SMP Male PCB Surface Mount Connector (Reflow Stable), FD
SV Microwave proudly presents the SMP Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 1211-40162. The product is now available in stock, check out now!
SMP Female Connector for .085 Cable 1221-4009 - SV Microwave
Check out the SMP Female Connector for .085 Cable 1221-4009 P/N: 1221-4009 offered by SV engineers. It can meet your all RF needs, explore now!
SwitchBlox Rugged | Super Small Form Switches | Integrated Solutions ...
SwitchBlox Rugged is a rugged form factor 5 port 10/100Mbps (10BASE-T/100BASE-TX) Layer 2 unmanaged and managed ethernet switch. It has a non-blocking fabric meaning that 100Mbps speed can be achieved simultaneously on all ports.
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
The SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 3211-20033. Check out how this Glass Seal can work in various environments.
"The Croc" 6U VPX Dev Chassis - Amphenol Aerospace
It enables shortened design cycles for faster time to deployment. The Croc allows fast backplane replacement and fast conversion between air and conduction cooled slot inserts. The open frame design includes backplane, power supply, fan cooling and rear transition slots in support of a variety of test functions.
Threaded SMPM Male PCB Thru-Hole Connector, SB
The Threaded SMPM Male PCB Thru-Hole Connector, SB 3211-60298 is available through our distributors. Choose your favourite distributor of SV!