Search Results for united states air force number
SMP Female Cable Removal Tool 500-12-019 - SV Microwave
SV Microwave offers SMP Female Cable Removal Tool 500-12-019 which is available through various distributors. Check this out now!
SMP Female Connector for .047 Cable 1221-4010 | SV Microwave
A well-engineered SMP Female Connector for .047 Cable 1221-4010 is offered by the leader of the industry. Take a look at its performing conditions.
Contact - Halo Technology
Halo Technology, a global leader in the fiber optics industry, is shaping the future with compatible optical transceiver technology - a building block of the modern world's network connectivity.
Model 480D06-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMP Female Connector, Swept R/A for .047 Cable - SV Microwave
SV Microwave offers the SMP Female Connector, Swept R/A for .047 Cable 1222-4004. It has great mechanical specifications with high-performing capability.
Connectors | Products - Amphenol
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
DDR4 Memory Module Sockets | Storage and Server Systems - Amphenol
DDR4 vertical DIMM sockets provide 288 contacts on 0.85mm pitch and are designed to accept DDR4 memory modules that conform to JEDEC MO-309. The sockets facilitate convenient memory expansion in servers, workstations, desktop PCs, and embedded application
SMP Male PCB Edge Launch Connector, SB - SV Microwave
The SMP Male PCB Edge Launch Connector, SB 1211-66139 from SV engineers. Check out the product availability and distributor details.
SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD - SV Microwave
Survive solder reflow with SV Microwave's SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD P/N: 9311-20021. Explore the product details now!
SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD
The SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD 3211-60308 offered by SV Microwave. Explore the product's top features and enhance your RF Connection.
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
BMA Female PCB Edge Launch Connector 1785-0003 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Model 352C68-SU | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMPM Female Termination (1/2 Watt) 8032-4018 - SV Microwave
The SMPM Female Termination (1/2 Watt) 8032-4018 was designed and developed by SV Microwave. Explore the product information here!
SMP Male PCB Thru-Hole Connector, SB - SV Microwave
Check out the SMP Male PCB Thru-Hole Connector, SB P/N: 1211-40167 specifications at SV Microwave. Get the products through our suppliers.
SMPM Male PCB Edge Launch Connector, SB - SV Microwave
SV Microwave proudly presents the SMPM Male PCB Edge Launch Connector, SB 3211-60035. The CAD and CST models are available to learn the product.
SMPS Pin D38999 Contact (Size 16) for .047 Cable
SV Microwave offers the SMPS Pin D38999 Contact (Size 16) for .047 Cable 9921-40001. Explore the detailed product information here!
Model 078AY010CA | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMP Male PCB Thru-Hole Connector, R/A, FD - SV Microwave
Number of Ports Single ... Insertion Force - SB 3.0 lbs : Mating Cycles - FD 100 : Insertion Force - LD 5.0 lbs : Insertion Force - FD 7.0 lbs ... Comm. Air; Commercial; UAV; Automotive;
Introduction to MEMS Accelerometers | PCB Piezotronics
The mass is suspended on flexures that are attached to a ring frame. This configuration forms two air gap capacitors between the proof mass and upper and lower plates. As the proof mass moves when acceleration is applied, one air gap decreases and the other gap increases creating a change in capacitance proportional to acceleration.