Search Results for united states air force number
Single-Channel 1000Base-T to SGMII Ethernet Converter
Amphenol’s 1000BASE-T to SGMII Ethernet Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a quadraxial cable, It has one port of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet Standards and Specifications.
SMPM Female QB Connector for .047 Cable - SV Microwave
The SMPM Female QB Connector for .047 Cable 3221-60003 is now available at SV Microwave. Access the design resources CAD Model, Datasheet and App Note.
Amphenol Sensors - Amphenol Sensors
The Most Diverse Sensor Portfolio 0 Measurands Learn More 0 Industries Learn More 0 Brands Learn More Pressure & Temp Commercial Fishing Solutions Gas & Moisture Level & Quality Moisture PEPS Position Pressure Telemetry Temperature Thermal Validation TPMS Ultrasonic Vibration Sensor Solutions by Market Electrification Medical Indoor Air Quality HVACR Process Control Automotive Military Heavy […]
Installation of vibration sensors - Wilcoxon Sensing Technologies
terms of inches per second (ips) in the United States, or mm/sec on the SI systems. Velocity readings are generally recommended for measurements in the 100 to 30,000 CPM (1.7 to 500 Hz) frequency band. AC coupling and the DC bias voltage The sensor output is an AC signal proportional to the vibration applied. This AC signal is
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD - SV Microwave
SV Microwave presents the SMP Male PCB Edge Launch Connector (Pre-Tinned), FD 1211-60211 with high-performing capabilities. Check out the product info.
LRM - Line Replaceable Module | Mother Board / Daughter Board ...
The utilization of Brush contacts with low mating force, ESD shields for Level II Maintenance and lateral float for ultimate cold wall heat dissipation make this board-to-board mating scheme the best solution for ruggedized chassis. ... Performance Specifications Materials List Part Number Guide Component Breakout Brush Contact Technology ...
Model 112A03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD
SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here!
About - All Sensors
Amphenol All Sensors Corporation is an industry leader in the design and manufacturing of highly accurate ultra-low pressure sensors.
SMP Male PCB Edge Launch Connector, CM - SV Microwave
SV Microwave proudly present the SMP Male PCB Edge Launch Connector, CM 1211-66175. The connector is available in the SMP series, check out now!
AC4306 Series T1/ISDN Apparatus Cases - charlesindustries.com
Printed in United States of America. ... Air-core or filled cables 1.5 Equipment Models The AC4306 series is available in many different models, as described in Table 1 and Figure 10 through ... number for the AC4306-01 can be “AC4306-01-XEAC”, where: X - (the first letter) represents the dome type (standard metal for the 4300 series) ...
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
SMP Female to SMA Female Adapter 1112-4018 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMP Male PCB Surface Mount Connector (Glass Seal), SB - SV Microwave
EU RoHS Directive 2011/65/EU Compliant . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Model 603C01-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMP Female Snap-In Connector for .085 Cable - SV Microwave
SV Microwave presents the SMP Female Snap-In Connector for .085 Cable 1204-6000 for top-quality performance in various environments.
Humboldt Male PCB Surface Mount Connector, 4 Port
Check out the highly performable Humboldt Male PCB Surface Mount Connector, 4 Port, H14S-0001. Explore the detailed product specifications.
SMP Male PCB Edge Launch Connector, 4 Port, FD - SV Microwave
Elevate your RF connection with SMP Male PCB Edge Launch Connector, 4 Port, FD 9311-60038. Meet the product's technical specifications here!
Model 377b01 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Configurator - Amphenol Aerospace
MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x Rack and Panel Connector ... This part number is ready-to-order, making the entire order process effortless and efficient. Efficient and Timesaving. By providing an easy-to-use interface, direct access to detailed 2D drawings and 3D models, and instantaneous part number generation, we ...