Search Results for united states air force number
SMP Male Bulkhead Connector for .047 Cable, FD - SV Microwave
SV proudly present the SMP Male Bulkhead Connector for .047 Cable, FD SF1211-6058. Explore this detailed features and specification here!
SMP Female Connector, R/A for .047 Cable - SV Microwave
Meet the real SMP Female Connector, R/A for .047 Cable 1213-4007 from SV Microwave. It has the greatest mechanical specifications to meet your RF needs.
Model 136A | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMP Male to SMA Female Bulkhead Sealed Adapter, FD
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Model J353B34 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Accelerometers for Health & Usage Monitoring Systems (HUMS) - PCB
Health and Usage Monitoring Systems (HUMS) used for Condition Based Maintenance (CBM) programs are an effective predictive maintenance strategy for helicopter gearboxes and drive train, gas turbine engines and some fixed wing aircraft.
Model 7284A-2K-120 | PCB Piezotronics
Model 7284A-2K-120:Accelerometer, PR, 2000 g, triaxial, damped, screw mount, 10 ft low noise cable, 5V excitation
Model M109C12 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
D38999 Series III Hermetic Connectors - Amphenol Aerospace
MIL-DTL-55302 Low Mating Force Connectors ... Hermetic- air leakage tested to 1x10-7 cc/sec helium; EMI Shielding: Solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB minimum at 10 GHz ... Part Number. Min Qty. Max Qty. Target Price. Delivery ...
SMP Female Connector, R/A for .047 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMP Male PCB Surface Mount Connector, R/A, SB - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMP Male Bulkhead Connector for .085 Cable, FD - SV Microwave
SV engineers designed and manufactured the SMP Male Bulkhead Connector for .085 Cable, FD SF1211-6061. Place your order with our distributors!
Model SOFTWARE | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
SMPM Male PCB Edge Launch Connector, 8 Port, FD
SV Microwave has released the SMPM Male PCB Edge Launch Connector, 8 Port, FD 3211-60181 with a gold finish. Explore the detailed specifications here!
Air-Tight Lightweight Hermetic | Hermetically Sealed | Circular ...
With Amphenol's new Air-Tight Lightweight Hermetic connectors, there’s no longer a need to sacrifice weight to provide a high-quality hermetic seal and operating temperatures. Utilizing high-performance materials, these hermetically sealed connectors will meet a leak rate of 1x10-7cc helium per second and maintain an operating temperature of ...
SMPM Male PCB Surface Mount Connector, 2 Port, SB
Elevate your RF performance with SV Microwave's SMPM Male PCB Surface Mount Connector, 2 Port, SB 9311-00037. Explore the product details now!
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
Designed for use in soldier-worn tactical equipment deployed by the United States military, these connectors were built to perform. ... and customizable separation forces, there’s no place on land, sea, and air 2M804 can’t go. Features & Benefits: Push-pull coupling; ... Number of Contacts: Weight % Weight Savings: Weight % Weight Savings ...
Model ser-831c-01-p | PCB Piezotronics
Parts for 831C main circuit board (A831.11) replacement. Installation and calibration not included. Provide meter serial number when ordering.
HAND TORQUE WRENCH - PCB
Model Number 027137-04051 HAND TORQUE WRENCH Revision: E ECN #: 53170 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 50 lbf-ft 68 Nm Sensitivity(output at rated capacity)
Model 352C34/ACS-4 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840