Search Results for usb tipo b
10159872-00011LF | USB Type C | Amphenol
USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
Rugged USB-C - Amphenol PCDAmphenol PCD
Products > Rugged Network Solutions > Rugged USB > Rugged Video Display > Rugged USB-C. USB3CFTV. Contact: Lino D’Andreti Field Application Engineer 508-932-2456 rugged_solutions@amphenolpcd.com. Len Noy Product Specialist 508-454-7919 rugged_solutions@amphenolpcd.com. Contact Us. Contact Us to Learn More. Your Name (Required)
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Reversible USB Type C connectors for Modern Consumer Applications
However, the USB Type C connectors are not backward compatible with the earlier versions. Features of USB Type C. The speed and performance of a USB connector are not only determined by its form factor types, but also the interface versions. USB type C with interface 2.0 may deliver a lower speed when compared to USB Type C 3.0 SuperSpeed ...
Search Results for supervisor de ti mauser do brasil salario
El conector Socapex USB3CFTV de Amphenol es una solución de vanguardia para la transmisión de datos en entornos difíciles. Con su acoplamiento de rosca y el tipo MIL-DTL-38999 serie III, este conector está diseñado para soportar condiciones extremas, por lo que es ideal para aplicaciones como la comunicación en el campo de batalla, vehículos en tierra, aviónica militar y uso general en ...
USB 3.2 Gen 1 Type A | Input Output Connectors | Amphenol
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Over 10X performance increase over USB 2.0; Backward compatible with USB 2.0; High-speed 5Gb/s transmission
73725-0110BLF | USB 2.0 | Amphenol
Contact us today for more details of USB 2.0, part number 73725-0110BLF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
LUSB (Lockable USB) Connector | Input Output Connectors - Amphenol
LOCKABLE AND HIGHLY RELIABLE RUGGED USB SOLUTION Amphenol's LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. LUSB series is offered in USB 2.0 and USB 3.0 connector interface; Locking latch locks USB connector in position
Micro USB 2.0 Connectors - Amphenol CS
Micro USB 2.0 B Receptacle STD, SMT Micro-USB A/B Receptacle STD: 10104111-0001LF. Micro USB 2.0 B Receptacle STD, SMT: 10118192-0001LF. Micro USB 2.0 B Receptacle STD, 2 DIP Legs: 10118193-0001LF. Micro USB 2.0 B Receptacle STD, 4 DIP Legs: 10118194-0001LF. Title: Micro USB 2.0 Connectors
USB 2.0 Type C (Lite version) - Amphenol
The Lite version of 16pin USB 2.0 Type C connectors come with, top and middle mount options. These connectors can deliver a speed performance of 480Mb/s, with a current rating of 5A, and power rating up to 100W. It is ideal for consumer applications such
Model 485B36 | PCB Piezotronics (es)
Model 485B36:2-channel, USB-powered, ICP® signal conditioner, unity gain (es) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ... Tipo S; Fuerza de pedaleo; Torque Transducers; Martillos de impacto; Kits de agitadores electrodinámicos. Agitadores electrodinámicos en ...
USB 2.0 Connector | FCI Basics | Input Output Connectors | Amphenol
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. These are ideal for connecting removable storage devices into automotive multimedia systems, consumer, datacom, and industrial applications. FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. ...
Temposonics® R-Series RH Position Sensors
USB Programmer . Profibus Document Part No. Revision Language Download Data Sheet 551796 A EN Operation Manual EN Profibus 24 V Filterbox EN Profibus GSD Disk EB342-0101 Profibus GSD Disk P101, P102, P105 Profibus GSD Disk P103 ...
10151348-00011LF | USB Type C | Amphenol
USB 3.1 GEN 2 Type C Connector, Input Output Connector, CABLE PLUG. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
Model M353B18 | PCB Piezotronics (es)
Model M353B18:Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-32 top conn., M3 x 0.50 integral stud (es)
CONEC connectors by CONEC
The broad portfolio includes RJ45, USB/Mini USB and Fibre Optic LC Duplex connectors in plastic, metalized plastic or full metal. Hybrid Connectors. Saving costs and installation space in interface wiring by using intelligent hybrid connector technology. For conventional wiring of motors, servo-drives or linear units/drives, time and costs for ...
Model 086B01-SU | PCB Piezotronics (pt)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
UE27AE54100 | USB 2.0 CONN (Type A and B) | Amphenol
Contact us today for more details of USB 2.0 CONN (Type A and B) Part Number, UE27AE54100. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Combined Charging System Type 2 - CCS2 - Amphenol PCD
Description: The CCS2, or Combo 2, which is the plug Europe (and other regions) use, features a Type 2 connector and two DC contacts. (IEC 61851/62196) The main advantage of theType 2 connector is that it can supply three-phase AC current, thus increasing the power capability.
Product Selector & 3D files for connectors - Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors