Search Results for usb tipo b
GSB11121KEU | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type A, Receptacle, Vertical, 4 Pins, Shell with Nickel Plating, 30μin Gold, Dip 2.7mm, Black Housing, Tray Packaging. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I. China RoHS: Compliant with Exemption 7.1.
GSB343K331HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
Micro USB 3.2, Type Micro B, Receptacle, Right Angle SMT, 10 Pins, Shell Dip with Nickel Plating, 30μin Gold, Dip 1.4mm, Black Housing, Tape and Reel Packaging
GSB24121REU | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type B, Receptacle, Right Angle SMT, 4 Pins, Shell with Nickel Plating, 30μin Gold, Black High Temperature Housing, Tape and Reel Packaging
GSB311A41EU | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle Reverse, 9 Pins, Shell Forklock with Nickel Plating, 30μin Gold, Dip 2mm, Blue High Temperature Housing, Tape and Reel Packaging
GSB4116342HR | USB 3.2 CONN GEN2 (Type A, B, Micro) | Amphenol
Contact us today for more details of USB 3.2 CONN GEN2 (Type A, B, Micro).Part number GSB4116342HR JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
GSB4116341HR | USB 3.2 CONN GEN2 (Type A, B, Micro) | Amphenol
USB 3.2 GEN2, Type A, Upright Reverse, 9 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 1,9mm, Blue High Temperature Housing, Tray Packaging
USB 3.2 CONN GEN1 (Type A, B, Micro)
Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB31113495H4HR JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
GSB12121RSKHR | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type A, Receptacle, Right Angle, 4 Pins, Shell with Nickel Plating, 30μin Gold, Dip 2.6mm, Black Housing, Tray Packaging. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I. China RoHS: Compliant with Exemption 7.1.
Model 485B36 | PCB Piezotronics (es)
Model 485B36:2-channel, USB-powered, ICP® signal conditioner, unity gain (es) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ... Tipo S; Fuerza de pedaleo; Torque Transducers; Martillos de impacto; Kits de agitadores electrodinámicos. Agitadores electrodinámicos en ...
GMCB05B23124H1EU | Micro USB 2.0 (Type AB and B) | Amphenol
Contact us today for more details of Micro USB - Micro USB 2.0 Part Number, GMCB05B23124H1EU. GMCB05B23124H1EU | Micro USB 2.0 (Type AB and B) | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
GMSB0522102Y1EU | Mini USB 2.0 (Type AB and B) | Amphenol
Mini USB 2.0 Type B Receptacle, Right Angle, Shell Tin Plating, Terminal Tail Length 4.0mm,Tube Packaging
GSB19111KHR | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type A, Receptacle, Upright, 4 Pins, Shell Kink with Nickel Plating, Gold Flash, Dip 2.4mm, Black High Temperature Housing, Tray Packaging
GSB3115371F1HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked Sink, 9.91mm Height, 18 Pins, Shell Without Flange(T/B), Shell with Nickel Plating, Shell Dip Pitch 15.6mm, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
GSB11111ALFHR | USB2.0 CONN (TYPE A AND B) | Amphenol
Amphenol is one of the leading manufacturers of USB2.0 CONN (TYPE A AND B), Contact us today for more details,Part number GSB11111ALFHR ... USB. Server & Storage System. Card Edge. Memory Module. Solid State Drive (SSD) Storage. FFC/FPC. PCIe. Automotive. Battery Connectors. Contacts. Fan Connectors. Filter. IC Socket.
UE27AE5410H | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0, Type A, Receptacle, Vertical, 4 Pins, Shell Kink with Nickel Plating, 30μin Gold, Black High Temperature Housing,
GSB31212CCHR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
Contact us today for more details of USB 3.2 CONN GEN1 (Type A, B, Micro).Part number GSB31212CCHR JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
GSB3211311WEU | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type B, Receptacle, Upright Reverse, 9 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 2.8mm, Blue Housing, Tray Packaging
Amphenol CS-USBAB00000-002 Molded USB 2.0 Cable - Type A-B 2m
Buy 2m Amphenol CS-USBAB00000-002 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
GMCB05B11124H1EU | Micro USB 2.0 (Type AB and B) | Amphenol
Contact us today for more details of Micro USB - Micro USB 2.0 Part Number, GMCB05B11124H1EU. GMCB05B11124H1EU | Micro USB 2.0 (Type AB and B) | Amphenol Amphenol is one of the leading manufacturers of Input Output Connectors.
RJF TV Cat5e, Cat6, Cat6A - Conectores Ethernet, USB y de pantalla ...
Mecanismo de acoplamiento de rosca Tri Start (tipo MIL-DTL-38999 serie III) con dispositivo antidesacoplamiento - Tamaño de casquillo 19; Robustas carcasas metálicas; Retención del cable RJ45 en el enchufe: 100 N en el eje; Ciclos de acoplamiento: 500 min; Compatible con diámetros de cable de 6 mm a 13 mm; para diámetros inferiores ...