Search Results for very low temperature rtv
Spanner Nut | 034-11006-NA - Amphenol RF
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. SMB Lockwasher 903-10409-1. Hex Nut 172-HEXNUT. Hex Nut 031-10494-SA. Lockwasher 132-WASH-GLD. Hex Nut 031-10496-NA. Lockwasher 000-83989-SA. Precision APC 7 Coupling Nut 131-91057.
Bottom Calculator - Airmar
WeatherStationWX.com. © 2025 AIRMAR Technology Corporation | All Rights Reserved.
Mobile Devices | Markets - Amphenol
The contact pads connect with low resistance over the product's lifetime for use in sensitive connections of antennas, microphones, and carbon PCBs. They are available in a wide variety of shapes and sizes. Thickness: scalable ≥ 0.1 mm.
ARACON Braided EMI Shields - アンフェノールジャパン株式会社
• Operating temperature shall be -110 ºC to +150 ºC • Thermal shock per MIL-STD-202, Method 107, Test Condition B-2. • Shall exhibit less than 1% Total Mass Loss (TML) and 0.1% Collected Volatile Condensable Materials (CVCM) when tested per ASTM E-595. Water vapor recovered (VMR) is considered when performing calculations.
Model 691C46 | PCB Piezotronics
Model 691C46:Switch box with switched & continuous outputs, 20" x 16" x 10" NEMA 4X (IP66) fiberglass enclosure, 48 channels, terminal s
Sturdy, 5 dBd, Omnidirectional Base Station Antenna for the TETRA Bands
The antenna element is sealed in a high-quality, conical glass fibre tube with low wind-load, which will ensure performance undisturbed in all climates. To substantially reduce noise caused by atmospherical discharges, all metal parts in the antenna are DC-grounded. Consequently, the antenna shows a DC-short across the coaxial cable.
HIGH PERFORMANCE OMEGA CLAMPS - アンフェノールジャパン ...
Temperature Limits: Operating temperature: -65°F to 350°F (-54°C to +107°C) Excursions: Up to 500°F Flammability: UL94, VO; FAR25.853 Engineered for lean manufacturing, the high performance Omega Clamps were developed to replace and out perform traditional P-Clamps and Saddle Clamps. Featuring an overmold silicone
Telaire T67XX CO2 Sensor Module - Amphenol
The use of low temperature solder is also recommended. It is recommended to handle the sensor by the edges of the PCBA. Extra stress applied to the PCB or the ... Operating Temperature: -10°C to 60°C (14°F to 140°F) 0 to 95% RH, non-condensing Storage Temperature: -30°C to 70°C (-22°F to 158°F) ABSOLUTE MAXIMUM RATINGS
0403 | Amphenol Global Search | Amphenol
Amphenol’s MIL-DTL-55302 Low Mating Force rectangular connector series is one of the highest performing boardconnectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service ...
BNC Plug to SMA Jack Adapter 50 Ohm Straight | 242103 - Amphenol RF
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. SMA Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead IP67 ARC 901-10384.
Amphenol TPC Wire & Cable Blog | Environments
Check out our handy-dandy guide for matching the right reeling cable to your crane application - simply scroll for the low-res embedded images or click to download the high-res .pdf. Then, read on to solve your biggest challenge related to a more elusive type of reeling cable.
925-196j-51pt | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c. FEATURES / BENEFITS. •4 ports / 2 cross pol systems in low band (690-960MHz) • 4 ports / 2 cross pol systems in high band (1695-2690MHz) • Supports 4x4 MIMO in low band and high band • Integrated and field replaceable SRET • Optional with Site Sharing feature (Model name Suffix -C-I20S, -A-I20S ...
Autofunkantennen ML 1-ZR/160/BBMU/... - amphenolprocom.com
Montage: 21 mm Ø Bohrung (Für Dachstärke von 2 mm bis zu 7.5 mm muß die Bohrung Ø22 mm Durchmesser sein)
6-Port Antenna
Lightweight TwinLine™ platform and low windload MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10). Our patented RET module to control all tilt angles, fully inserted inside the antenna (fi eld replaceable) 5964300 5964300G 5964300Dx
MCX Straight PCB Jack Through Hole 50 Ohm | 919-432J-51S - Amphenol RF
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. MCX Straight PCB Jack Surface ...
LTE Ready - Amphenol Antenna Solutions
Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU 1 pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes ELECTRICAL DOWNTILT ...
00117425200 - Amphenol Air LB
Ground modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for grounding applications, these modules can be screwed directly on the structure. They are available for 10 or 12 contacts size 20, male or female contacts, with or without components
P3-BBUU4L26-N0 - Amphenol Antenna Solutions
• 4 ports / 2 cross pol systems in low band (694-960 MHz) • 4 ports / 2 cross pol systems in high band (1427-2690 MHz) • 8 ports / 4 cross pol systems in high band (1695-2690 MHz) • Supports 4x4 MIMO • Integrated and field replaceable SRET • ACU HW version: HRL200608H1.00 • Compliant with AISG v2.0 and 3GPP
npc-410-005-a-3-s | Amphenol Global Search | Amphenol
Airmar’s low profile Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The SS75M delivers up to 50 kHz of total bandwidth in just one installation. With a range of 80 to 130 kHz, it shows amazing bottom detail in shallow and medium depths down to 274 m (900').
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
Alias: T1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258