Search Results for very low temperature rtv
Model 691A84 18 Channel (6 Triax) Rotary Triax Switch Box ... - PCB
cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment
00111820202 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 ...
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
GPS/GSM Multiband Low Profile Mobile Antenna - PCTEL
Designed for permanent roof top vehicular installations, this low-profile multiband GPS antenna provides omnidirectional coverage of GSM frequencies plus GPS L1 vehicle tracking support. Ideal for applications requiring voice coverage and GPS tracking to improve operational efficiencies.
MODAL IMPACT HAMMERS - PCB
Calibration Certificate; 018G10 Cable. 081B05 10-32 Mounting Stud; 081B05 10-32 Mounting Stud. 080A109 Petro Wax; 084A06 Extender Mass. 084A08 Extender Mass
BNC Plug to N-Type Plug Adapter 50 Ohm Straight | 242122
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Plug to BNC Jack Adapter 50 Ohm Straight APH-NP-BNCJ.
171822-4 | Amphenol Global Search | Amphenol
4.3-10 Connectors. Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation or PIM. 4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense ...
Trunk Lid/Trunk Groove Mounts - PCTEL
For installations requiring trunk lid and trunk groove mounts for mobile antennas, PCTEL offers a series of mounts that feature 1-1/8″-18 threads, with a variety of cable and connector options.
main | Maretron | NMEA/Smart
Maretron NMEA/Smart. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Note: SW1 controls both CO2 and Temperature outputs simultaneously. Factory default setting is Voltage outputs 0-10V. Table: 1 Voltage and Current Output Options Switch #1 Switch #2 Configuration Down, Low Down, Low Factory default setting CO2 0-10 V / 0 - 2000 ppm Temperature 0-10 V/ 0 - 50 °C Up, High Up, High CO2 0-5V/ 0 - 2000 ppm ...
Duplex Filters MPX 70/44-...-TETRA-N - AMPHENOL PROCOM
The miniaturization of the filter has been realized by using special high-Q, temperature compensated helical resonators. The housing is made of extruded aluminium, the chassis of steel, and teflon insulation has been applied in the rigid coaxial cables and in the connectors. ... Low: 380 - 395 MHz / High: 405 - 420 MHz: Add to quote: MPX 70/44 ...
g8 | Amphenol Global Search | Amphenol
Radio Freuency Systems Leaflet September 01 7107, Rev B www.rfsworld.com Cle Solution E01 Serie OMNI FIT™ Connector Cable Type Connector Type Gender Model Number SCF14 Series 1/4” Superflexible Coax 4.3-10 Male 43M-SCF14-E01 4.3-10 Male, Right Angle 43MR-SCF14-E01 7-16 DIN Male 716M-SCF14-E01 N Type Female NF-SCF14-E01 N Type Male NM-SCF14-E01 LCF14 Series
DM 8300 F - amphenolprocom.com
Very small hands-free microphone providing a very discreet installation. Mounting base for fitting on steering column, dash board, roof, sun visors or door ... Operating temperature range -25 °C to +55 °C Storage Temperature Range -40 °C to +55 °C ORDERING Model Product No. DM 8300 F 270000034 TYPICAL RESPONSE CURVE DM 8300 F
Industrial | Markets - Amphenol
The Millipacs HS receptacle and standard 2mm HM vertical header mating combination deliver low cross talk performance at higher frequencies. ... These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen (LSLH) materials, touch-proof / dust-free caps. ...
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
Since many process control systems already accept 4-20 mA inputs, vibration data can be incorporated with common monitoring parameters such as pressure, temperature or flow. Incorporating 4-20mA vibration transmitters increases the effectiveness of vibration monitoring programs by providing data around the clock, offering a new level of protection.
BNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount ...
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Cable Plug 1.32 mm Micro-cable ...
ContinuousVibrationMonitoring andProtectionofCritical Equipment - PCB
IMISensors Toll-Fre einUSA800-959-4464 716-684-0 003 www.imi-sensors.com 3 Programmable and Ultra-low Frequency 4-20 mA Sensors Programmable4-20mAOutputSensor
Telaire T5100-LED Series - amphenol-sensors.com
• Low-cost • Reliable (20 years of low-cost infrared sensor manufacturing) • Available CO 2 and Temperature output options: Voltage 0-10V or 0-5V (switch selectable) Or current 4-20 mA • UIP software compatible for customizations • CE, RoHS, REACH and WEEE compliant • Lifetime calibration warranty
10142708 | Amphenol Global Search | Amphenol
10142708 Vertical Through Hole Header Dual 2-12 Tin 15 µ"Gold 30µ"Gold 10146997 Right Angle Through Hole Header 2-12 ©2023 Amphenol Corporation 10 • Operating Temperature: -40°C to 120°C Environmental Technical Documents Performance Characteristics