Search Results for very low temperature rtv
TNC Male Cable Connector, Lockwire Holes, R/A for RG-58 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 909.1 ...
824-960 MHz - amphenol-antennas.com
Operating Temperature -40° to 60° C (-40° to 140° F) Lightning Protection DC Ground Connector(s) 2 / 7/16-DIN Female / Bottom Mechanical Characteristics Radome Material/Color UPVC / Gray Dimensions (Height x Width x Depth) 650 x 280 x 85 mm 25.6 x 11.0 x 3.3 in Weight without Mounting Brackets 9.5 kg 20.9 lbs
Model 353B04/ATS-10 General purpose, quartz shear ICP® accel ... - PCB
Model 353B04/ATS-10 General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn., +/- 2% tolerance on voltage sensitivity Installation and Operating Manual
PRO-PHY450-3
Note * The isolation between the Tx ports is directly dependent on the terminating VSWR on the antenna port. E.g. with a VSWR = 1.5:1 on the ANT. port, the isolation between the Tx ports can be reduced to 20 dB @ in the 380-470 MHz range
eco mate Standard | Technical Data - Amphenol Australia
Operating temperature -40°C ... +100°C -40°C ... +125°C Mechanical Characteristics IP-degree IEC 60529 IP 65 / IP 67 Insertion and withdrawal forces IEC 60512-13-2 ≤ 15 N ≤ 30 N Mechanical operation IEC 60512-9-1 ≥ 500 mating cycles Materials Housing material PA 6.6 / PA 6
NTC Type HTP Series - amphenol-sensors.com
All HTP Series High Temperature Probes are aged at 842°F (450°C) for extended periods of time. As such, they exhibit excellent stability for all temperatures at or below 842°F (450°C). Intermittent operations at temperatures up to 1112°F (600°C) are permissible. When additional preconditioning is specified,
G64R32312HR | Overpass - Extremeport Z-Link | Amphenol
Extremeport Z-Link, SFF-TA-1002/1020, 85Ω, Surfacemount, Right Angle, 2C, 84 Pin, PCIe, GenZ, NVMe, cable, dual, card
EB453 Series - 5.08mm Spacing - EBY Electro
EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; ... Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices. With CAD/CAE, Solid Modeling and Rapid Prototype ...
RLK78-50JFLA - 7/8' RADIAFLEX® RLK Cable, A-series - RFS Technologies
TEMPERATURE SPECIFICATIONS Storage Temperature °C(°F) -70 to 85 (-94 to 185 ) Installation Temperature °C(°F) -25 to 60 (-13 to 140 ) Operation Temperature °C(°F) -40 to 85 (-40 to 185 ) PRODUCT DATASHEET RLK78-50JFLA 7/8" RADIAFLEX® RLK Cable, A-series RLK78-50JFLA REV : P1 REV DATE : 08 Mar 2017 www.rfstechnologies.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Coast Guard seeks $1.6 billion in additional funding
[STOCK IMAGE] The U.S. Coast Guard is seeking nearly $1.6 billion in additional funding apart from its latest budget request as the branch continues a modernization push.
Diplexer - amphenol-antennas.com
Temperature Range -40° to +65° C -40° to +149° F Ingress Protection IP67 Lightning Protection 10 kA 8/20 μs Application Indoor / Outdoor Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Model M353B18 Platinum Stock Products; High frequency, quartz ... - PCB
Model M353B18 Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-32 top conn., M3 x 0.50 integral stud
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
B175M 0 DT XIDT 80-130D KHZ 12METRES NC - airmar-emea.com
Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or ...
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Catalog - amphenol-antennas.com
7014385 e c ˝?2>b2;0f /.;1 370-400 "˚g ˘.;1d61a5 j4% (af=60.9) %<9.?6g.a6<; +2?a60.9 ˚6g<;a.9 ˚6g<;a.9 /2.:d61a5 36i +2?a60.9 /2.:d61a5 33i