Search Results for very low temperature rtv
10132328-10011LF | USB 3.1 | Amphenol
Amphenol is one of the leading manufacturers of usb 3.1 gen 2 connector. Contact us today for more details of usb , part number 10132328-10011LF.
LTR-90 Ultra Cool Dry Block Calibrator - kayeinstruments.com
Ultra-cool dry well calibrator designed for portability and ease of operation from -90°C to +140°C.
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
E33 927 7 Junction Box B 107201 www.amphenol-industrial.com www.amphenol-industrial.com Our sales and customer service network are posioned all over the
Compact Combiners PRO-COM150-HDAR-3 - AMPHENOL PROCOM
Model Color of front plate Combiner Freq. Band Duplex filter Bandwidth (BW) and Tx/Rx Spacing Hybrid Tx frequencies; PRO-COM150-Alu front plate = HDAR-3
00111520102 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic track) are available from 6 contacts size 12 ...
Temposonics
Operating temperature electronics, storage temp.: -40°C...+105°C Fluid temperature: -30°C...+85°C Dew point, humidity: 90 % rel. humidity, no condensation acc. EN60068-2-30 Pressure Operating pressure ratings: Pressure impulse test acc. Ø 10 mm sensor rod PN: 350 bar Pmax: 450 bar DIN EN ISO 19879 IP rating sensor housing Sensor housing ...
00326211100 - Amphenol Air LB
Operating temperature - Min-55 °C: Operating temperature - Max: 150 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling: Fuel: Electrical; Insulation resistance (> to) 20 MΩ: Fire; Smoke compliance: ABD 0031: Weight; Weight: 0 g
NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters
Operating temp ºC 15…45 Proof pressure mmHg 2700 3000 Drift mmHg < 1 < 1 < 1 Typ: 1 hour test at 37ºC Connections Wire bonding (WB) WB or soldering. Title: NovaSensor P162, P330 and P24120 Pressure Sensors for Catheters Author: Amphenol Advanced Sensors Subject:
Anti-Torque SMA Connector Series - Amphenol RF
%PDF-1.6 %âãÏÓ 477 0 obj > endobj 528 0 obj >/Filter/FlateDecode/ID[9B3CC5A47B488B4AA5AF1D160CAAE97F>914B6285E8252242B2828B306F74B517>]/Index[477 73]/Info 476 0 R ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
P-U77-A261H-X081 - Sheet3 - Amphenol CS
b b oct 24,14 b c d 12 a 1 2 3 4 b a 56 c x p-u77-a261h-x081 x x jun 02,11 jun 02,11 x x x j.si hisen.x code ident. no. 03554 d 2:1 title 3 of 5 designed n/a material ...
Thermal Circuit Breaker 150 A, Surface Mount - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor • Maximum rate of preheat temperature
All Sensors | Pressure Sensor Manufacturer | All Sensors
All Sensors Corporation is a leading manufacturer of MEMS piezoresitive ultra low pressure sensors and pressure transducers. At Amphenol-ASTG, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders.
Control/Instrumentation Cicoil Flat Cables - TPC Wire
Operating Temperature: -104°C to 260°C Meets RTCA DO-160G Fungus resistant Exceeds ASTM E-595 Outgassing requirements Meets Mil-HDBK-454 Fungus resistant Meets Mil-Std-810 Fungus resistant Ratings Performance Characteristics Features & Benefits Engineered to Resist Flexing High Temperature Cold Temperature Ultra-Fine Stranded Copper Conductors
Hybrid Combiners PRO-PHY450-4DI - AMPHENOL PROCOM
Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-PHY450-4DI-50: Contact for availability: Add to quote: PRO-PHY450-4DI-100: Contact for availability: Add to quote: Mounting details. All dimensions are given in mm [in.] Related products. Omni Antennas.
Smart Power Relay E-1048-8I - el-cab.com.pl
Temperature disconnection power transistor > 150 °C After trip - resettable via external control signal (low-high) at control input IN+ - reset of supply voltage Parallel connection of channels for loads of 20 A plus, several units of identical current ratings may be connected in parallel. To ensure equal distribution of current between units,
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Post Length: 0.100 Inches (2.54 mm) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be ...
Amphenol CS-DSDHD44MF0-001.8M 44-Pin (HD44) Deluxe HD D-Sub Cable ...
Buy 1.8m (6-feet) Amphenol CS-DSDHD44MF0-001.8M Cables Direct from the Factory at Cables on Demand. 44-pin (HD44) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum ...