Search Results for very low temperature rtv
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SMP Male Solderless PCB Compression Mount Connector, 2 Hole (Stripline)
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
HBT058-13U1SS4-xxF - HYBRIFLEX® - RFS Technologies an Amphenol Company
Storage Temperature °C (°F)-40 to 70 (-40 to 158) Operation Temperature °C (°F)-40 to 65 (-40 to 149) Installation Temperature °C (°F)-20 to 65 (-4 to 149) Jacket Specifications : UL1569 Type MC, UL Listed: EXTERNAL DOCUMENT LINKS. QuickShip 2.0 Program Information: Download.
6177788NGv - Amphenol Antenna Solutions
Operating Temperature -40° to +55° C (-40° to 131° F) Environmental Standard RoHS 2011/65/EU and ISO Certifi cation 901/2015 & 14001/2015 Lightning Protection DC Ground. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal ...
K50534 VHF Roof Mount Car Antenna - PCTEL
Rear mount antenna, 62 – 300 MHz / Car radio AM/FM.
Power Splitter - AMPHENOL PROCOM
OPERATING TEMPERATURE -35° C to +70° C [-31° F to +158° F] -35° C to +70° C [-31° F to +158° F] -35° C to +70° C [-31° F to +158° F] RELATIVE HUMIDITY . Up to 95% : Up to 95% . RoHS COMPLIANT : Yes . Yes : APPLICATION . Indoor / Outdoor : Indoor / Outdoor . IP RATING : IP 65 . IP 65 : IP 65 . This model is available in iBwave ...
MA-4006, MD-4006 and MU-4006 Mounting Assemblies
Section MA4-006-002 3 1.5.3. MU–4006 Mounting Assembly (Universal) The MU–4006 is a universally-wired mounting, capable of housing either analog (e.g. DCTE, NCTE) or digital
www.gemeco.com
We would like to show you a description here but the site won’t allow us.
Promi - Fiber Optic Connectors - Amphenol Socapex
Promi is a compact, in-line optical adapter that offers easy installation and maintenance in reduced spaces. It can be used on existing patch cords, making it ideal for applications in military avionics, grounded vehicles, and battlefield communication. The Promi solution is EN2591 qualified and features a compact removable splice for easy installation and maintenance, as well as a split nut ...
Natural gas module Application note - sgxsensortech.com
ddd Temperature in °C s Status: 0: < I alarm level (normal operation) 1 > I alarm level 2: > II alarm level Module calibration 1. Connect micro-USB cord to computer and gas module. 2. Set PC terminal software to 115200bps, 8N1 and select the COM port that appears in device manager. 3.
Yagi Antennas 7043385 - amphenolprocom.com
Model Product No. Frequency; 8 element Yagi, low PIM: 7043385: 380 - 400 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00
00175550102 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 ...
DISCONTINUED - amphenol-antennas.com
• 4G/5G Heart-Shape configuration with 18 connectors • Ideal for Small Cell / DAS applications • This antenna meets the requirements of the U-NII • Available for order wit
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative ...
The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
863093C25MLF | D-subminiature | Amphenol
Amphenol is one of the leading manufacturers of d-sub accessories. Contact us today for more details of d-subminiature , part number 863093C25MLF.
HP Cables - アンフェノールジャパン株式会社
Power Handling Very High Temperature High Connector Availability Good Cable Feature: Created Date: 9/19/2018 1:09:16 PM ...
AHDP06-24-47PR-SRA 47 Position Plug, Pin, Shell Size 24, Re - Amphenol Sine
Operating Temperature:-55°C to +125°C; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal Material: Silicone Rubber;