Search Results for very low temperature rtv
Support - amphenolprocom.com
Here you can find useful information and technical resources relating to our products, as well as corporate information, certificates and brochures.
RF Combiners | Widest range on the market | Amphenol Procom
The broad variation of Amphenol Procom Combiner s are also widely used in the A viation - (ATC: Airport traffic control), the M ari ne-T elecom-(Mobile/ Cellular networks) markets, and also in very H azardous E nvironment s as seen in the M ilitary and defense segment, at wind turbine farms and on oilrigs at the se a.
R409 Ultra Wide Low-Medium Chirp, 2kW, No Connector, DT
R409 Ultra Wide Low-Medium Chirp, 2kW, No Connector, DT
RF Connector - amphenol-antennas.com
Temperature Range -55° C to +85° C Weather Standard IEC 60068 55 / 85 / 21 Thermal Shock Test Method US MIL-STD-202, Method 107, Condition B Mechanical Shock Test Method US MIL-STD-202, Method 213, Condition I Vibration Test Method US MIL-STD-202, Method 204, Condition B Waterproofi ng Standard IP68 RoHS Compliant yes Mechanical Characteristics
QSFP DD | High Speed Interconnects | Amphenol
Amphenol QSFP DD interconnect system is comprised of a 76 position, 0.8mm pitch connector built for use in high speed serial applications. Each port supports up to 400Gb/s in aggregate over an 8 x 50Gb/s electrical interface.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment
General purpose accelerometers - wilcoxon.com
Temperature response: –50°C +85°C –10% +5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 700 µg 10 µg/√Hz 5 µg/√Hz 5 µg/√Hz Output impedance, max 100 Ω Bias ...
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Electrical Characteristics Low Band High Band #1 and #2 Frequency Bands (MHz) 696-960 MHz (2x) 1695-2400 MHz ... Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1298 x 305 x 180 mm 51.1 x 12.0 x 7.1 in Weight
M120920 LUTZE SILFLEX® FBP Cables for Food and Beverage Applications
Temperature -40°C - +90°C static Minimum bending radius 4 x cable OD Conductor marking Black with white numbers and one green/yellow ground; *2C no ground included Burning behavior Flame retardant per UL 1581 Cable Flame Approvals & compliance 21 CFR 175.300 UL AWM Style 20886 CE, RoHS, REACH NFPA 79 12.9 Construction • AWG conductor
cLGA® | Mezzanine Connectors | Spring Contact - Amphenol CS
The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high-performance, low-cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention, and ruggedness.
Amphenol
The system consists of a rugged plastic case containing a low-pressure vessel fitted with a pressure gauge and an electronic scale and ancillaries. Moisture measurements are made by mixing a weighed sample of the material with a calcium carbide reagent in the sealed pressure vessel. The reagent reacts chemically with water in the sample ...
00110420302 - Amphenol Air LB
Pin contact #20 (for junction module) Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
2019 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
10167562-1085KLF | MicroSpaceXS™ Waterproof 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connectors. Contact us today for more details of MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector, part number 10167562-1085KLF
86130643130345E1LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 86130643130345E1LF
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
engine provides high accuracy in a compact low cost package. • Patented ABC Logic™ self-calibration system eliminates the need for manual calibration in most applications (T8002-ACD-2K). Field calibration also available if desired. • Lifetime CO 2 calibration guarantee when using ABC Logic™. • Mounting plate with two-piece terminal blocks
NTC Type NDM - amphenol-sensors.com
• Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s • Dissipation factor: 2.2 mW/K • Voltage insulation: 500 VDC AAS-920-575B - 09/2015
Telaire CO2 Zone Ventilation Control In Buildings Application Note
occupancy. This approach is similar to temperature control in that a sensor in each space measures and regulates the delivery of warm or cool air to ensure comfort. Now ventilation can be measured and con-trolled in the same way. 3. So what does zone ventilation control with CO 2 mean to a building owner, operator or tenant?
Model 117B02 Conformal Ballistics Pressure Sensor for 338 Norma Mag ...
cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For more information, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com