Search Results for vhf n-type connector female
N-Type Straight Clamp Jack 0.047-inch Conformable Bulkhead 50 Ohm IP68
RF Connector N-Type Straight Clamp Jack 0.047-inch Conformable Bulkhead 50 Ohm IP68. Downloads. 082-6460 PDF Customer Drawing (Size: 166 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 82-6460: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172228-11 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
UHF Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector UHF Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Protect Your Open FAKRA Ports with IP67 Rated Cap Solution - Amphenol RF
Protect Your Open FAKRA Ports with IP67 Rated Cap Solution. Amphenol RF is pleased to expand our extensive line of FAKRA interconnect with a universal FAKRA cap.This cap effectively seals any open FAKRA plug to safeguard from temporary submergence or dust ingress.
UG-291C/U BNC Straight Clamp Jack RG-58 RG-141 Times LMR-195 4-Hole ...
Alias: UG-291C/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
D-Sub Cable Connectors | FCI Basics | Input Output Connectors ...
Amphenol D-Subminiature (D-Sub) connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing a wide variety of appli
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
| 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website: amphenol-fsi.com. Amphenol Fiber Systems International (AFSI), a division of Amphenol Military & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment . fiber optic cable assemblies & connectors in the ...
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm H Key Code
N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 172178-11 PDF Customer Drawing (Size: 33 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Straight Crimp Plug Belden 8213 Belden 8238 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 8213, Belden 8238, Belden 8261, Belden 9011, Belden 9292: Contact Finish: Gold
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172190-10 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117-29 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6551E1-089-AT5GP-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
38999 TRI-POWER CONNECTORS
%PDF-1.4 %âãÏÓ 1513 0 obj > endobj xref 1513 50 0000000016 00000 n 0000002114 00000 n 0000002277 00000 n 0000003409 00000 n 0000003950 00000 n 0000004483 00000 n 0000004534 00000 n 0000004649 00000 n 0000005065 00000 n 0000005518 00000 n 0000005993 00000 n 0000006546 00000 n 0000007620 00000 n 0000008338 00000 n 0000008451 00000 n 0000008539 00000 n 0000009161 00000 n 0000009833 00000 n ...
N-Type PCB Through Hole Right Angle Jack 50 Ohm | 172234-10
RF Connector N-Type PCB Through Hole Right Angle Jack 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
TNC Terminator Jk 2 W 50 Ohm | 031-6654 - Amphenol RF
TNC Terminator Jack 2 Watt Without Chain 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
N-Type Straight Plug to N-Type Right Angle Plug LMR-400 50 Ohm 4 Meter
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-240 50 Ohm 36 inches ARC 095-909-176-036 N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-240 50 Ohm 6 inches ARC 095-909-176-006 N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 18 inches ARC 095-909-173-018
Temposonics
2 Temposonics® R-Series V R therCT ® 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
1.85mm Female to SMP Male Adapter, SB | SV Microwave
SV Microwave presents a 1.85mm Female to SMP Male Adapter, SB with threaded coupling. Access the Datasheet and check out the dimensions now.