Search Results for viavi rf connector
sma connectors catalog | Amphenol Global Search | Amphenol
Our robust connector catalog includes various series including SMA, 2.92mm, 2.4mm, 1.85mm, 1mm, SMP, SMPM, and SMPS. SV provides RF connectors in a wide variety of body styles and in straight or right-angle orientations. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
132291 | Amphenol Global Search | Amphenol
Amphenol RF PSMP connectors are the perfect solution for board-to-board applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing, and is an ideal solution for blindmate situations. ...
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS - Amphenol RF
210 cable, install bushing onto center conductor before installing contact. Step 3 Install cable assembly into body assembly so that inner ferrule portion slides under braid. Push cable assembly forward until contact snaps into place in insulator. Slide outer ferrule over braid and up against connector body.
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
N-Type Plug to SMA Jack Adapter 50 Ohm Straight
Solderless PCB Connectors - SV Microwave
• Multiple configurations and RF series available through distribution O: 561.840.1800 marketing@svmicrowave.com Solderless PCB Connectors Applications • Test & Instrumentation • Prototyping • Research & Development Advantages of Solderless PCB Connectors Traditional RF PCB Connectors require the use of solder to affix onto a PCB.
BNC Straight Crimp Jack RG-59 RG-62 75 Ohm | 112155 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-59 RG-62 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: Contact Finish:
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-4890-1 PDF Customer Drawing (Size: 95 kb) 031-4890-1 IGS 3D Model (Size: 1508 kb ) 031-4890-1 STP 3D Model (Size: 907 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
VITA 67.3 Installation and Removal Tools - SV Microwave
SMPM VITA 67.3 Cable Installation Tool 500-32-045: VITA 67.3 SMPM Cable Assemblies: Designed to install both Ø.047" and Ø.085" cable assemblies into Backplane and Plug-In Modules. Both 500-32-045 and 500-32-034 accomplish the same task but have been developed to provide the operator with different cable handling options.
Locations - Amphenol RF
Houten, Netherlands serves as Amphenol RF Europe headquarters, providing engineering services and sales support to Europe, Africa, and the Middle East. Hoofdveste 19 3992 DB Houten
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
RF Cable Assemblies - Amphenol RF
Selecting an RF Coaxial Cable Assembly. When selecting a RF Coaxial Cable Assembly, there might be specific characteristics you may want to consider: Cable Type. RF coaxial cable assemblies are available on all industry-standard coax cable types. Micro-Coax Cable. Micro coaxial cable types are a high-reliability, high-sensitivity solution.
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-69475 PDF Customer Drawing (Size: 163 kb) 000-69475 STP 3D Model (Size: 476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 69475: Body Finish:
SMA PCB End Launch Straight Jack 50 Ohm | 901-10309 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10309 PDF Customer Drawing (Size: 59 kb) 901-10309 STP 3D Model (Size: 361 kb ) 901-10309 HFSS 3D Comp Model (Size: 2786 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
F-Type Straight PCB Jack Through Hole 75 Ohm | 222141 - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 222141 STP 3D Model (Size: 798 kb ) 222141 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
BNC Straight PCB Jack Through Hole 50 Ohm | 112406 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112406 STP 3D Model (Size: 184 kb ) 112406 PDF Customer Drawing (Size: 118 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251F1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
HD-BNC Straight Crimp Jack Belden 1855A Belden 4855R ... - Amphenol RF
RF Connector HD-BNC Straight Crimp Jack Belden 1855A Belden 4855R Belden 4855P Bulkhead Rear Mount 75 Ohm IP67 12G Optimized. Downloads. 034-1123-12G STP 3D Model (Size: 813 kb ) 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1123-12G PDF Customer Drawing (Size: 319 kb)
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 112508 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
132245 | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog D38999 Series III PCB Connectors - Amphenol Aerospace ... RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP67. Downloads. 132245-10 STP 3D Model (Size: 1240 kb ) 132245-10 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 ...
RF Connectors for Broadband - Amphenol RF
Amphenol RF offers a range of 50 and 75 ohm RF interconnect products including board-to-board connectors, cable assemblies, and adapters. IP67 and IP68 rated waterproof connectors are ideal for applications where products are exposed to the elements.