Search Results for viavi rf connector
High Speed Connectors | Products - Amphenol
AirMax VS® high-speed signal connectors, guide modules, and power connectors meet the dimensional and electrical requirements for the Storage Bridge Bay Mid-plane Interface (SBBMI) to connect bridge/controller cards to the mid-plane in a drive enclosure. It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without ...
LMR-600 | Amphenol Global Search | Amphenol
Micro coaxial cable types are a high-reliability, high-sensitivity solution. They are engineered with an extremely small outer diameter (OD) which makes this cable ideal for applications with limited space for cable ... RP-TNC Straight Crimp Jack Times LMR-600 Optimized 50 Ohm 122418RP.
CDS6E-380/2700 - 6dB Directiona - RFS Technologies
The RFS Technologies CDS**E Directional Coupler series provides an RF broadband solution for indoor applications covering all wireless services from 380 to 2700 MHz. The wide frequency range allows to use these couplers for multiband wireless Distributed Antenna Systems (DAS) or in combination with RADIAFLEX®radiating cable products.
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132137 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 132137 PDF Customer Drawing (Size: 52 kb) 132137 STP 3D Model (Size: 1010 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6351B1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Capabilities - Amphenol RF
Fully Automated Assembly. Amphenol RF utilizes fully automated assembly for high-volume production in order to provide a high-quality, cost-effective solution for our customers.
M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/56-4502 RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. 901-148-15 PDF Customer Drawing (Size: 1053 kb) 901-148-15 STP 3D Model (Size: 1167 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
Coax Adapters / RF Adapters for Sale | Cables on Demand - Amphenol
Coax Adapters / RF Adapters - Our newest line of coaxial cable RF adapters from Amphenol Connex, a division of Amphenol RF, combine superior assembly methods with decades of RF connector experience for a reliable, low VSWR interface. Quickly and easily convert between different 50 Ohm connector types including SMA, BNC, MCX, MMCX, N, and SMB.
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm IP67 ARC. Downloads. 082-6512 STP 3D Model (Size: 1912 kb ) 082-6512 PDF Customer Drawing (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Low Profile Solderless PCB Edge Launch Connectors
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board.
SMA PCB End Launch Jack 50 Ohm | 132414 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132414 STP 3D Model (Size: 387 kb ) 132414 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
db25 | Amphenol Global Search | Amphenol
Amphenol D-Sub cable assemblies are available in every major d-subminiature configuration including DB9, DB15, DB25, DB37, DB50; as well as high-density dsub cable variants like HD15, HD26, HD44, HD62, & HD78. Please choose from D Sub Cables or D Sub Connectors shown on this page. ... Our cable assemblies can offer full 360 degree EMI/RF ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm ... - Amphenol RF
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCS18T STP 3D Model (Size: 53 kb ) SMP-MSLD-PCS18T PDF Customer Drawing (Size: 415 kb) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCS-18 HFSS 3D Comp Model (Size: 1048 kb )
Battery Connectors - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-51RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 031-5329-51RFX PDF Customer Drawing (Size: 108 kb) 031-5329-51rfx STP 3D Model (Size: 167 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
Panel Mount Bulkhead RF Cable Assemblies | SV Microwave
Panel Mount Bulkhead RF Cable Assemblies. SV Microwave just released standard SMA and 2.92mm female bulkhead cable assemblies used to transmit a signal through a panel using a single mounting hole. The bulkhead connector style allows installation through a box or panel without the use of screws. The fastening nut is installed around the front ...
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 172132 PDF Customer Drawing (Size: 321 kb) 172132 STP 3D Model (Size: 1860 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
SMA PCB Surface Mount Straight Jack 50 Ohm | 901-10036 - Amphenol RF
RF Connector SMA PCB Surface Mount Straight Jack 50 Ohm. Downloads. 901-10036 PDF Customer Drawing (Size: 191 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Antenna Datasheets - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters