Search Results for viavi rf connector
NM-HCA78-020 - N Male Connector for 7/8' Coaxial Cable, RAPID FIT ...
The N connector is one of the most common RF connector types. N type connectors from RFS Technologies will be delivered with a non-slotted outer conductor contact sleeve and a special gasket. Due to a special design of the coupling nut (without spring ring) N connectors can be tightened with increased torque. This increases the
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122365 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1122A1-ND3G-223U-50: Body Finish: Nickel:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alt Footprint
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alternate Footprint. Downloads. 901-10555 PDF Customer Drawing (Size: 149 kb) 901-10555 STP 3D Model (Size: 1655 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
Battery Connectors - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
Micro-Miniature Ruggedized Connectors - Amphenol Aerospace
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 ... - Amphenol RF
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack Cable Assembly IP67 RG-174 LL 1 Meter
crimpers | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs. ... e connectors feature a simple and fast termination, eliminating the need for crimping. lni’s dual spiral termination technology allows for a ...
F-Type Straight PCB Jack Through Hole 75 Ohm | 222141 - Amphenol RF
RF Connector F-Type Straight PCB Jack Through Hole 75 Ohm. Downloads. 222141 STP 3D Model (Size: 798 kb ) 222141 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance. Downloads. 083-878-RFX PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
catalog | Amphenol Global Search | Amphenol
Download the latest Amphenol TPC Wire & Cable product catalog now and take the first step towards superior performance and reliability. We proudly present the newest edition, packed with cutting-edge solutions, detailed specifications, technical data, and guides designed to meet the demands of today’s most challenging environments.
3-PIECE CRIMP ANGLE PLUGS & BULKHEAD JACKS - Amphenol RF
210 cable, install bushing onto center conductor before installing contact. Step 3 Install cable assembly into body assembly so that inner ferrule portion slides under braid. Push cable assembly forward until contact snaps into place in insulator. Slide outer ferrule over braid and up against connector body.
Assembly Instructions - Document Library | Page 3 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
R-VPX - VITA connectors - Amphenol Socapex
The Amphenol Socapex R-VPX is a high-speed board-to-board interconnect system designed to meet and exceed VITA 46 standards. It is a modular commercial off-the-shelf (COTS) interconnect system that supports Ethernet, Fiber Channel, InfiniBand, and other protocols. It is a ruggedized system designed for harsh environments and is ideal for commercial and military aerospace, electronic systems ...
PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm
RF Connector PCB Termination Straight Through Hole RG-316DS RD-316 50 Ohm. Downloads. 142257 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified:
SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMB PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 142184 PDF Customer Drawing (Size: 222 kb) 142184 STP 3D Model (Size: 854 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
High Speed Connectors | Products - Amphenol
AirMax VS® high-speed signal connectors, guide modules, and power connectors meet the dimensional and electrical requirements for the Storage Bridge Bay Mid-plane Interface (SBBMI) to connect bridge/controller cards to the mid-plane in a drive enclosure. It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without ...
BNC Straight Crimp Plug RG-6 75 Ohm | 112508 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 112508 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Plug Belden 1855A 75 Ohm | 112521 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 112521 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-ND3G-8218-75: Body Finish: Nickel:
SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm. Downloads. SMP-MSSB-PCT-5 STP 3D Model (Size: 92 kb ) SMP-MSSB-PCT-5 HFSS 3D Comp Model (Size: 2401 kb ) SMP-MSSB-PCT-5 PDF Customer Drawing (Size: 133 kb) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle;
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 172132 PDF Customer Drawing (Size: 321 kb) 172132 STP 3D Model (Size: 1860 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: