Search Results for vibro pipe
3 dBd Omnidirectional Base Station and Marine Antenna for the 2400 MHz Band
The CXL 2400-3/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. SPECIFICATIONS Electrical Model CXL 2400-3/... Frequency Models within 2200 - 2700 MHz Antenna Type Collinear, broad-band Max. Input Power 100 W Polarisation Vertical 3 dB Beamwidth, E-Plane 30 °
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Field Tunable VHF and UHF Wideband Mobile Antennas
These field tunable wideband antennas address equipment interoperability challenges by providing superior bandwidth coverage without sacrificing antenna performance. All models are built to withstand high vibration conditions. Model Numbers: MWV1322(S) MWV1322HD(S) MWB1320 ; ASPR7495 ; ASPR795 ; ASPC201L
CC5516B04L - Amphenol Air LB
ABS14XX pipe clamps. ABS14XX monoblock pipe clamps - Fuel zone; ABS14XX monoblock pipe clamps - Normal zone; Pipe clamps - series PAN4231; ... Electrical bundle or pipes protected from vibration by over-moulded elastomer; Operating temperature up to 225°C permanent; to be quoted. Add to Wishlist.
Vibration Monitoring on rotating Machines in Paper Production - PCB
VIBRATION TRANSMITTER . WITH SIDE CONNECTION. MODEL (M)643A0X Frequency range 10 ... 1.000 Hz RMS vibration velocity 12 mm/s, 25 mm/s and 50 mm/s (RMS) Patented 360° Swiveler ® mounting. VIBRATION TRANSMITTER . WITH HEAD CONNECTION. MODELS (M)641B0X Frequency range 10 ... 1.000 Hz RMS vibration velocity
dovecot default user password | Amphenol Global Search | Amphenol
User-configurable intelligent vibration transmitter Built-in web server Password-protected configuration and firmware upgrades Browser support IE, Mozilla, Chrome IP address Default: 192.168.0.100 Subnet mask Default: 255.255.255.0 Default gateway Default: 192.168.0.1 ENVIRONMENTAL Power 11 - 32 VDC, 350 mA max Temperature: Operating Storage ...
Heavy Equipment Sensors | Engine Management
Thermometrics GE-1571 Stainless Steel Sensor with Flying Leads is designed to survive the vibration rigors of automotive, small gas engine, motorcycle and outboard engine applications. In addition to its ruggedness, this sensor offers fast response with a temperature rating of –40°C to 230°C.
CONEC connectors by CONEC
Data communication is also required in outdoor applications. Whether in traffic engineering, in maritime environments or mobile phone applications, long transmission distances and impacts such as heat, rain, snow, salty mist and dust place high demands on all connectors.
LUMINUS - Amphenol PCD
Vibration 30G Sinusoidal; 43.96G Random Shock 300G, 3msec, Half-Sine Salt Spray 5% Salt Spray @ 95˚C for 48 Hours Humidity 10 Days @ 25˚C to 65˚C, 90% - 95% RH Seal Rating IP67 RoHS & REACH Compliance Yes Fluid Immersion Lubricating Oil per Mil-Prf-7808 Cleaning Compound per Mil-Prf-87937, Alkaline Base Isopropyl Alcohol & Mineral Spirit ...
RP-SMA Connectors - Amphenol RF
Light weight, compact and vibration proof design; High-strength designs for harsh environments; Available in brass and stainless steel with gold, nickel and passivated plating; Terminates to all standard flexible coaxial cables, low-loss (LMR) type cables and industry standard semi-rigid and conformable cables
PCB Piezotronics | Measure vibration, pressure, force, and more
use pipe joint compound to assure a tight seal. recommended mounting torque on 3/4 hex: 5-7ft lbs [7-9 nm]. recommended max insertion of adaptor into mounting hole not to exceed .402[10.21 j. 290? mfg cpcbp/ezotron/c5 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: unless otherwise specified tolerances are: drawn dimensions in inches
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Marine Antennas CXL 5200-6 - AMPHENOL PROCOM
The CXL 5200-6 is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. Specifications. Electrical; Model: CXL 5200-6: Frequency: ... On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C ...
Motor Vibration - PCB
Motor Vibration Detect Mechanical & Electrical Motor Faults with Vibration Monitoring Instrumentation. Sensor Mounting Stud Motor Fin Mount Complete specifications available at www.imi-sensors.com Toll-free in the USA 800-959-4464 716-684-0003 2 Predictive Maintenance Motor Vibration
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Marine Antennas CXL 1800-6LW - AMPHENOL PROCOM
Vertically polarized, omnidirectional base station and marine antenna. Approximately 5.4 dBd gain. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
Shock test 100 g/6 ms, IEC standard 60068-2-27 (when guided in a support pipe, e.g. sensor rod HD/HL/HP) Vibration test 5 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) (when guided in a support pipe, e.g. sensor rod HD/HL/HP) EMC test Electromagnetic emission according to EN 61000-6-3
Gresco Annual Expo - Charles Industries, LLC • An Amphenol Company
Riser Pipes & Wire Guards. Riser Pipes & Wire Guards; Fiber Optic Solutions. Fiber Optic Solutions; Fiber Splice Closures – Outdoor. Fiber Aerial Solutions (CFAS) Fiber Sealed Drop Closures - Miniature (FSDCM) Fiber Sealed Drop Closures (FSDC) Fiber Optic Dome Closures (FODC) Fiber Drop Repair Closures (FDRC) Fiber Optic Round Closures (FORC)
Data Sheet T-Series – TH SSI - Temposonics
pipes, glands, etc. are connected properly) Shock test 100 g/6 ms according to IEC 60068-2-27 Repeated shock events 160 g/2 ms according to IEC 60068-2-27 (for shock improved option A, see order code for Operating Voltage on page 13) Vibration test 15 g/10…2000 Hz according to IEC 60068-2-6 (excluding resonant frequencies)
GB Analog 14112006e - Temposonics
Vibration Test 10 g / 10-150 Hz, IEC-Standard 68-2-6 Option: high vibration resistant 15 g / 20-2000 Hz ... The pressure-proof sensor pipe (up to 530 bar) with fittingflange pro-tects the internal sensing element, the waveguide system. It fits into the bored piston rod. 3. The position magnet, the only