Search Results for videocom torrent download
N-Type Plug to SMA Jack Adapter 50 Ohm Straight | 242113 - Amphenol RF
Downloads. 242113 PDF Customer Drawing (Size: 44 kb) 242113 STP 3D Model (Size: 603 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Plug to SMA Jack: Adapter Type: Between-Series: Alias: NM-SMAF-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish:
DAS Antennas 5211460 - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. A wideband, discreet ceiling mounted omni antenna for use in DAS systems covering UHF PMR bands. Supplied with screws for mounting. Former Jaybeam brand product. Specifications. Electrical; Model: 5211460: Frequency: 450 - 470 MHz: Max. Input Power:
Model 7703A-100-R | PCB Piezotronics
Model 7703A-100-R:Accelerometer, PE, 100 pC/g, radiation hardened, -67°F to +550°F, isolated, 10-32 mounting stud, side connector, 29 grams, no c
Ground Plane Antennas 438.02.05.00 - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. The 438 Series are heavy duty omni antennas consisting a broadband quarter wave radiator and four radial ground planes of an extremely rugged and reliable construction. The quarter wave radiator incorporates a d.c. short to minimise static interference. The antenna is available in a variety of ...
Brackets and Mounts LW-SS-1" - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. Using the LW-SS-1” universal mast mounting clamp all antennas specifically designed for mounting on 1” water pipe can be mounted on any kind of horizontal or vertical supporting mast tube, as long as the outer diameter of the tube is within 16 to 54 mm.
Model 352A73 | PCB Piezotronics
Model 352A73:Platinum Stock Products; Miniature, lightweight (0.3 gm), ceramic shear ICP® accel., 5 mV/g, 2 to 10k Hz, titanium housing, 10-ft flexibl
SMP Male to Female Adapter, LD 1112-4011 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Molded Single Pole Power Assemblies - TPC Wire
Request a Quote Download Spec Sheet Features. Resources. Ratings. Applications. Related Products. Features. TPC Super-Trex® Cable . Offers superior first-line defense against tearing, abrasion, impact, oil, ozone, and most chemicals. Flame and heat-resistant. Extreme all-weather flexibility.
Whip Antennas MU 901-LX/... - amphenolprocom.com
Download . Product PDF; Add to quote. Description. 0 dB mobile antenna for the 900 MHz band. Black-chromed whip in nice, discrete design. Type MU 901-LX/l covers 820 – 905 MHz (e.g. for the EAMPS cellular system). Type MU 901-LX/h covers 870 – 960 MHz (e.g. for the ETACS, NMT-900 and EGSM cellular systems).
Single Channel Telemetry Systems - PCB
Single Channel Telemetry System Model 8180-RE110A Highlights PCB Load & Torque DivisionSingle Channel Telemetry Systems provide a simple, accurate method of conditioning and transmitting strain, thermocouple, voltage, or
Katerina Roussi - Azubi - Temposonics
Hey, ich bin Katerina! Seit August 2022 durchlaufe ich meine Ausbildung bei Temposonics. An zwei Tagen die Woche hast du Berufsschulunterricht am ESBK in Halver.
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
Downloads. 336319-12-XXXX PDF Customer Drawing (Size: 187 kb) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) 336319-12-0100 STP 3D Model (Size: 3638 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series:
RP-SMA Straight Plug to RP-SMA Straight Jack RG-174 50 Ohm 18 Inches ...
Downloads. 095-902-538-XXX PDF CUSTOMER DRAWING (Size: 274 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 18.00 in (457 mm) Cable Type: RG-174: Connector 1 Part Number: 132114RP: Connector 2 Part Number:
Cable Adapters, Pigtails, Accessories - Amphenol PCD
Download; Military Avionics. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications. Military Communications. Modern soldier kit is evolving to feature heads-up displays, advanced communications equipment, various types of optics, and more. Amphenol connectors are ...
Model 622B11 | PCB Piezotronics
Model 622B11:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 10-ft integral cable, frequency sweep ISO 17025
Intrinsically Safe vibration transmitter, acceleration, RMS, 20 g
Intrinsically safe vibration transmitter, 4-20 mA output proportional to RMS acceleration vibration, 20 g full-scale measurement range, ±5% tolerance at full scale, operation up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Model 356A03/ACS-23T | PCB Piezotronics
Model 356A03/ACS-23T:Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube w/calibration from 5 Hz to upper 5% frequenc
Presentations and Bulletins - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
SMA Female to Female Bulkhead (EMI Gasket) Adapter
The SMA Female to Female Bulkhead (EMI Gasket) Adapter 1129-6279 is now available at SV Microwave. Place your order with Newark, Farnell and Digi-Key Electronics!
Model 691C42/691020 | PCB Piezotronics
Model 691C42/691020:Switch box with switched & continuous outputs, 10" x 8" x 6" NEMA 4X (IP66) fiberglass enclosure, 12 channels, termi