Search Results for videocom torrent download
Model V485B39 | PCB Piezotronics
Model V485B39:2-channel, voltage inputs, USB-powered, sensor signal conditioner with USB digital output (24-bit A/D)
sma-038 | Amphenol Global Search | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Ratcheting Hand Crimp Frame with Die Set | 47-10230 - Amphenol RF
Downloads. C47-10230(47-10XXX) PDF Customer Drawing (Size: 572 kb) C47-10230(47-10XXX) PDF Customer Drawing (Size: 572 kb) C47-10XXX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99:
Low Noise | PCB Piezotronics (de-DE)
Höhepunkte: Vorpolarisiertes (0V) Design; Niedriges Grundrauschen von 5,5 dBA (typisch) Breiter Frequenzbereich, (10 Hz - 20 kHz) Hohe Empfindlichkeit, 450 mV/Pa
R509LH Chirp-ready Thru-hull External Mount - Airmar
AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
Importing a 3D Component onto a PCB Launch Model
7 Select the entire component via the side menu and position the component on the launch model so that it is flush with the top of the board. Ensure that no objects are interfering with the
Model K2075E040-HT | PCB Piezotronics
Documents & Downloads Electrodynamic Exciter Kit with Horizontal Table. 178 N (40 lbf) pk sine force system. Includes 2075E shaker with 2100E21-400 power amplifier, lightweight horizontal magnesium flexure table, shaker mounting base for vertical and horizontal.
Model 352A25 | PCB Piezotronics
Model 352A25:Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 2.5 mV/g, 1 to 10k Hz, titanium hsg, 030A10 cable
SMP Right Angle Crimp Plug RG-316DS RD-316 50 Ohm | SMP-FR-B2 - Amphenol RF
Downloads. SMP-FR-B2 PDF Customer Drawing (Size: 126 kb) SMP-FR-B2 IGS 3D Model (Size: 775 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
AWM-3S | 3-Way Wedgelock Plug | ATM Series™ Heavy Duty Connector
ATM06-3S-SR01GY 3-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-3S-E007
Warrior Grip Soldier-Worn Push-Pull Connectors
FEATURES AND BENEFITS. COMPATIBILITY: Intermateable with Existing Nett Warrior Push-Pull Connectors; POWER: Warrior Grip Contact System - 10 Amp Capability in a Size #23 Contact; LOCKED & LOADED: Unmating Force of 13 +/- 3 lbs; won't disconnect until they should; VERSATILITY: Diverse Range of Mounting Options for Both Plugs and Receptacles
712F-M4 high frequency accelerometer with integral cable
High frequency accelerometer, 100 mV/g, side exit 16' Teflon-jacketed integral cable, M4 mounting thread, case isolated. High frequency accelerometers are used on machinery with gear mesh or small bearings, such as high-speed machine tool spindles and compressors.
Absolute, Non-Contact Position Sensors Protocol Manual MH-Series SAE ...
P – Priority These three bits are used to optimize message latency for transmission. 3-bits R – Reserved Always 0. 1-bit DP – Data Page
ConvergeRF Cable Assemblies | SV Microwave
Downloads. Application Note. CONTACT US. Related Products. Part# 9301-60048. MT Fiber 3 Port Plug-In Module. Available Inventory: 34. Add to compare list . Datasheet. Part# SF9321-60015. SMPM VITA 67.1 Plug-in Module. Available Inventory: 535. Add to compare list . Datasheet. Part# SF9321-60013.
Technical Support - PCTEL
You can always reach out to PCTEL for technical support for your PCTEL products, scanners, transmitters, and antennas. Learn more.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Handportable Antennas FSP 2/...-FME - amphenolprocom.com
Download . Product PDF; Add to quote. Description. Highly flexible, polyethylene covered StraightFlex steel wire. Full size ¼ λ antenna whip. Highest quality materials in an elegant and slender design. Delivered factory tuned and tested to ensure minimum VSWR and optimum performance.
Model 378A12 | PCB Piezotronics
Model 378A12:1/4-inch pressure prepolarized 377A12 microphone, with 1/4-inch preamplifier 426B03 and TEDS programmed