Search Results for viscous stress
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV040920NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 8. CUX085X06F xyz0 (1x) 696-960 | (1x) 1695-2700 MHz
2C4U4VT360X06F wxys4 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV050124NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 13 (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz 20-Port Canister Antenna
APXVB4L26V 43-C-I20 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV080724 www.amphenol-antennas.com 2 of 7 APXVB4L26V_43-C-I20 65° 2690 mm INTEGRATED RET ELECTRICAL SPECIFICATIONS Y1 Frequency Range MHz 1710-2690
2L6U4VT360X06F wxys4 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV050124NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 16 (2x) 617-906 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna
4U4MT360X06F xys4 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 4U4MT360X06F xys4 (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz 16-Port Canister Antenna ELECTRICAL SPECIFICATIONS O1 O2
TFOCA III | 6 & 24 Channel Fiber Optic Connectors
The TFOCA III utilizes the latest technology in fiber optics. It can be used for broadcast, mining, disaster recovery, oil and gas industries.
Jumper Cable - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV090716MM www.amphenol-antennas.com 2 of 2 Material Characteristics Connector 7/16-DIN Straight Brass, White Bronze Plating
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700 Polarization --- (2x) ±45°
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV010225NA www.amphenol-antennas.com 1 of 15 (2x) 696-960 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz 20-Port Canister Antenna OMNI 24.0 IN ...
28-Port Canister Antenna - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 6U4MTSP1X12Fxy: s0 (6x) 1695-2700 | (2x) 3550-3700 | (2x) 5150-5925 MHz: FIXED TILT: 28-Port Canister Antenna:
Triplexer - amphenol-antennas.com
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. REV032417M www.amphenol-antennas.com 2 of 2 Environmental Temperature Range -40° to +65° C -40° to 149° F Ingress Protection IP67 Lightning Protection IEC61000-4.5
6U4MT360X12F xys4 - amphenol-antennas.com
6U4MT360X12F xys4 (6x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz 20-Port Canister Antenna OMNI 47.4 IN FIXED TILT REV010325NA www.amphenol-antennas.com 1 of 15 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Diplexer - amphenol-antennas.com
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. REV092118M www.amphenol-antennas.com 2 of 3 Diplexer DPX-11x Diplexer | 1800 / 2100 | Single and Twin Units | Indoor / Outdoor Environmental
Features - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV092324NA www.amphenol-antennas.com 1 of 12 (1x) 696-960 | (1x) 1695-2700 | (3x) 3300-4200 MHz 20-Port Canister Antenna
GoldRush® Fiber Optic Connectors | Hermaproditic Connector
The GoldRush® connectors are the next generation "longwall communications" deployable fiber optic connector. It is mining, safety and health certified
5086100A
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 5086100A 380-2700 MHz 1-Port Ceiling Mount Omni Antenna 360° HPOL SISO PUBLIC SAFETY Horizontal, 400 MHz Horizontal, 800 MHz Horizontal, 1710 MHz ...
Same Band Combiner - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to thi s product. Improvements to products may be made without notice. REV041317M www.amphenol-antennas.com 1 of 2 • Active Same Band Combiner for GSM900 & UMTS900 systems, AISG v2.0 • Increases coverage and capacity
7834450 - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV060223B ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 4 of 4 698-4200 MHz 2-Port Microcell Panel Antenna
Operation Manual TempoLink Smart Assistant
improper use or above average stress of the product, as well as for wear parts. Under no circumstances will Temposonics accept liability in the event of offense against the warranty rules, no matter if these have been assured or expected, even in case of fault or negligence of the company. Temposonics explicitly excludes any further warranties.
Jumper Cable - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to thi s product. Improvements to products may be made without notice. Material Characteristics Connector 7/16-DIN Outer Conductor Brass, White Bronze Plating Inner Conductor Brass, Silver Plating N-Type