Search Results for viscous stress
790-960 MHz - amphenol-antennas.com
790-960 MHz 723-01-xx Single Band | GSM Shrouded Yagi | V& H-Pol | 75° | 9.0 dBi REV021216II www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
4U4MTSP1X12F xys0 - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS CBRS Band P1 P2 Frequency Range MHz (2x) 3550-3700 Polarization --- (2x) ±45° Gain BASTA dBi 4.9 ± 0.3 MAX dBi 5.2
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV040920NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 8. CUX085X06F xyz0 (1x) 696-960 | (1x) 1695-2700 MHz
Features - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV092324NA www.amphenol-antennas.com 1 of 12 (1x) 696-960 | (1x) 1695-2700 | (3x) 3300-4200 MHz 20-Port Canister Antenna
6129108F0 171 - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV100419B(FN) www.amphenol-antennas.com 1 of 1 • Single Band, X-Pol, fi xed tilt, panel antenna with two connectors
4U4MX065X06F xys4 - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS P1 P2 Frequency Range MHz (2x) 3300-4200 Frequency Sub-Range MHz 3300-3550 3550-3700 3700-4200 Polarization --- (2x) ±45° Gain
Single Harness Support - Amphenol PCDAmphenol PCD
Built in a one-piece, lightweight design with multiple fixing points, the high-performance products are strong, durable and make wire bundle installation and maintenance easy. Parts can support large bundles and high stress requirements.
2C2U3MT360X06F wxys4A - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700 Polarization --- (2x) ±45°
Operation Manual TempoLink Smart Assistant - Temposonics
improper use or above average stress of the product, as well as for wear parts. Under no circumstances will Temposonics accept liability in the event of offense against the warranty rules, no matter if these have been assured or expected, even in case of fault or negligence of the company. Temposonics explicitly excludes any further warranties.
Tower Mounted Amplifi er - Amphenol Antenna Solutions
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. REV030518M www.amphenol-antennas.com 2 of 2 Tower Mounted Amplifi er Mechanical Characteristics Dimensions - Length x Width x Depth 210 x 260 x 65 mm 8.3 x 10.2 x 2.6 in
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV010325NA www.amphenol-antennas.com 1 of 14 (2x) 617-906 | (4x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz 20-Port Canister Antenna OMNI 24.0 IN ...
Tower Mounted Amplifi er - Amphenol Antenna Solutions
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. REV022117JJ www.amphenol-antennas.com 1 of 2 • 1800 & 2100 / 2600 MHz, Twin TMA, AISG v2.0, Fixed Gain, Independent AISG • Increases coverage and capacity
APXVB4L15B 43-C-I20 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV080724 www.amphenol-antennas.com 2 of 7 APXVB4L15B_43-C-I20 65° 1490 mm INTEGRATED RET ELECTRICAL SPECIFICATIONS Y1 Frequency Range MHz 1710-2690
Features - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. CUUT360X06F xyz0 ELECTRICAL SPECIFICATIONS Mid Band Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700
880-960 / 1920-2170 MHz - amphenol-antennas.com
conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to product may be made without notice. X-Pol | Dual Band VET Panel w/Diplexer | 83° | 13.0/14.0 dBi 880-960 MH! Horizontal 2° | Vertical 1920-2170 MH! Horizontal 2° | Vertical 880-960 / 1920-2170 MHz
5003700 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 698-4000 MHz 1-Port Microcell Panel Antenna 55°-80° VPOL SISO Horizontal, 900 MHz Horizontal, 1880 MHz Horizontal, 3500 MHz
5086100A
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 5086100A 380-2700 MHz 1-Port Ceiling Mount Omni Antenna 360° HPOL SISO PUBLIC SAFETY Horizontal, 400 MHz Horizontal, 800 MHz Horizontal, 1710 MHz ...
4L6U6VT360X12F wxys5 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. 4L6U6VT360X12F wxys5 (4x) 617-906 | (6x) 1695-2700 | (6x) 3300-4200 MHz 32-Port Canister Antenna
2L2U3MT360X06F wxys4A - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. ELECTRICAL SPECIFICATIONS Y1 Y2 Frequency Range MHz (2x) 1695-2700 Frequency Sub-Range MHz 1695-1880 1850-1990 1920-2200 2300-2700 Polarization --- (2x) ±45°
6U6VX065X06F xys5 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV110223NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 19 Features PRODUCT OVERVIEW Frequency Range (MHz) (6x) 1695-2700 (6x) 3300-4200