Search Results for visual c 2017
GSB1C4621DS1HR | USB TYPE C | Amphenol
USB 2.0, Type C, Mid mount, CH 0.58mm, Single Row Surface Mount. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Product Specification; Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D ...
MS27488-20-2 | Amphenol Global Search | Amphenol
Search Results for ms27488-20-2 Chem-Gard® 200 Shielded Multi-Conductor Cable - TPC Wire Chem-Gard® 200 Shielded Multi-Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. ... 40A 7.20 2.54 10.30 2.80 11.65 4.00 3 ...
97 series | Amphenol Global Search | Amphenol
Amphenol's 97 Series is the lowest cost cylindrical interconnect solution in the proven 5015 family connector style. An extremely versatile connector family, the 97 Series offers six shell options, 128 different contact arrangements, 1 to 52 circuits, one of the largest selections of insert patterns on the connector market, and crimp, solder ...
FEATURED CAPABILITY - TPC Wire
-55° to +125°C (-67° to +257°F) 60 hrs./185°F 1000 hrs. 48 hours in 6 feet of water per MIL-C-5015 Meets 20 day extreme humidity testing per MIL-C-5015 (NOTE: using epoxy backfill option) 100 cycles minimum to MIL-C-5015 50g’s, 11ms duration, three major axes 10 microseconds maximum discontinuity to MIL-C-5015
B RTS018*32SHECxxA4 - Amphenol Sine
C-TYPE SHEET OF DESCRIPTION ITEM Sine Systems - www.amphenol-sine.com 44724 Morley Drive THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, ... A2 -- UPDATE NOTES Jul-06-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-21-2018WhiteTommy SEALING PLUGS CAN BE PURCHASED SEPARATELY A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy
MUSBRM1C1M0 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-type-c. Contact us today for more details of Rugged-usb-type-c , part number MUSBRM1C1M0. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
CHARGE OUTPUT ACCELEROMETER Revision: E - PCB
Temperature Range -95 to +550 °F -71 to +288 °C Temperature Response See Graph See Graph [1] Base Strain Sensitivity 0.0002 g/µε 0.002 (m/s²)/µε [1] Radiation Exposure Limit(Integrated Gamma Flux) ≤ 108 rad Radiation Exposure Limit(Integrated Neutron Flux) ≤ 1010 N/cm² Electrical Capacitance 930 pF 930 pF [1]
TYPE G-GC CABLE & TYPE SHD/GC - TPC Wire
up to 90°C. Ground Check Conductor Flexible tinned copper with polypropylene insulation. Ground Wires Flexible tinned copper. Separator Tape Insulation 90°C ethylene-propylene rubber (EPR). Insulation Shielding Tinned copper and color coded braid. Jacket Reinforced thermoset jacket. Cable identification via permanent marking. Type SHD-GC Cable
10165429-00011LF | USB Type C | Amphenol
Contact us today for USB Type C, Part number 10165429-00011LF. Amphenol is the leading manufacturers of Input Output Connectors. Contact us today for USB Type C, Part number 10165429-00011LF Toggle Nav. Search. Search. Advanced Search . Search. Contact Us. Language. English EN. 日本語 JP ...
-ICRO53 - Amphenol MCP
(3.60) cup area area contact area solder area cup area 0.10 reference layout tolerance & place area (a clip area a 75 pcb area clip area reference pca layout
Bearing faults that can be detected with vibration monitoring
Wilcoxon Sensing Technologies proprietary, September 2017 . Wilcoxon Sensing Technologies) +1 (301) 330 8811 * info@wilcoxon.com : www.wilcoxon.com Bearing defects Page 16 Wilcoxon Sensing Technologies proprietary, September 2017 .
HF Antennas AAC 1/... - AMPHENOL PROCOM
-30 °C → +60 °C: CONNECTORS: In: N(f) Out: BNC(f) “ON” INDICATOR: Red LED: FUSE: 5 x 20 mm 50 mA/250 V Antisurge (JB 230) 100 mA/250 V Antisurge (JB 115) SUPPLY CABLE: ... the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
U10C438260T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=4.2mm, 24G, T&R packing
www.amphenol-mcp.com
¡lŽ T•HfÑ+°ú_ v‚^iº]uÅ0ŽK«µ Ÿ¯¢ò éúrX aÏÖ‰ Ôg¡Å2kßç— Vân&JÞ•ÌF ŸÖÆÉJ1½ ®váJ;ž¿®"G’œTà փæ:™¿i–²P¥µ ½Q:…†ÃÓT >¾`Θ èÏjc *˜²¤Á"Í " d2 c `%#®èÁ åJFÌàÄ=H—(ä€Û ÒðW† › 9 ûvÞE§lÎzˆÞÙÃõKñÑtÔ× k ›ÅÅW' ¢Óê’% Åys¤ò 3zž}±¨ É ¸(j ...
A1 RELEASED DRAWING JUN-27-2017 FLAN TOMMY SEP-27-2020 RONALD TOMMY A4 ...
-40°c ~ 105°c part number rt002448pknh03-40°c ~ 125°c rt002448pkwh rt002448pkwh03 rt002448pkxh rt002448pkxh03 rt002448pkyh rt002448pkyh03 rt002448pkzh rt002448pkzh03 a2 change dimension mar-20-2020 flan tommy a3 increased voltage rating and add key view sep-27-2020 ronald tommy unef 1-7/16"-18-2a 34.9 34.9 42.9 42.9 master keyway Ø38.0 15. ...
C:TempM-C016 00V000 010 12 Rev01 - Amphenol Australia
Title: C:TempM-C016_00V000_010_12_Rev01.ps Created Date: 9/19/2005 7:48:00 AM
hvsl | Amphenol Global Search | Amphenol
(HVSL 800) HVSL 800 | Temperature Rise HVSL 800 | Derating Curve 0A 40A 80A 120A 160A 200A 240A 0℃ 25℃ 50℃ 75℃ 100℃ 125℃ Deratingacc.DINEN60512-5-2:2003-01 Connector:HVSL800elbow AmbientTemperature C u r r e n t HVSL50mm²Crimp 0A 40A 80A 120A 160A 200A 240A 280A 0℃ 25℃ 50℃ 75℃ 100℃ 125℃ Deratingacc.DINEN60512-5-2:2003 ...
sae j1772 type 1 cad | Amphenol Global Search | Amphenol
Search Results for sae j1772 type 1 cad USB 3.1 Gen 2 Type C Connector - Amphenol CS The USB 3.1 Type-C is the evolution of the 3.0 and is the new standard plug and receptacle performing with SuperSpeed 10Gbps plus Power Delivery up to 100W Thanks to the Amphenol research the USB 3.1 Type-C providing a USB multifunction single cable solution ...
MotionGrade™ M23 Hybrid Series - Amphenol Sine
tactile, visual and audible confirmation. Locked Unlocked. For more information, contact: ate ilton, Product Manager, 1 58 81, kwiltonamphenol-sine.com 2018 mphenol Sine Systems Corporation, 427 Morley Drive, Clinton Township M 803 SA. www.amphenol-sine.com. Customer Service 1 80 39 732
Cold Shrink Tube - Amphenol Antenna Solutions
Operating Temperature --- -60° C to +90° C Construction Temperature --- -20° C to +50° C Hardness ASTM D2240-05 (2010) 43HA Density --- 1.14g/cm3 Tensile Strength ASTM D412 (2013) 11.2MPa Elongation at Break ASTM D412 (2013) 1013% Tear Strength ASTM D624 (2012) 49.8N/mm Volume Resistivity ASTM D257-14 1.3∙1017 Ωcm