Search Results for visual c 2017
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
BA-4016-50LD YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 1/17/2017 8:50:21 AM ...
RTS714N7S03 | Amphenol Global Search | Amphenol
N RTS714N7S RTS714N7S03 A2 -- UPDATE NOTES Jun-22-2017 Nick TOMMY A3 -- UPDATE DRAWING Mar-20-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG
A1 RELEASED DRAWING JUN-27-2017 FLAN TOMMY SEP-27-2020 RONALD TOMMY A4 ...
a1 released drawing jun-27-2017 flan see part number chart process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of ... -40°c ~ 105°c part number rt002448pknh03-40°c ~ 125°c rt002448pkwh rt002448pkwh03 rt002448pkxh rt002448pkxh03 rt002448pkyh rt002448pkyh03
2400-2700 MHz - amphenol-antennas.com
Operating Temperature -40° to +60° C (-40° to +140° F) Operational Humidity < 95% Mechanical Characteristics Radome Material U-PVC Dimensions (Height x Width x Depth) 500 x 160 x 80 mm 19.7 x 6.3 x 3.1 in Weight without Mounting Brackets 4.5 kg 9.9 lbs ... 10/18/2017 12:12:15 PM ...
ms3102 | Amphenol Global Search | Amphenol
Amphenol MS series connectors are threaded coupling mechanism connectors designed to meet operating requirements of MIL-C-5015 specification. These connector are designed considering the various Industrial applications needs.
550905G M-Series Model MR Sanitary Application data sheet 07/13 (US)
551692 Revision C (EN) 02/2017 ... 316L SS, Hastelloy C 74 mm (2.9 in.) Teflon 132 mm (5.2 in.) Transmitter Inactive Zone Reference 127 mm (5.0 in.) 127 mm (5.0 in.) Minimum height Protection method I or X Protection method F 3/4 in. MNPT or BSPP adustable (Welded flange optional) Tank ange
716F-LCF114-D01 - 7-16 DIN Fema - RFS Technologies
Rev : C | Rev date : 17 Jan 2017. Technical features . ... Two-piece design i.e. visual inspection of interlocking leads to improved installation security ; OMNI FIT™ concept i.e. streamlined order management and reduced stock level; Watertight sealing in mated and unmated condition, i.e. reduced efforts during installation and improved ...
MotionGrade™ M23 Hybrid Series - Amphenol Sine
tactile, visual and audible confirmation. Locked Unlocked. For more information, contact: ate ilton, Product Manager, 1 58 81, kwiltonamphenol-sine.com 2018 mphenol Sine Systems Corporation, 427 Morley Drive, Clinton Township M 803 SA. www.amphenol-sine.com. Customer Service 1 80 39 732
APXV9RR13-C-NA20 - amphenol-antennas.com
APXV9RR13-C-NA20 90° 1349 mm VARIABLE TILT PRODUCT OVERVIEW Frequency Range (MHz) (2x) 1710-2170 Connector 1-2 3-4 4 PORTS Polarization XPOL Azimuth Beamwidth (avg) 90° Gain 16.5 dBi Electrical Downtilt 0-9° Dimensions 1349 x 356 x 80 mm (53.0 x 14.0 x 3.2 in) ORDERING OPTIONS Select from the following ordering options
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 14, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and ... (If Applicable) 10-452952-000 YES SEAL, ELECTRICAL CONNECTOR 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
Product Manual - rfstechnologies.com
Product Manual - rfstechnologies.com
N1141A1-NT3G-1-50 | Amphenol Global Search | Amphenol
Sensing element electrically isolated from tag. Two standard resistance values: 10 kW & 20 kW nominal at 77°F (25°C) Eyelets to fit M3, M4 & M5 screw sizes. Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram ...
Receiver Multicouplers HPRS - AMPHENOL PROCOM
-30 °C to +50 °C: Ingress Protection: IP31: Ordering Designations. Model Product No. Description; HPRS2-N(f) 210000201: OUTPUTS: 2: Add to quote: HPRS2-TNC(f) 210001958: OUTPUTS: 2: Add to quote: ... the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
Receiver Multicouplers HPRS-S - amphenolprocom.com
-30 °C to +50 °C: Ingress Protection: IP31: Ordering Designations. Model Product No. Description; HPRS-S-2-N(f) 210001948: OUTPUTS: 2: Add to quote: HPRS-S-2-TNC(f) 210001954: OUTPUTS: 2: ... and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at:
Seismic accelerometers - Wilcoxon Sensing Technologies
Seismic accelerometers Ultra-high sensitivity, easily powered Wilcoxon’s seismic sensors are all characterized by good low-frequency response, high output sensitivity
Same Band Combiner - Amphenol Antenna Solutions
REV041317M www.amphenol-antennas.com 2 of 2 Mechanical Characteristics Dimensions - Length x Width x Depth 246 x 231 x 88 mm 9.7 x 9.1 x 3.5 in Gross Weight 6.0 kg 13.2 lbs Connectors (number, type)
SMPM Fixed Length Cable Assemblies - Amphenol RF
Technical Specifications Interface Diagrams Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 SMPM Cable Assemblies
RF Connector - amphenol-antennas.com
Temperature Range -55° C to +85° C Weather Standard IEC 60068 55 / 85 / 21 Thermal Shock Test Method US MIL-STD-202, Method 107, Condition B Mechanical Shock Test Method US MIL-STD-202, Method 213, Condition I ... 12/11/2017 7:54:23 AM ...
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
- dcn 38106 03/11 pjs a rev. dcn 43143 02/27/17 stw checked: approved: drawn: pjs 03/29/11 pjs 03/29/11 pjs 03/29/11 rohs compliant product data drawing material: body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1
cybersecurity | Amphenol Global Search | Amphenol
Amphenol Corporation (NYSE:APH) reported today record GAAP Diluted Earnings Per Share (EPS) for the second quarter 2017 of $0.80 compared to $0.65 for the comparable 2016 period. GAAP Diluted EPS for the second quarter 2017 included a charge for acquisition-related transaction costs of approximately $4 million ($0.01 per share).