Search Results for visual c 2017
Future of High-Performance Computing and Interconnect Technologies ...
High-performance computing (HPC) is transforming various fields, including science, engineering, and artificial intelligence, by enabling rapid data processing and analysis. Anticipating the increased reliance of industries on HPC for data-intensive applications, this article brings to the spotlight an important report that outlines how these technologies are evolving to meet growing demands ...
AALBF Manufacturing Capabilities - amphenol.co.jp
In 2017 AALBF has initiated a diversification strategy & effort to become less dependent from its historical main customer AIRBUS, targeting other markets than traditional COMAIR despite being our bread and ... Visual Examination: - Binocular with a magnification from x7 to x45 coupled to a camera
U10C438250T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
NPH Series - amphenol-sensors.com
4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C) 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage—100 hrs, typical value, not tested in production. 7. All values at 77°F (25°C) and at 1.5 mA, unless otherwise noted. 8. Topside pressure. Backside pressure maximum pressure is 250 psi
Tower Mounted Amplifi er - amphenol-antennas.com
Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4, Class 4.1E Storage ETS 300 019-1-1, Class 1.2 Ingress Protection IP68 EMC FCC Part 15 Safety Standards EN 60950 MTBF (minimum) 1.4 Mh/TMA REV060517M www.amphenol-antennas.com 1 of 2 • 1900 MHz, twin TMA, AISG v2.0, fi xed gain • Increases coverage ...
PRODUCT DATA DRAWING - SV Microwave
01 preliminary 02/14 stw - rel. nrn 41659 06/21/17 stw checked: approved: drawn: stw 02/28/14 stw 02/28/14 ela 02/28/14 rohs compliant interpret dimensions and tolerances
TRIAXIAL ICP® ACCELEROMETER Revision: A - PCB
Phase Response(± 5 °)(at 70°F [21°C]) 2 to 4000 Hz 2 to 4000 Hz Non-Linearity ≤ 1 % ≤ 1 % [2] Transverse Sensitivity ≤ 5 % ≤ 5 % Environmental Overload Limit(Shock) ± 5000 g pk ± 49,000 m/s² pk Temperature Range(Operating) -65 to +176 °F -54 to +80 °C Temperature Response See Graph See Graph
Device parameters for Wilcoxon’s intrinsically safe certified sensors
internal capacitance, C i, and inductance, L i, are also in the certifying documentation. When the sensor and barrier are connected together, the cable capacitance, C cable, and inductance, L cable, must be considered a part of the system. More recent approvals also factor in the total power applicable to the sensor, P i, and the maximum power ...
C 1 - Amphenol Antenna Solutions
C 1 - Amphenol Antenna Solutions
ABS Coaxial Cable Product Type: T10875JB - Amphenol Broadband Solutions
Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.09 0.30 55 0.32 1.05 211 0.64 2.09 250 0.70 2.31 270 0.73 2.40 300 0.78 2.56 330 0.82 2.69 350 0.84 2.76 400 0.91 2.99 450 0.97 3.18 500 1.03 3.38 550 1.09 3.58 600 1.14 3.74 750 1.29 4.23
380-6000 MHz - AMPHENOL PROCOM
Operating Temperature -40° to +55° C -40° to +131° F Radome ABS, White RAL9003 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational ... 7/7/2017 4:08:38 AM ...
Diplexer - amphenol-antennas.com
Temperature Range -40° to +65° C (-40° to 149° F) Ingress Protection IP67 Operation Compliance ETS 300 019-1-4 Storage Compliance ETS 300 019-1-1 Mechanical Characteristics Finish Light Grey (NCS 1502-R) Connectors 7/16 Female or 4.3/10 Female Dimensions - Single Unit (H x W x D) 170 x 170 x 54.5 mm (6.7 x 6.7 x 2.1 in)
124018612112A | USB 3.2 GEN1 | Amphenol
Contact us today for more details of USB 3.1 CONN GEN2 (Type C) Part Number, 124018612112A. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
August 15, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and ... (If Applicable) MS3476L16-26P YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
pl202y-120-25 6m | Amphenol Global Search | Amphenol
m (ft) 1.3 (4.25) Minimum Distance to Wall mm (in) 80 (3.15) TESTING AND ENVIRONMENTAL Jacket Testing Methods Test methods for fire behaviour of cable : IEC 60754-1/-2 smoke emission: halogen free, non corrosive IEC 61034 low smoke IEC 60332-1 flame retardant IEC 60332-3-24 fire retardant UL1666, ASTM E 662, NES711 and NES713 EN50575:2017 class ...
Thermometrics NTC Type 95 Series Thermistors
Maximum Power at 77°F (25°C) 75 mW De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) NTC Interchangeable Type DC95 dimensions Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System 32°F to 158°F (0°C to 70°C) ±0.18°F (±0.1°C) 32°F to 158°F (0°C ...
Protimeter F-CAL Test Kit - Amphenol
INS8801, Rev. A May 2017 Protimeter F-CAL Test Kit for Calibrating and Leak Testing Speedy® Moisture Testers May 2017 www.protimeter.com www.amphenol-sensors.com Example of Speedy Moisture Tester Calibration Record Sheet U.S.A. Amphenol Thermometrics, Inc. 967 Windfall Road St. Marys, Pennsylvania 15857 T: +1 814-834-9140 | F: +1 814-781-7969 U.K.
hvsl | Amphenol Global Search | Amphenol
(HVSL 800) HVSL 800 | Temperature Rise HVSL 800 | Derating Curve 0A 40A 80A 120A 160A 200A 240A 0℃ 25℃ 50℃ 75℃ 100℃ 125℃ Deratingacc.DINEN60512-5-2:2003-01 Connector:HVSL800elbow AmbientTemperature C u r r e n t HVSL50mm²Crimp 0A 40A 80A 120A 160A 200A 240A 280A 0℃ 25℃ 50℃ 75℃ 100℃ 125℃ Deratingacc.DINEN60512-5-2:2003 ...
Amphenol Ardent Concepts Launches an Upgraded Website, Spotlighting ...
Enhanced Product Showcase: streamlined product overviews highlighting the most important information without creating unnecessary visual clutter; Intuitive Navigation: simplified navigation to content for ease of access; Interactive Features: better access to contact forms and product documentation
GPS-C FLEX/70/GSM/... - amphenolprocom.com
Hereby Amphenol Procom declare that the product type GPS-C FLEX/70/GSM/... is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206). The full text of the Declaration of Conformity is available at: