Search Results for vortex razor rmr mount
N275F - Amphenol Antenna Solutions
The BA1012, BA1312, BA6012 and BA6312 antennas can be mounted on the top of mast Ø33-40 mm (1.3-1.6 inches) with the feeder cable inside or on a mast 25-58mm (1.0-2.3 inches) with the cable on the outside. The U-shaped stainless steel mounting brackets are included in the N275F mounting kit.
Mobile Mounts X-Mount - AMPHENOL PROCOM
Mobile mount with a nice, “streamline”-look, which can be installed everywhere on the car in an 18 mm dia. hole. Especially suited for mounting on the narrow strip on rear wing between trunk lid and car side.
Heavy Duty Omnidirectional Base Station Antennas - PCTEL
Adaptable – Movable drain plug for upright or inverted mounting; optional mount for wooden, concrete, or composite utility poles; Reliable – Stable pattern and gain performance with no field tuning required
VM-10 - Airmar
This versatile mount enables many mounting applications for WeatherStation Instruments. The collapsible design makes it handy to store in down position when vehicle is in a garage, barn or traveling at high speeds.
INSTALLATION INSTRUCTIONS - amphenol-antennas.com
4. Assemble the antenna and the N275F mount – the antenna top must be upwards. 5. Connect the jumper cable to the antenna connector. 6. When attaching the jumper cable N connector swivel to the antenna N female connector it is mandatory that the jumper cable connector meets the female connector of the antenna straight in line (A). 7.
Heavy Duty Magnetic Antenna Mounts - PCTEL
Easy to install and extremely rugged antenna mount platform. It provides robust magnet pull strength properties that keep the unit firm under high vibration conditions. All models in this platform have been tested and comply with SAE J1455 environmental standards.
RF Connectors for Ruggedized Applications
RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles. All popular coaxial cable types are supported including RG style flexible cables and semi-rigid, hand-formable cables.
Marine Antennas CXL 900-3LW - AMPHENOL PROCOM
Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium. The accompanying U-bolts and fittings are made of stainless steel. To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter.
R509LM Chirp-ready Thru-hull External Mount - Airmar
Also available as in-hull (R599LM) and cavity/welded-tank (CM599LM) mounts; Patented Xducer ID ® technology; Specifications
Amphenol Network Solutions > HYPERX INTERNAL PANEL
Users can populate HyperX with up to twelve 3RU C2X chassis, totaling 3,456 LC terminations, creating the highest density ODF per square foot on the market.
Rack & Panel | Products - Amphenol Aerospace
Amphenol Aerospace's Rack and Panel product lines include the B3 Brush Rack and Panel Connector, a rugged, non-floating blind-mate connector with digital and power/digital “hybrid” insert arrangements, and the LMD/LMS Connectors which provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control envir...
Chirp-ready Pocket/Keel Mount Marine Sensors - Airmar
Airmar Chirp pocket/ keel mount transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution.
D-Sub Connectors & Cables | Amphenol
Amphenol offers D-Sub high-performance board-mount connectors with machined contacts that are ideal for the harshest of the environment applications in aerospace, military (+125°C) class, and particularly severe applications, in high temperature (+155°C) class.
Assembly Instructions-C36 Amphenol TNC
For RG-174, 179, 187, 188, 316/U cables only, slit jacket back .100"(2.5mm) as shown. Before attaching center contact, slide metal spacer/TFE sleeve (not shown) over cable dielectric. The center contact should butt against the dielectric and TFE sleeve. Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above.
IP67 Latching HDMI Plug Cables & Receptacles
IP67-RATED RUGGEDIZED HDMI TYPE A LATCHING CONNECTORS & CABLES MRH SERIES. Amphenol's MRH series of HDMI Type A Connectors and Cables provide IP67 protection in a circular form factor for Cable-to-Panel applications. MRH plug cables are terminated to IP20 HDMI Type A plugs.
G2183 GPS - Airmar
And its compact size makes it easy to flush mount, pole mount, or rail mount. Rugged for all marine environments, the IPX6 waterproof housing can withstand virtually any condition Mother Nature throws at it.
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times ... - Amphenol RF
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. RoHS (EU). Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
External GPS Antenna for Cortex M1 - 8" Cable - Gemeco
The external GPS Antenna connects to the Cortex Hub via the GPS Antenna Patch Cable (included). The GPS Patch Cable is 10m (33ft) long and terminated with male SMA connectors at both ends. Included mounting options allow for Pole mount, Deck mount to base, Deck mount flush and Vertical surface mount.
Receptacle, Cable-Mount | aldenproducts.com
Subscribe to Receptacle, Cable-Mount ©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
R509LH Chirp-ready Thru-hull External Mount - Airmar
The R509LH is the go-to transducer for today’s top captains who want maximum depth capability combined with the excellent target resolution of the high-frequency band. This powerhouse transducer delivers extreme target detail, bottom discrimination, and bait and game-fish separation at all depths.