Search Results for vortex razor rmr mount
AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 1.32 ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack Rear Mount IP67 1.32 mm DS 50 Ohm 50 mm (1.96 Inches) Downloads. 336209-13-XXXX PDF Customer Drawing (Size: 167 kb) TNC and RP-TNC Cable Assemblies Datasheet (Size: 191 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm. Downloads. 031-6169 PDF Customer Drawing (Size: 79 kb) 031-6169 IGS 3D Model (Size: 2387 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117 STP 3D Model (Size: 384 kb ) 172117 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Thick Surface Mounts for Mobile Antennas - PCTEL
BMATM mounts – install from below using 3/8” or 3/4” holes. Feature a 1-1/8”-18 thread. Can be used for metal thickness up to 3/16” K/KE794 mounts – install on metal thickness up to 1/2″ using 3/4” holes
031-9-RFX | Amphenol Global Search | Amphenol
031-318-RFX. Find In Stock & Buy Now. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-10-RFX PDF Customer Drawing (Size: 112 kb) 031-10-RFX STP 3D Model (Size: 1300 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-10 B6651B1-NNYL3G-50: Body Finish:
Model PRM831 | PCB Piezotronics
Model PRM831:Model 831 sound level meter preamplifier for 1/2" free-field or random incidence prepolarized microphones
Infinity Premises System - Amphenol Broadband Solutions
True Flex mounting tabs with Quick Mount allows for horizontal, vertical or snap-in feature; Remote power through passive data port or active port providing unlimited powering flexibility; Power Inserter Module - eliminates jumpers, cabling and field connectors; Color coded ports; Ultra-compact housings;
SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-1PF705590AE. SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 150 mm 095-725-118M015. You May also be Interested in. SMA Right Angle Crimp Jack RG-316DS 50 Ohm 132321.
Amphenol - Small Cell Antennas - Quick Reference Guide (Verizon ...
Amphenol - Small Cell Antennas - Quick Reference Guide (Verizon ...
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 531-40165 PDF Customer Drawing (Size: 304 kb) 531-40165 IGS 3D Model (Size: 1431 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Zinc Diecast:
RP-TNC Jack Bulkhead Rear Mount 50 Ohm | 122363RP - Amphenol RF
Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Termination Style: Cable - Crimp: You May also be Interested in. RP-TNC Straight Crimp Jack 1.32 mm Micro-Cable Front Bulkhead 50 Ohm IP67 031-7009. RP-TNC Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm 122526RP.
High-Performance Mobile LMR, TETRA, & P25 Antennas - PCTEL
Antennas – All Antennas – Smarteq Mounts & Accessories Antenna Type Base Station Bidirectional Covert Mount Embedded Glass Mount GNSS/GPS - High Rejection GNSS/GPS - Multiband GNSS/GPS - Precision GNSS/GPS - Timing GNSS/GPS - Tracking In-Building Indoor/Outdoor Fixed Mount Low Profile Whipless Mobile Multiport Combination Omnidirectional ...
RP-BNC Connectors - Amphenol RF
Bulkhead - Front Mount 2 items; Bulkhead - Rear Mount 7 items; Not Applicable 17 items; Body Finish. Nickel 23 items; Silver 1 item; Less. Contact Material. Beryllium Copper 2 items; Brass 13 items; Phosphor Bronze 6 items; Phosphor Bronze and Brass 1 item; Contact Finish. Gold 24 items; Silver 2 items; Contact Termination. Crimp 16 items ...
M265LH Chirp-ready In-hull - Airmar
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The M265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidths.
main | Self-levelling Radar Mount – Backstay - Gemeco
Self-levelling Radar Mount – Backstay. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Vibration Transmitters | PCB Piezotronics
DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets. Vibration Switches. USB Smart Switches. Electronic Switches. Mechanical Switches. Pressure Transducers. ICP® (Up to 250 F) Charge (Up to 1200 F) Electronics. Power Supplies. Charge Amplifiers. Digital Output.
Future Industrial Ethernet Communication Designs with ix Industrial ...
Amphenol ICC is launching the next generation high-speed ruggedized connectors for future industrial ethernet communication designs. We have collaborated with key interconnect technology partners Hirose Electric and Harting Technology Group to release the new ix Industrial ™ series of connectors. The IEC 61076-3-124 compliant ix Industrial ™ connectors are ideal for various applications in ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67 ...
Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Products Related To Your Application. BNC Right Angle Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm IP67 12G Optimized 031-70549-12G.
Accessories for 2M Micro-Miniature Connectors - Amphenol Aeropace ...
A complete line of accessories for all 2M connectors including backshells, protection caps, strain reliefs, micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell combination.