Search Results for w3-1 overfly
Board-Level Connectors | Products - Amphenol
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure.
Model 353B04 | PCB Piezotronics
Model 353B04:Platinum Stock Products; General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn. Model 353B04:Platinum Stock Products; General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log ...
EU RoHS II Declaration - amphenol-aerospace.com
March 1, 2024 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO), Amphenol Commercial Air Divisi on (ACAD), and Amphenol Military High Speed (AMHS) offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description
Model 356A26 | PCB Piezotronics
Model 356A26:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel, 50 mV/g, 1 to 5k Hz, 4-pin conn. Model 356A26:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel, 50 mV/g, 1 to 5k Hz, 4-pin conn. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ...
97 | Amphenol Global Search | Amphenol
97-ribntray144. fiber splice tray, tyco fosc a/b ribbon tray, 144-fiber count, oem tray. 97-felt1w30ft. felt, 1" w x 30' l x 0.5mm thick, adhesive backed for splice trays. fiber splitter trays. part number. description. cfst-a110400. one 1x4 premium plc splitter mounted on 4"x9" fiber splice tray, two transportation tubes and six tie-wraps.
Antennes Yagi 7043410 - amphenolprocom.com
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Ajouter au devis: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Ajouter au devis: Increasing sleeve : 3201079/00: Ajouter au devis: Produits associés. Supports. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and ...
TNC Terminator Pl 1 W 50 Ohm | 202117 - Amphenol RF
TNC Terminator Plug 1 Watt Without Chain 50 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
MPS03-BSMA0084 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
PRO-PHY 380-520-3 dB-... - AMPHENOL PROCOM
100 W 3 dB Coupler (90° Hybrid) Download . Product PDF; Add to quote. Description. Hybrid Coupler with 3 dB coupling covering the 380 - 520 MHz band. ... Coupler combiner mode 1: If the same signals is applied at the input ports with a 90° phase difference the signals adds up on one port. Coupler combiner mode 2:
FS34 - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
6861388G(1) - Amphenol Antenna Solutions
6861388G(1) - Amphenol Antenna Solutions
RFS Technologies an Amphenol Company
RFS Technologies an Amphenol Company
18.0 ± 0.2 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Straight Female to SMA R/A Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMPS-047-MRSMA-180 DRAWN 2022-10-21 11:50:04
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Omni Antennas CXL 2-2C - AMPHENOL PROCOM
On 27 - 65 mm dia. / 1.06 - 2.56 in. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP56: Diagram and Mounting. Typical radiation pattern 144 MHz (E-PLANE) Typical radiation pattern 158 MHz (E-PLANE)
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL Straight, Spin Coupling Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /11 -10 W SERIES SLASH # DASH # FINISH
rtx 5090 build | Amphenol Global Search | Amphenol
Coaxial Insert Straight Solder Plug 0.047-inch Conformable 50 Ohm 902-5090. Coaxial Insert Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 212102.
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 48 0000000016 00000 n 0000001477 00000 n 0000001574 00000 n 0000001858 00000 n 0000001984 00000 n 0000005280 00000 n 0000008361 00000 n 0000012356 00000 n 0000012488 00000 n 0000014850 00000 n 0000018399 00000 n 0000021534 00000 n 0000021661 00000 n 0000024952 00000 n ...
Low Current Circuit Breaker Panel - Amphenol Broadband Solutions
DS-60-1902 5.1.18 v.2 800-677-2288 | abs-go.com Low Current Circuit Breaker Panel Ordering Information Circuit Breakers Included Input Breaker Part Number Seven 3A Yes T009-50003333333* Two 3A, three 5A, two 10A Yes T009-500033555AA* T009-50005555555 Four 5A, three 10A Yes T009-50005555AAA* T009-5010AA55555 Seven 10A Yes T009-5010AAAAAAA
GeoIPv6 - Amphenol Antenna Solutions
GeoIPv6 - Amphenol Antenna Solutions ... GeoIPv6