Search Results for w3-1 overfly
Impact levels in sports and daily events - PCB
U.S. 1-800-828-8840. Search. 0 Customer Cart Request a Quote. On a daily basis, we see and experience a wide range of events in our environment, such as popular sports, where sensors are used to measure impact. For example, higher G range impact to a football helmet could cause head injury.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMA Low Profile Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS292-085-MSLPSMA-180 DRAWN 2022-10-17 ...
Fiber Optic Accessories - Charles Industries
1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) Standard Universal Enclosures (CFIT-Flex Std) Fiber Interconnect Terminals (CFIT) Fiber Interconnect Terminals – Slimline (CFIT-SL) Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3) Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals ...
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to VITA 67.1/2 SMPM Plug-in Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO.
GPS Combination Antennas GPS-C 900 - amphenolprocom.com
2.0:1: Operating Temperature Range (GPS)-35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ±0.5 Nm: Frequency (GPS) 1575 MHz: Weight (GPS) Approx. 0.114 kg / 0.25 lb. Power Supply (GPS) 5 ± 0.5 V DC (3 V resp. 12 V on request) Current Consumption (GPS Amplifier)
LTE 4G/5G Antennas 424x.95-875-Tx - AMPHENOL PROCOM
1.5:1: Passive Intermodulation-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Lightning Protection: Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s)
B A3 - Amphenol Sine
none 1 1-- tommy recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm Ø43.08±0.12 41.45 +0.2-0 threaded adapter - blue 110°ref 110°ref Ø50.8 47.6 main polarizing keyway 1 11/16-18 unef thread 1 11/16-12 un thread ∅40.1 2.6 12.8 10.7 42.1±0.5 a2 c0870s change the appearance of the retaining ring 27jun18 kasoon tommy a3
MA100LM01_Catalog
Weight without bracket 1.1 kg 2.4 lbs Wind load @ 160 km/hr (100 mph) 200 N 45.0 lbf Mounting Options Mounting 16 x 3.3 mm dia. holes in base plate provided for mounting. Horizontal Vertical REV110211 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal ...
CXL 900-1/... - OLD - AMPHENOL PROCOM
CXL 900-1/m 110000145 870 - 950 MHz CXL 900-1/h 110000144 890 - 960 MHz SPECIFICATIONS Electrical Model CXL 900-1/... Frequency Models within 824 - 960 MHz Antenna Type Coaxial dipole, broad-banded Max. Input Power 100 W Polarisation Vertical 3 dB Beamwidth, E-Plane 80 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 0 dBd (2.2 ...
Whip Antennas GF 402/... - amphenolprocom.com
Gain (EIA RS-329-1) 2 dB: Mechanical; Materials: Whip : Black-chromed stainless steel Mount and indoor unit: Weather- and shockproof plastics, Corrosion-safe and corrosion-protected metals: Cable: FME-cable to be ordered separately: Colour: Black: Height: Approx. 580 mm / 22.83 in. Weight:
Temposonics® Operation Manual E-Series IO-Link 551845
EH rod-style sensor with housing material 1.4305 (AISI 303) and rod material 1.4301 (AISI 304) K Threaded fl ange M18×1.5-6g, Ø 7 mm rod L Threaded fl ange ¾" - 16 UNF -3A, Ø 7 mm rod EH rod-style sensor with housing material 1.4305 (AISI 303) and rod material 1.4306 (AISI 304L) M Threaded fl ange M18×1.5-6g, Ø 10 mm rod
DAS Antennas UWB-I 380-6000 - AMPHENOL PROCOM
Approx. 0.65 kg / 1.43 lb. Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No. UWB-I 380-6000: 100000545: Add to quote: Ceiling mounted. Typical VSWR Curve (375 - 475 MHz) Typical VSWR Curve (700 - 6000 MHz) Installation - METHOD A (Gland installation)
index | Amphenol Global Search | Amphenol
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
APXVB15B 43-C-I20 - Amphenol Antenna Solutions
698-960 MHz R1 1-2 (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-R1 The illustration is not shown to scale. R1 2-Port Panel Antenna 698-960 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
1427-1530 MHz - amphenol-antennas.com
REV010716U www.amphenol-antennas.com 1 of 1 • Shrouded Yagi antennas avaliable for use in many communication systems • Robust antenna design will ensure reliable operation and excellent performance 1427-1530 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30
Centre fed dipole 98 - 118 MHz 7050108 - amphenolprocom.com
VSWR < 1.5:1 Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure Dimensions 1370 x 1240 x 110 mm (L x H x D) Wind Load 137 N (160 km/h) Weight Approx. 2.3 kg / 5.07 lb ...
LTE 4G/5G Antennas 424x.09-780-Tx - AMPHENOL PROCOM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f) or 4.3-10(f) Materials: Antenna Base : Aluminium Shroud : GRP tube 53 mm dia. Mounting Section: Al. tube 63.5 mm dia. x 330 mm long:
B RT001619S*H B1 - Amphenol Sine
1 1 B1 RT001619S*H ECO-MATE,RECEPTACLE,SIZE 16,19POS,SOCKET. B1 - RELEASED DRAWING JULY-08-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
Handportable Antennas FLX 1300/...-FME - amphenolprocom.com
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design.
Accelerometers / Vibration Sensors | PCB Piezotronics
Wide Dynamic Measurement Ranges from 1 mcg to 200,000 g; Wide Frequency Response from 0 to 60 kHz; Temperatures from -400° to 1400° F (-240° to 760° C) Consistent, repeatable results; Our calibration centers are accredited to ISO 17025, and each sensor shipped includes a calibration certificate traceable to NIST. Platinum Stock Sensors ship ...