Search Results for w3-1 overfly
Panel Antennas 766.65.12.00 - AMPHENOL PROCOM
Model Product No. Description Frequency; XPOL panel antenna 65°, 12 dBi: 766.65.12.00-7/16(f) 7/16(f) termination: 380 - 470 MHz: Add to quote: XPOL panel antenna 65°, 12 dBi
Amphenol Assembletech
1. Support cable to board and board to board application: 1.57mm PCB card thickness compatible with PCIe riser card 2. Multiple channels are optional: 1C(56pos.), 2C(84pos.), 4C (140pos.) and 4C+(168pos.) 3. Small size design: pitch 0.6mm connector 4. Straight cable plug is available, right angle, side exit and other cable plug can be customized 5.
2746-6050-26 - Model - XMA Corp
sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches finish: see notes c see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101
Combinadores de cavidades PRO-CAV150-6 - AMPHENOL PROCOM
1.5:1: Número de canales: 6: Mecánico ES; Conexión(s) N(f) Dimensiones: 19" x 30 HU x 600 mm (482.6 x 1332.7 x 600 mm) Peso: Aprox. 36.4 kg: Ambiental; Rango De Temperatura De Funcionamiento-30 °C to +60 °C: Estabilidad De Frecuencia: Aprox. 0.8 ppm / °C: Designaciones de pedido. Modelo Producto No.
Universal, Unity-Gain Base Station and Marine Antenna for the 160 MHz ...
On 27 - 65 mm / 1.06 - 2.56 in. dia. mast tube ORDERING Model Product No. G-CXL 2-2C 100000267 TYPICAL GAIN AND VSWR CURVE G-CX 2-2C Page: 1 of 2 Last edited: 2022/05/10. TYPICAL RADIATION PATTERN 144 MHZ (E-PLANE) TYPICAL RADIATION PATTERN 158 MHZ (E-PLANE)
Amphenol Charles Industries Fiber to the Home (FTTH) Solutions
• 1 to 8 Port models are available Infinity Premises Enclosure (IPE) Fiber Building Terminals (CFBT) Outdoor & Indoor Network Terminal • Wall, pole or pedestal mounted • Constructed of lightweight and rugged polycarbonate • Serves up to 48 subscribers • CFIT serves up to 192 subscribers • Splice tray basket (standard or
ComboStak® and PowerStak® Board-to-Board Connectors - Amphenol CS
Part Number. PowerStak ®, Vertical Receptacle, 2pos, Height=3.7mm 10159561-200121RLF PowerStak ®, Vertical Header, 2pos, Height=4.3mm 10159560-200421RLF
EU-TYPE EXAMINATION CERTIFICATE - SGX Sensortech
17.1 The use of this certificate is subject to the Regulations Applicable to Holders of CSA Group Netherlands B.V. certificates. 17.2 Holders of EU-Type Examination Certificates are required to comply with the conformity to type requirements defined in Article 13 of Directive 2014/34/EU.
Diplex Filters PRO-DIPX 240/370 - AMPHENOL PROCOM
Diplexer for combining or splitting the two ranges 0 – 240 MHz and 370 – 960 MHz. Available in an indoor and outdoor version. Eliptical filter design ensures very high isolation across the entire pass ranges.
Ground Plane Antennas GP 40 - AMPHENOL PROCOM
GP 40 is a glass fibre ground-plane antenna of the triple-leg type. The antenna is tunable (by cutting) within: 40…70 MHz. The cutting diagrams below indicate the length of the radiator and the radials corresponding to a specific frequency.
Receiver Multicouplers PRO-RPS-2-N - AMPHENOL PROCOM
Cavity Combiners. RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.01 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to SMP Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FRSMP-047-FSSMP-180 DRAWN 2022-10-18 12:24:22
Rigid Real-Time Temperature Data Logger - KAYE
Operator programmable sample rates starting at 1 second, allow collection of up to 100 000 data points per sensor. The antenna diversity concept secures an unmatched RF communication reliability. Features. Temperature range for complete logger: -85°C to 140°C; Single sensor only;
connector ccs2 | Amphenol Global Search | Amphenol
The connector has a low mating and un-mating force, a maximum height of 8.0mm, and is space-saving. ... EXCEL|MATE CC - Amphenol PCD nacs dc ccs2 hpc ccs2 combo ccs2 thin handle mcs ccs1 combo ccs1 thin handle ev type 1 (potting) nacs ac ev type 2 (potting) ev type 2 rated voltage (max.) 1000v dc 1000v dc 1000v dc 1000v dc 1000v dc 1500v dc ...
REVISIONS CONTACT - BRASS, GOLD PLATING. N REDRAWN IN PROE, ADD COD 1 ...
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or not to be regarded by implication or otherwise in any manner licensing, granting
RJF TV - Reduced Flange - Amphenol Socapex
1,37 mm 41% footprint surface reduction Tools Footprint Saving Panel Dimension Need of a specific tool for castle nut: 41% footprint surface reduction: Size Tool Part Number 19 809686 Shell Size RJF TV standard diameter ØA max (mm) RJF TV Reduced Flange diameter ØK max (mm) Footprint surface reduction Reduced Flange vs standard 19 49,5 38,1 41%
Coaxial Cable Splitters CPS2-405 - AMPHENOL PROCOM
Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 2: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 2 way coaxial cable splitter 380 - 430 MHz: CPS2-405: 380 - 430 MHz: Add to quote: Related products. Base Station Antenna Components.
6177508NG - amphenol-antennas.com
REV052720JJ(EK) www.amphenol-antennas.com 1 of 3 9-Port Antenna 3300-3800 MHz 6177508NG 75° 1127 mm 1-Band, 9-Port, 75°, XPOL, TDD Panel Antenna, Variable Tilt, 1127 mm ELECTRICAL CHARACTERISTICS P1 Frequency Bands 3300-3800 MHz 3300-3600 MHz 3600-3800 MHz Input Impedance 50Ω VSWR < 1.5 Return loss > 14 dB Polarisation ±45° Electrical ...
CDS10-43-694/3800 - 10dB Directional Coupler
Page 1 of 2. External Document Links Notes Directivity: ≥ 20dB @ 694-2700MHz, ≥ 18dB @ 2700-3800MHz PRODUCT DATASHEET CDS10-43-694/3800 10dB Directional Coupler CDS10-43-694/3800 REV : B REV DATE : 08 Apr 2020 www.rfstechnologies.com