Search Results for w3-1 overfly
PRODUCT DATA DRAWING DATE APPROVED A REV. DCN 41174 02/223/14 STW
1/64 angular: x 10' x 7) remove all burrs unless otherwise specified 95077 m55339/28-30001 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written ...
ATMSeries - Amphenol Sine
or ore inoration, contact: Customer Service, +1 800 39 7732, csramphenol-sine.com 2018 Amphenol Sine Systems Corporation, 427 Morley Drive, Clinton Township MI 8036 USA. www.amphenol-sine.com. Customer Service +1 800 39 7732
ms27488-22-2 | Amphenol Global Search | Amphenol
FCI Basics Mini USB 2.0 connector delivers a data transfer rate up to 480Mb/s taking up only about 1/8 of the space of standard USB Type B interface. We also offer customized designs of the Type B connector. ... PDS: Rev :T STATUS:Released Printed: Dec 22, 2023 https ... 1/2-13 500±2% 41.7±2% 5/8-11 1000±1% 83.3±1% . 2.3.2. Preparing the ...
6-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 7/16-DIN Female Long Neck R2 698-960 3-4 7/16-DIN Female Long Neck 1695-2690 5-6 7/16-DIN Female Long NeckY1 Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
Model J356A44 Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4 ... - PCB
Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Dual Wall Adhesive Lined Tubing Heat Shrink - 3:1 Shrink Ratio
600V VW-1 Flame Rating Operating Temperature -55°C to 125°C Inside Diameter (in.) Nominal Recovered Wall Thickness Part No. Min Expanded As Supplied Max Recovered After Heat Total Wall After Heat Adhesive Wall After Heat Reel Qty (ft.) 4 Ft Qty (pcs.) HSTBD1/8 0.126 0.039 0.037 0.014 500 25
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPM R/A Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FQSMPM-085-FRSMPM-120 DRAWN 2022-10-18 11:22:05
Datenblatt R-Serie V RH5 SSI - Temposonics
Datenübertragungsrate 70 kBaud1…1 MBaud, abhängig von der Kabellänge: Kabellänge < 3 m < 50 m < 100 m < 200 m < 400 m Baudrate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Messgröße Position oder Geschwindigkeit, Position und Temperatur im Sensorelektronikgehäuse Messwerte Auflösung: Position 0,1…100 µm (0,0001…0,1 mm)
PRO-LP 450
3.85 x 1.5 x 1.1 in. Weight: Approx. 0.15 kg / 0.33 lb. Mounting: 3.2 mm dia. (4 holes) Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. PRO-LP 450:
Sensor solutions for industrial cooling tower and process cooler fans
Table 1 gives mounting locations and trend indication. Table 2 gives sensor specifications. Figure 1 shows a typical arrange-ment for vibration monitoring of a cooling tower fan. Table 1: Sensor mounting locations and trend indications Table 2: Sensor specifications for 793, 797, 793L and 797L Figure 1: Sensor mounting locations
DAS Antennas PCPI GPS - amphenolprocom.com
104 x 104 x 40 mm / 4.09 x 4.09 x 1.57 in. Weight: Approx. 0.4 kg / 0.88 lb. Mounting: For mounting on wall or ceiling 4.5mm x 10 mm (4 holes) Ordering Designations. Model Product No. PCPI GPS: 102000001: Add to quote: Typical VSWR curve. Typical Radiation Pattern (E-Plane) Typical radiation pattern (H-PLANE)
B75L 12 DT XIDT 40-75AKHZ 12METRES NC - airmar-emea.com
MFG # 41-466-1-02. Share. 300 W. Airmar’s low-profile, Chirp-ready transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 75 kHz, is a deep-water performer, providing excellent coverage and tracking. The B75L transducer delivers up to 35 kHz of total bandwidth in ...
Product Data Sheet Look No Further - アンフェノールジャパン ...
1 onnectors 2337 Multi-Media Ruggedized Amphenol Aerospace now offers a connector series that can be used for all of your multi-media needs. This series is capable of running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration. MRC
MASTER KEYWAY 1 7/16-18 UNEF THREAD B3 UPDATE RATED CURRENT MAY-3-2023 ...
MASTER KEYWAY 1" 7/16-18 UNEF THREAD 34.9 42.9 33.4 REF 4-Ø4.2 PANEL CUT OUT REFERENCE Ø 3 7 . 1 + 0 . 2 0 ( F o r F r o n t P a n e l34.9 M o u n t i n g ) Ø41 .0+02 0 (For Re ar Panel Mounting 4- )
Standard Is METALIZED AFFIXED PERMANANTLY FOR INFO & IDENTIFICATION
12.4 - 18 ghz 1.40:1 max input power 25 watts avg. @ 25°c derated linearly to 10 watts @ 125°c peak power 500 watts (5µsec pulse, 0.05% duty cycle) impedance 50 ohms operating temp range -65°c to +125°c mechanical type n connectors passivated stainless steel conductors gold plated beryllium copper
Hy-Trex® 2kV Power Cable - TPC Wire
1.15: 1172: 55013: 61624: 2 AWG/4-cond: 130: 1.275: 1486: 55013, 55014: Related Products. Grip-Seals® Nylon Cable Glands. Kord-Gard® Aluminum Mesh Strain Relief. Trex-Onics Reduced Diameter Power Cable. Super-Trex Ultra-Gard Portable Cord. Super-Trex Type W Black Portable Power & Automation Cable.
Coaxial Cable Splitters CPS2-445 - amphenolprocom.com
Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 2: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 2 way coaxial cable splitter 420 - 470 MHz: CPS2-445: 420 - 470 MHz: Add to quote: Related products. Base Station Antenna Components.
DESCRIPTION FEATURES - Amphenol Aerospace
ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 1 M7727 SERIES DC/DC POWER SUPPLY DESCRIPTION M7727 SERIES SINGLE-OUTPUT, 500W (750W PEAK) DC TO DC BASEPLATE COOLED POWER SUPPLY The M7727 is a series of mechanically robust, base-plate cooled, high performance, power supplies, de-
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY
INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY . Author: NX Created Date: 3/12/2014 4:23:20 PM
EXCEL|MATE CC - Amphenol PCD
9.For HV 1.5KV Metering wires:Please protect with insulated material at the tail if don't use both wires SINGLE-WALL H.S.T: Ø3.2 WHITE ITEM DESCRIPTION QTY UNIT 3 1 4 MCS 1500A COOLING VEHICLE CONNECTOR 1 EA 2 P/N HVCO4M1001 P05B000029 m 0.12 m P01BC00512 4x35mm²+1x25mm²+8x0.5mm²+2x1.0mm² Black OD42±1 AR m