Search Results for w3-1 overfly
Not To Scale - buy.customcable.com
Not To Scale
Model M607A11/030BZ | PCB Piezotronics
Model M607A11/030BZ:Platinum Stock Products; Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 30-ft integral cable & swivele
Single Channel Telemetry Systems - PCB
1.5 in 38 mm.4 in 10 mm 7.9 in 200 mm Operating Temperature-40 to +248 °F-40 to +120 °C-40 to +248 °F-40 to +120 °C-40 to +248 °F-40 to +120 °C PCB Load & Torque Division, is a manufacturer of high quality, precision load cells, torque transducers, and telemetry systems, located in Farmington Hills, Michigan, USA. In addition to the
12.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.26 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to SMPS Size 16 Socket 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. MSSMA-047-S16DSMPS-120 DRAWN 2022-10-17 15 ...
Ground Plane Antennas GP 160 B - amphenolprocom.com
On 38 mm / 1.50 in. dia. mast tube: Environmental; Operating temperature range-35 °C to +70 °C: Diagram and Mounting. Typical Gain and VSWR curve. Ordering Designations. Model Product No. GP 160 B: 100000107: Add to quote: Accessories; LW-SS-1" 110000394: Add to quote: GP Adaptor: 100000679:
Angular Rate Sensor Model 7310A - PCB
Key features Ranges of 100, 500, 1500, Ranges of 100, 500, 1500, 6K, 8K, 12K and 18K deg/sec rate sensor is designed specifically for automotive safety testing and other system designs
Features - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 1 of 5 APXV3LL15B_43-C-I20 33° 1495 mm INTEGRATED RET PRODUCT OVERVIEW Frequency Range (MHz) (2x) 1710-2690 Array ...
Safety IndustrialHealth Agriculture CarbonDioxide sensor INIR2-CD100 ...
Standards EN 60079-0, IEC 60079-1 IEC 60079-0, IEC 60079-1 Product Marking I M2 Ex db I Mb II 2G Ex db IIC Gb Ex db I Mb Ex db IIC Gb Special Conditions for Safe Use PowerInput:1.5W MaximumAmbienttemperaturerange:-40°C to +75°C Condition1:The thermal resistance of the Gas Sensing Heads do not exceed 25K/W. This shall be taken into
4882-5008-00-CRYO - Model - XMA Corp
1 drawing number of rev 01/11/13 1 1 manufacture or sale of other attenuator, 2.92mm, dc-40 ghz, 2w apply before / after processing c b 4 roughness this drawing incorporates mil-std-100 & 1000 drawing practices per ansi-y-14.5 material: break / r of .003" to .0005" sheet see notes a 5 5 4 of xma corp. or omni spectra specifications are the property
GPS Combination Antennas GPS-C 900 - amphenolprocom.com
2.0:1: Operating Temperature Range (GPS)-35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ±0.5 Nm: Frequency (GPS) 1575 MHz: Weight (GPS) Approx. 0.114 kg / 0.25 lb. Power Supply (GPS) 5 ± 0.5 V DC (3 V resp. 12 V on request) Current Consumption (GPS Amplifier)
UE863G262010361 | UltraPort SFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort SFP. Contact us today for more details of UltraPort SFP, part number UE863G262010361
Model 356A44 Platinum Stock Product; Triaxial ICP® accel., 50 mV ... - PCB
Platinum Stock Product; Triaxial ICP® accel., 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Dual-Feed 10/10-Position GMT Fuse Panel - Amphenol Broadband Solutions
Dimensions 17" W x 1.75" H x 12" D (432 mm x 45 mm x 305 mm) Weight 7 lbs. (3.18 kg) Color Black Finish Powder coat Mounting 19" or 23" Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections Input terminals Dual stud, 1/4" on 5/8" centers Screw terminal, #6 Chassis Ground Dual stud, #10 on 5/8" centers Alarms
distributors | Amphenol Global Search | Amphenol
Vibration sensors are used to monitor the condition of machines, detect mechanical and electrical faults on pumps, motors, fans, compressors, gearboxes, cooling towers as part of condition-based monitoring programs.
Dipole Arrays S.M2-4-165 - amphenolprocom.com
Model Product No. Frequency; 2-stacked four-dipole phased array: S.M2-4-165: 155 - 175 MHz: Add to quote
Band Pass Filters BPF 2/3-150... - amphenolprocom.com
Approx. 2.1 kg / 4.63 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: 18 ppm/° C (approx.) Diagram and Mounting. Typical response curve. Ordering Designations. Model Product No. Description; BPF 2/3-150L: 200000842: 136 - 154 MHz: Add to quote: BPF 2/3-150H: 200000843:
ICP® ACCELEROMETER Revision: F - PCB
Model Number 351B14 ICP® ACCELEROMETER Revision: F ECN #: 48061 Performance ENGLISH SI Sensitivity(± 10 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 300 g pk ± 2943 m/s² pk
Jumper Cable - Amphenol Antenna Solutions
4.3/10 Male Screw to 4.3/10 Male Screw Right Angle, 1/2” Superfl exible Cable Electrical Characteristics Frequency Range DC-3.8 GHz VSWR ≤ 1.12 Insertion Loss (2.7 GHz) ≤ 0.1945*L +0.2 dB Intermodulation (2x43dBm) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Work Voltage (DC) 1000 V Screen Effi ciency ≥ 110 dB Power Rating (at 2 GHz ...
Technical features - rfstechnologies.com
Gain Over all Tilts dBi 16.6 +/- 1.0 Azimuth Beamwidth 3dB Deg 66.2 +/- 3.7 Elevation Beamwidth 3dB Deg 7.1 +/- 1.0 Cross Polar Discrimination at Boresight dB 23.2 Cross Polar Discrimination over Sector dB 12.2 F/B at +/-30deg Total Power dB 26.6 First Upper Side Lobe Suppression dB 16.9 Electrical Downtilt Deg 0 to 10 Cross Polar Isolation dB ...
AFS-2040451 716-12L橡胶套 - 图纸1 - Amphenol
WPS boot, 7/16 male for 1/2" annular REV 3 Add note 6 REV DESCRIPTION DATE REVISIONS 13 2020.1.2 45 46 85 19.7 31 Installation instruction. Title: AFS-2040451 716-12L橡胶套 - 图纸1 Author: fy0369 Created Date: