Search Results for w3-1 overfly
Yagi Antennas 7029128 - amphenolprocom.com
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve: 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
Yagi Antennas S.2Y-445 - amphenolprocom.com
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve: 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to 2.92mm Bulkhead Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-FB292-180 DRAWN 2022-10-18 ...
Whip Antennas MU 904-X/... - amphenolprocom.com
4 dB mobile antenna with black-chromed, stainless steel whip. 3 models, type “l”, “m” and “h”, cover band segments suiting the most common 900 MHz CELLULAR networks such as EAMPS, ETACS, NMT-900 and EGSM.
Antenas Whip ML 3-ZP4 - AMPHENOL PROCOM
7.5 ±1 Nm: Color: Plata negra / metálica: Altura: Aprox. 390 mm: Peso: Aprox. 0.4 kg: Montaje: 21 mm dia. hole (For roof thicknesses 2 mm up to 7.5 mm mounting hole should be 22 mm dia.) Grado De La Placa De Montaje: Max. 2.0 mm (Modelos de hasta 7.5 mm bajo pedido) Designaciones de pedido. Modelo Producto No.
Yagi Antennas 7175833 - AMPHENOL PROCOM
Increasing sleeve 1"-1-29/32" 0900174/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here. Explore all Brackets and Mounts.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Directional Couplers ADC-xx-WBM-LP-NF-CC - AMPHENOL PROCOM
Amphenol directional couplers are designed to give optimum performance between 698 - 2700 MHz. Achieving PIM @ -153 dBc, IP 65 rating, makes them ideal for indoor or outdoor environments.
2C4U3MX065X06F wxys0 - Amphenol Antenna Solutions
1.8in 45mm 1.8in 45mm 1.8in 45mm 1.8in 45mm 1.8in 45mm 2.0in 50mm 2.0in 50mm SIDE VIEW BOTTOM VIEW CONNECTOR END VIEW ANTENNA SOLUTIONS Amphenol 1123 INDUSTRIAL DRIVE SW CONOVER, NC 28613 (828) 324-6971 www.amphenol-antennas.com 7.27 1 OF 1 1/24/2019 MKT-2C4U3MX065FXYS0 1 ANT., 2C4U3MX065FXYS0 SCALE: NONEWEIGHT (Kg): SHEET DWG. NO. REV TITLE: 1 A
Single band, panel antenna with fixed electrical tilt
Single Band | Panel Antenna | X-Pol | 63° | 18.1 dBi | Fixed Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
TPS2DE-350/2700 - Unequal Divider/Tapper - RFS Technologies
Length mm (in) 32 (1.26) TESTING AND ENVIRONMENTAL Environmental Class IP65 Dimensions in mm External Document Links Notes PRODUCT DATASHEET TPS2DE-350/2700 Unequal Divider/Tapper TPS2DE-350/2700 REV : A REV DATE : 30 May 2016 www.rfstechnologies.com
Amphenol Assembletech
1. Support cable to board and board to board application: 1.57mm PCB card thickness compatible with PCIe riser card 2. Multiple channels are optional: 1C(56pos.), 2C(84pos.), 4C (140pos.) and 4C+(168pos.) 3. Small size design: pitch 0.6mm connector 4. Straight cable plug is available, right angle, side exit and other cable plug can be customized 5.
APXV4ALL24-U-J20 - Amphenol Antenna Solutions
Elevation Beamwidth (3 dB) degrees 10.4° ± 1° 9.4° ± 1° 8.4° ± 1° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation dBc -153 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 22 25 25 Front-to-Back at 180° Copolar dB 25 30 30
Cavity Combiners PRO-BCU 130 - AMPHENOL PROCOM
Hybrid Combiners. Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more.
Kaye Calibration and Metrology Solutions
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
SMPM Male PCB Thru-Hole Connector, R/A, SB - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
PRO-ARHP...GS-...
Active wideband receiver multicouplers for the LF, MF and HF bands with 1 input and 4, 8, 12 or 16 outputs. Allows a number of receivers to share the same antenna without interaction and loss of signal. Wide frequency range: Covers 100 kHz - 30 MHz. If only a smaller frequency range is desired, a customer specified preselector can be built into ...
catalog | Amphenol Global Search | Amphenol
Warranty. Look for the Lifetime Warranty icon online and in our catalog. Lifetime Warranty products include many top and side exit vibration sensors with 2-pin MIL-C-5015 and 4-pin M12 output connectors, hazardous area sensors, radiation resistant sensors, dual output and triaxial sensors, seismic sensors, integral cable sensors and more.
NovaSensor PT1907 Pressure and Temperature Sensor Die
NovaSensor PT1907 Pressure and Temperature Sensor Die
Whip Antennas MH 1-LXR - amphenolprocom.com
MH 1-LXR: 130000713: Add to quote: Installation. The LX-mount is especially suited for roof-mounting. It is recommended to mount the antenna at the centre of the roof to ensure the best omnidirectional coverage. Mounting can take place in an 18 mm dia. hole with access from the outside only. When cleaning the car in car-washing machines, the ...