Search Results for w3-1 overfly
Literature - Amphenol Aerospace
High-Speed OpenVPX VITA 46, VITA 66.1, VITA 66.4, VITA 66.5, and VITA 67 View Download. Bantam Catalog Bantam is a lightweight, all-metal bayonet lock connector designed for high volume commercial aerospace applications where electrical performance must be met with affordability. View Download. Board Level and Rectangular Interconnects Catalog ...
1 3 0 - 6 1 F 2 - 1 1 J - Amphenol CS
see tables 1 & 2 n/a drawing no. rev c-130-6000-500 3.0 assemq1221-6p-conn-p1-cu drawing c-130-6000-500 0.3 0.4 size d scale 4/1 sheet 1 of 3 zone rev scr number description by date approved all 1.0jdum-ac7rfz.ver01 new release hcl-hs 07/18/2016 j.dunham hcl-ud 04/10/2017 s.yoeuth updated table 1 and 2 to remove description "w/o gasket" and "w ...
BT High Temperature Connectors - Amphenol Aerospace
1-800-678-0141 aaotech@amphenol-aao.com Description: BT-M Connectors: BT-M firewall electrical connectors were specially designed for service where high-temperature performance and direct exposure to flame are prevalent. It is important to note that the BT-M series is divided into two categories. ...
Receiver Multicouplers PRO-RPS-8-GPS-N - AMPHENOL PROCOM
5.08 x 10.08 x 1.38 in. Weight: Approx. 0.55 kg / 1.21 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. Description; PRO-RPS-8-GPS-N: ...
pt02a-8-4p 025 | Amphenol Global Search | Amphenol
PT02A-8-4P: PT02A-8-4P * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 7122R-04352A: Precision Cal Resistor 43.575K Ohm: 1: 72736-01: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 7, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Whip Antennas ML 1-Z - AMPHENOL PROCOM
ML 1-BZP4: 130000608: Glassfibre Whip: BZP4-mount with 4 m cable and FME-connector BLACK: Add to quote: The whip is compatible with all below mounts. Installation. This antenna is supplied with type Z-mount. The whip is fastened to the mount by means of our standard ball-joint and wing screw system. The adjustable ball-joint ensures that the ...
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) endobj 8 0 obj /Filter /FlateDecode /Length 66268 /Length1 342756 /Type /Stream >> stream xœì] @TUúÿνóâ10 á9 †—ÌÀ à I†§" ...
lisa holmes ballistics | Amphenol Global Search | Amphenol
Model 117B184:Conformal ballistics Pressure Sensor for 40 Smith & Wesson and 10mm AUTO (45 kpsi range, 15 kpsi offset) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote.
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP R/A Female to 1.85mm Straight Male 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMP-085-MS185-180 DRAWN 2022-10-18 14:21:07
600 | Amphenol Global Search | Amphenol
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2EVVERX] ARRANTY: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Omni Antennas 7500118 - AMPHENOL PROCOM
Approx. 1.2 kg / 2.65 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Environmental; Operating temperature range-40 °C to +70 °C: Survival Wind Speed: 200 km/h: Relative Humidity: 5% to 95%RH: Diagram and Mounting. Radiation Pattern. E-Plane | 127 MHz
Hygromaster L - protimeter.com
6.9 in X 3.2 in X 1.5 in (17.7 cm X 8.0 cm X 3.8 cm) 7.3.c Gross weight Instrument only: 6.42 oz (182 g) 7.4 Regulatory Compliance CE, RoHS, ETL 7.5.a Display Graphical LCD Size: 2” Resolution: 176 X 220 Backlight (with adjustable brightness) 7.5.b User application profiles
Omni Antennas CXL 70-1HD/...-PT - AMPHENOL PROCOM
CXL 70-1HD/…-PT is an 0 dBd, vertically polarized, omnidirectional base station antenna for the TETRA bands with two models. The antenna has been approved to withstand lightning (10/350 μs impulses/200 kA) according to EN 62305-1.
Datenblatt R-Serie V RDV PROFINET (Dokumentennummer 552139)
3 Temposonics® R-Serie V RDV PROFINET Datenblatt TECHNISCHE DATEN 1/ Mit Positionsmagnet # 251 416-2 2/ Bei Flanschtyp »S« kann die Linearitätsabweichung in den ersten 30 mm der Messlänge größer sein 3/ Hierbei muss sich das Kabel zwischen dem Sensorelement und dem Sensorelektronikgehäuse in einer entsprechend abgeschirmten Umgebung befinden Ausgang
APM50-W3 - Amphenol Antenna Solutions
Mounting Kit, 2-point mounting & downtilt bracket for base station antennas
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Antenna Solutions | Products - Amphenol
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V ...