Search Results for watts mcdaniel
Micro-miniature (SMPM/SMPS) RF Terminations | SV Microwave
SV Microwave’s subminiature RF/coaxial terminations are installed at the end of a bus or transmission line to prevent signals from reflecting back. These devices are used to prevent electrical interference and are available in ½ watt power handling.
SMPM Male Termination, FD (1/2 Watt) - SV Microwave
Control unwanted loss in your board with SMPM Male Termination, FD (1/2 Watt) SF8032-6014. The product is in stock, place your order immediately.
2003-61XX-0X-CRYO - XMA
Terminations are power absorbing loads properly matched to the characteristic impedance of a transmission line to prevent signals from reflecting off the end. What does this mean? We cap your wires to ensure your signal stops where and when you want it to.
2082-602X-dB - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Features - Amphenol Antenna Solutions
Maximum Power Watts 80 W 80 W 50 W 50 W ISO Co-Polar at 2-6° Tilt dB ≥ 19 ISO Co-Polar at 7-12° Tilt dB ≥ 25 ISO Cross-Polar at 2-6° Tilt dB ≥ 24 ISO Cross-Polar at 7-12° Tilt dB ≥ 25 Specifications follow BASTA guidelines. ELECTRICAL SPECIFICATIONS Y1 / P1 Radiation Parameter - Unit Beam Frequency Range MHz 2300-2690 / 3300-3800
Features - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 25 25 25 25 Interband Isolation dB 25 25 25 25 25 ELECTRICAL SPECIFICATIONS Y3 Frequency Range MHz 1710-2690 MHz 1710-1880 1850-1990 1920-2170 2300-2400 2490-2690 Polarization --- ±45° Gain Over all Tilts dBi 14.0 ± 0.5 14.5 ± 0.3 14.7 ± 0.6 14.8 ± 0.8 15.3 ± 0.8
High Power USB - Amphenol PCDAmphenol PCD
Power devices can be configured as Dual USB A/C, USB A/A, USB C/C, single USB A or USB C. All units can be simple charging or also support data alongside power. Each device incorporates advanced over current and over heating protection features and come with LED light pipes.
2C6U4MT360X12F wxys0 - Amphenol Antenna Solutions
Input Power Watts 100W ELECTRICAL SPECIFICATIONS LAA Band O1 O2 Frequency Range MHz (2x) 5150-5925 Polarization --- (2x) ±45° Gain BASTA dBi 5.1 ± 0.7 MAX dBi 5.8 Azimuth Beamwidth (3 dB) degrees 360° Elevation Beamwidth (3 dB) degrees 24.2° ± 5.1° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive ...
QSFP/QSFP+ Loopback Modules for Sale | Cables on Demand - Amphenol
Genuine Amphenol QSFP+ loopback adapter modules provide the ideal 40-Gigabit rated port testing solution for both QSFP and QSFP+ enabled ports. This low-profile passive QSFP+ loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts of power in the process. Compatible …
Products - Power Module - Amphenol Aerospace
This specific power module takes 28VDC (nominal) input and outputs 12VDC at up to 300 Watts. Capable of extended temperature operation, EMI, and high shock/vibration environments. The unit meets MIL-STD-704F and provides a 50 millisecond hold up time.
4882-6240-dB - XMA
Average Power (Watts) 2. Max Frequency (GHz) 40. Atten./ Coupling Options: 0-10, 12, 15, 20, 30. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 4882-6240-dB. CURRENT STOCK In Stock.
Z14 Generation II Low-Profile Housing - Amphenol Broadband Solutions
New R-PHY optical nodes are being engineered to dissipate 160 Watts of power; significantly greater than prior generations of pedestal housings were designed to accommodate. Pedestals that cannot accommodate 160W can result in network outages or shorter equipment lifespans due to over-heated equipment.
16-Port Canister Antenna - Amphenol Antenna Solutions
Input Power Watts 300W Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
2082-6502-dB - Model - XMA Corp
PASSIVATED STAINLESS STEEL IAW ASTM A484 & A582, CLASS 303 BLACK ANODIZED ALUMINUM GOLD PLATED (ASTM-B488/MIL-PRF-39012) BeCu PER ASTM B196 & B197 TEFLON (PTFE) PER ASTM D1710. PROPRIETARY THIN FILM, PASSIVATION PROTECTED, ON ALUMINUM NITRIDE CERAMIC HYBRID. 0.86 oz./24.4 grams Max. QTY. NO. A MARKING PART LOOKS LIKE PRODUCT IMAGE ABOVE.
Traditional Frequency Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two.
THE SOLUTION TO YOUR DEMANDING COVERAGE NEEDS - Amphenol Antenna Solutions
Input Power (Continuous) 480 Watts 480 Watts Peak Instantaneous Power (PIP) 25 kW 25 kW Polarization Vertical Vertical Gain 11.2 dBi 11.2 dBi Horizontal Beamwidth (3 dB) 360° 360° Vertical Beamwidth (3 dB) 5.5° ± 0.5° 5.5° ± 0.5° Electrical Downtilt 0°, 3°, 6° 0°, 3°, 6° Lower Sidelobe Control (Null Fill) 25% (-12.4 dB) 25% (-12.4 dB)
February 2022 Watt's Happening - xmacorp.com
WATT'S HAPPENING. Space Qualified Components. Serving the Space Market XMA's TVAC products include attenuators, directional couplers, power divider, DC blocks, terminations, and specialized adapters. These products have successfully driven a multitude of space. missions and ensured scientific accuracy and personal safety
Z14 High Heat Node Pedestal Housings
New R-PHY optical nodes are being engineered to dissipate 160 Watts of power; significantly greater than prior generations of pedestal housings were designed to accommodate. Pedestals that cannot accommodate 160W can result in network outages or shorter equipment lifespans due to over-heated equipment.
BEAMFORMING MASSIVE MIMO - Amphenol Antenna Solutions
Output Power Up to 80 Watts Up to 16 Steerable Beams Non-Contiguous Carrier Aggregation 40 MHz Occupied Bandwidth Built-In GPS 2.3 GHz TDD. Amphenol 11 rtf n . Amphenol . Created Date:
3082-7550-FQ-dB - Sheet1
THE OUTPUT PORT HANDLES 5 WATTS MAX POWER. PART LOOKS LIKE PRODUCT IMAGE ABOVE. PART MARKING ORIENTATION AND FORMAT AS SHOWN. MARKING TO BE AS LARGE AS POSSIBLE BE, CLEAR, READABLE. REPLACE "dB" WITH THE TWO DIGIT dB VALUE SPECIFIED ON WORK ORDER. REPLACE "FQ" WITH THE TWO DIGIT FREQUENCY VALUE SPECIFIED ON WORK ORDER. YYWW = DATE CODE. QTY. NO.