Search Results for watts mcdaniel
4-20 mA configurable vibration transmitter module
11 - 32 VDC, 3.8 watts max (158 mA at 24 VDC) Isolation 500 VAC Connection type screw terminal, 14 - 24 AWG Mounting 35 mm DIN rail Dimensions W x H x D: 22.5 x 99.2 x 114.5 mm IO Port Terminal numbers and signal assignments Vibration sensor 1 – No connection 2 – Temperature sensor (in T+) 3 – Signal in / Sensor Power (IN+) 4 – Circuit ...
SMPS Male Termination, FD (1/2 Watt) - SV Microwave
SV Microwave introduces the SMPS Male Termination, FD (1/2 Watt) SF8038-6007. Check out the stock details with our distributors and place your order today!
SMA Fixed Attenuator 1 dB 2 W | ATS-1M1F-01DB2W - Amphenol RF
Power (Max Watts) 2: Temp (Max Degrees Celsius) 125: Temp (Min Degrees Celsius)-55: You May also be Interested in. SMA Fixed Attenuator 5 dB 2 W ATS-1M1F-05DB2W. SMA Fixed Attenuator 6 dB 2 W ATS-1M1F-06DB2W. SMA Fixed Attenuator 8 dB 2 W ATS-1M1F-08DB2W. SMA Fixed Attenuator 2 dB 2 W ATS-1M1F-02DB2W.
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Wire and cable solutions for demanding applications and harsh environments. More durable products prevent electrical failure and reduce maintenance costs.
SPECIFICATIONS ELECTRICAL FREQUENCY RANGE T KUHN
power (avg) 2 watts 0.5 db and above 50 watts for 0 db unit derated linearly from 100% @+25°c to 10% @ +125°c power (peak) 500 watts 5 µs pulse w, 0.05% duty cycle impedance 50 ohms mechanical operating temp range -65 to +125°c 1.24 length / weight max 0.40oz. ...
Electric Retractable Mount with Masthead Anchor LED Light
The GS-950 is a fully electric unit with hidden wires inside the hardtop. This mount easily installs to the surface of the hardtop and fits all top thicknesses. The GS-950 lights run on 12 volts and consists of four 3-watt LED Cree chips driven by two Mean Well drivers.
432-CHANNEL 100G FIBER OPTIC - Amphenol Aerospace
@ 1300 Watts through both an EMI filter and COTS DC/DC regulator compliant with the mil-spec. Each power circuit supplies half of the switch. • Two independent, but matrixed, 25G fiber optical managed Ethernet switch systems. Each switch system has its
Aquacon Hermetic Connectors - Amphenol Aerospace
A resistance soldering unit of approximately 125 watts is recommended. If a soldering iron is used, do not exceed 20 watts for size 22M, 22D and 22 contacts; 80 watts for size 20: and 150 watts for size 16 and 12 contacts. Wipe or brush excess flux from terminations. Contact and Service Ratings.
SMA Attenuators - Amphenol RF
Amphenol RF offers a full range of SMA Attenuators designed for radio frequency applications. Amphenol RF SMA Attenuators feature all industry standard connector interfaces in between-series and in-series designs.
2082-6340-dB-DF - Sheet1
1 TA-2082-6340-dB-DFU ASSEMBLY, ATTENUATOR, SMA-m/f, DC-18 GHz, 2 WATTS AVG, 500 WATTS PEAK, UNMARKED 1 - INITIAL RELEASE 16-112 5/10/16 T.KUHN The supplier shall only use raw materials that are in accordance with DFAR Clause 252.225-7014, "Preference For Domestic Specialty Metals,
HD-BNC Terminator Pl 0.125 W 75 Ohm | APH-HDBNCP-T
Power (Max Watts) 0.125: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. HD-BNC Terminator Jk 2 W 50 Ohm APH-HDBNCJ-T-50. HD-BNC Terminator Pl 2 W 50 Ohm APH-HDBNCP-T-50. HD-BNC Terminator Jk 0.125 W 75 Ohm APH-HDBNCJ-T. Contact Us. Subscribe and Stay Connected with Amphenol RF.
2902-5000-00 - XMA
Average Power (Watts) 18. Max Frequency (GHz) 18. Volts: Ways: Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2902-5000-00. CURRENT STOCK Out of Stock. View Distributor Website.
2082-5026-00-CRYO - Model - XMA Corp
power (avg) 2 watts power derates linearly from +25°c to <10% @ +125°c power (peak) 500 watts 5 µ sec pw & 0.05% duty cycle operating temp 4°k to +125°c mechanical housing passivated stainless steel connectors passivated stainless steel ...
Aquacon Hermetic Connectors - Amphenol Aerospace
A resistance soldering unit of approximately 125 watts is recommended. If a soldering iron is used, do not exceed 20 watts for size 22M, 22D and 22 contacts; 80 watts for size 20: and 150 watts for size 16 and 12 contacts. Wipe or brush excess flux from terminations. Contact and Service Ratings.
ORDERING OPTIONS - Amphenol Antenna Solutions
Maximum Effective Power Per Port Watts 250 Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
XMAPD10-2-8-4S - XMA
Average Power (Watts) 10. Max Frequency (GHz) 8. Volts: Ways: 4. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER XMAPD10-2-8-4S. CURRENT STOCK In Stock. View Distributor Website.
P2-BBUU26-J0 - amphenol-antennas.com
Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 Interband Isolation dB 25 Specifications follow BASTA guidelines. 65° 2749 mm INTEGRATED RET SITE SHARING OPTIONAL P2-BBUU26-J0 P2-BBUU26-J0N, P2-BBUU26-I0. P2-BBUU26-I0N. ARRAY LAYOUT
Z24 Generation II Low-Profile Housing with Extended Depth Base
New R-PHY optical nodes are being engineered to dissipate 160 Watts of power; significantly greater than prior generations of pedestal housings were designed to accommodate. Pedestals that cannot accommodate 160W can result in network outages or shorter equipment lifespans due to over-heated equipment.
20-Port Antenna
Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz 698-960 MHz 698-806 790-862 880-960 Polarization --- ±45° Gain, Over all Tilts dBi 15.5 ± 0.5 16.0 ± 0.5 16.5 ± 0.5
8-Port Antenna
Maximum Effective Power Per Port Watts 200 W Inter/Intra Band Isolation dB > 28 Standard values based on NGMN-P-BASTA version 9.6 recommendation. 8-Port Antenna 698-960 | 1695-2180 | 1695-2690 | 2490-2690 MHz 6888300 6888300G 6888300N 6888300NG 4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, UltraLine, 1914 mm