Search Results for what bnc connector av-520
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
MIL-DTL-38999: MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements.
BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm. Downloads. 112800 STP 3D Model (Size: 669 kb ) 112800 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6252C1-006-NT30G-75: Body Finish: Nickel: Body Material:
BNC Straight Crimp Jack RG-59 Plenum 20 AWG 75 Ohm
BNC Cable Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm 112750 BNC Straight Crimp Plug MR-600 50 Ohm 112742 UG-535/U BNC Right Angle Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 000-5675
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320 PDF Customer Drawing (Size: 133 kb) 031-320 STP 3D Model (Size: 299 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Sensor Cables | PCB Piezotronics
PCB has developed a relatively simple device to test cables on a channel by channel basis for BNC, 10-32, and 5-44 coaxial connectors. Simply connect both ends of the cable and faults will be indicated for shield failure, conductor failure, or short circuit shield to conductor. Power is provided by a single, replaceable 9 volt battery.
HVDC | Products - Amphenol Aerospace
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Features & Benefits: Weight savings with a composite shell and hollow pin design threaded or lug termination; Temperature rating: 356 °F (180 °C) Current Rating: 365Amps ...
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-2-RFX PDF Customer Drawing (Size: 145 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
BNC Switch Boxes | PCB Piezotronics
BNC Connectors. Breakaway Connectors. Handheld Data Collector. CSI Data Collector. Rockwell Entek Data Collector. Field-Installable Connectors. Connector Specs. ... Cable Reduction Boxes. DIN-Rail Enclosures. Accessories. Magnets. Mounting Pads. Spot Face Tools. Motor Fin Mounts. Data Collector Poles.
N connectors | Amphenol Global Search | Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-69475 PDF Customer Drawing (Size: 163 kb) 000-69475 STP 3D Model (Size: 476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 69475: Body Finish:
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 50 Ohm
BNC Cable Plug 1.13 mm Micro-cable 50 Ohm 112748 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-6051 BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-6071
Waterproof IP67 Rated BNC Connectors Improve System Integrity
Waterproof IP67 Rated BNC Connectors Improve System Integrity. Amphenol RF is pleased to introduce additional products to our waterproof IP67 product portfolio. This latest expansion includes three BNC bulkhead jacks designed to accommodate the popular RG-58, RG-142 and LMR-240 cables. These interconnect are ideal for outdoor applications where ...
M39012/16-0503 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/16-0503 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4427 PDF Customer Drawing (Size: 265 kb) 031-4427 IGS 3D Model (Size: 807 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
Amphenol CO-058BNCX200-150 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 150ft Amphenol CO-058BNCX200-150 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
BNC Straight Crimp Plug RG-6 75 Ohm | 031-70000 - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden 9259, AT&T 734, AT&T 734A
SMA Fixed Attenuator 1 dB 2 W | ATS-1M1F-01DB2W - Amphenol RF
BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies; BNC to SMA Cable Assemblies; BNC to SMB 50 Ohm Cable Assemblies; BNC to Unterminated Cable Assemblies ...
FME-Connectors and Adapters - AMPHENOL PROCOM
MFME-RG 174 130000563 Male FME-connector for crimping on RG 174 FME-P 130000565 Extension (male to male) connector for interconnection of FME-cables FME-FME 130000583 FME extension connector, female to female FME-BNC 130000566 FME → BNC (male) connector FME-TNC 130000569 FME → TNC (male) connector FME-N 130000571 FME → N (male) connector
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.